WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,223 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


5-Port Solenoid Valve/Direct Operated Poppet Type VK3000

Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
    ・Low power consumption (2 W DC, Low wattage type)
    ・Can be used with a pressure of 0 MPa or more
    ・The combined mounting of the VK300 is possible.
    ・Manifold type no.: VV3K3
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 5-Port Solenoid Valve/Direct Operated Poppet Type VK3000
    Manual
    Series View search result
    VK3000View search result
  • 5-Port Solenoid Valve/Direct Operated Poppet Type VK3000
    DoC/IM
    Series View search result
    VK3000View search result
SeriesFlow rate characteristics
4/2→5/3(A/B→R1/R2)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→R1/R2)
b
Flow rate characteristics
4/2→5/3(A/B→R1/R2)
Cv
Power
consumption
(W)
VK30000.540.120.124.0

Direct Operated/Pilot Operated 2-Port Solenoid Valve JSX/JSX□

Modular F.R.L./Pressure Control Equipment » Connectable Modular Components
Modular F.R.L. Units » Modular Connection Compatible Devices
    ・The coil orientation and blow port position can be selected.
    ・Electrical entry: Grommet, DIN terminal, Conduit, M12 connector
SeriesApplicable combinationsPort sizeOrifice diameter (mmø)
JSXM21AC20-D1/8, 1/43.2
JSXM31AC30-D1/4, 3/84
JSXM41AC40-D1/4, 3/8, 1/24

Speed Controller with Compact Indicator AS-FSA

Flow Control Equipment » Speed Controllers for General Purposes
    ・Height: Max. 5.4 mm shorter
    ・Flow rate can be controlled numerically with the indicator window.
     Due to the vernier indication, it is possible to configure fine settings in
     1/4 increments.
     Reduces work-hours and setting mistakes
    ・A type with a panel mount adapter has been added.
     No tools required, Reduced installation work
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Speed Controller with Compact Indicator AS-FSA
    Manual
    Type Series View search result
    In-line typeAS1002FS-□A to AS4002FS-□AView search result
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
In-line typeAS1002FS-□A to AS4002FS-□A-φ3.2 to φ12φ1/8'' to φ1/2''

Battery-less Absolute Encoder Type
Electric Actuator/High Performance High Rigidity Guide Rod Type LEG

electric-actuators-cylinders » battery-less-absolute-encoder-type
    ・Max. weight of transferred object: 75 kg (Size 25), 100 kg (Size 32), 150 kg (Size 40)
    ・High performance step motor controller
     (Max. acceleration/deceleration: 5000 mm/s2)
    ・With internal battery-less absolute encoder
    ・Auto switches are mountable. (In-line only)
     For checking the limit and the intermediate signal
    ・Fully integrated the compact guide unit for improved lateral load capacity
SpecificationModelStroke
(mm)
Pushing force [N]Speed
(mm/s)
Screw lead (mm)
Battery-less absolute
(Step motor/24 VDC)
LEG2530 to 100Max. 238Max. 2506,8
Battery-less absolute
(Step motor/24 VDC)
LEG3230 to 100Max. 370Max. 2006,8
Battery-less absolute
(Step motor/24 VDC)
LEG4030 to 100Max. 553Max. 1506,8

Air Filter 10-/21-AF

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeFiltration (μm)
10-AF20 to 601/8, 1/4, 3/8, 1/2, 3/4, 15
21-AF20 to 601/8, 1/4, 3/8, 1/2, 3/4, 15

Clean Rodless Cylinder CYP

Clean Series/Low-Particle Generation » Air Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesGuide typeBore size (mm)
CYPHigh precision guide15, 32

3 Port Solenoid Valve 10-SYJ

Clean Series/Low-Particle Generation » Directional Control Valves
SeriesSonic conductance: CPower consumption (W)
10-SYJ3000.36dm3(s・bar)0.35
10-SYJ5001.2dm3(s・bar)0.35
10-SYJ7003.0dm3(s・bar)0.35

Go Top