WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,247 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Dual Rod Cylinder JMGP

Air Cylinders » Dual Rod Cylinders
    ・Cylinder suitable for pushing , lifting , or clamping
    ・Overall length: Reduced by up to 48% (114mm→59.5mm)
    ・Weight: Reduced by up to 38% (1.28kg→0.8kg)
    ・Allowable lateral load: Increased by 6.6 times (0.06kg→0.4kg)
    ・Non-rotating accuracy: Improved by up to 40% (±0.1°→±0.06°)
    ・Short pitch mounting is possible.
    ・3 mounting options:
     Top mounting, Bottom mounting, Rear mounting
    ・Piping is possible in 4 directions.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeBearingSeriesActionBore size (mm)
Basic typeSlide bearingJMGPMDouble acting12, 16, 20, 25, 32, 40, 50, 63, 80, 100

Miniature Guide Rod Cylinder MGJ

Air Cylinders » Guide Cylinders
    ・Overall length: 23 + Stroke mm/Width: 29 mm/
     Height: 14.5 mm (MGJ6)
    ・2 auto switches can be mounted even for 5 strokes.
    ・Integral wiring/piping to one direction
    ・Non-rotating accuracy: ±0.1°
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Miniature Guide Rod Cylinder MGJ
    Manual
    Type Series Action Bore size (mm) View search result
    StandardMGJDouble acting6,10View search result
TypeSeriesActionBore size (mm)
StandardMGJDouble acting6,10

Compact Slide MXH

Air Cylinders » Table Cylinders
    ・Allowable moment improved by up to 240%
    ・With new high rigidity linear guide
     Allowable moment improved
    ・The weight has been reduced by incorporating a new high rigidity linear guide and piston.
     Weight: 19% reduction (ø20-10 stroke)
    ・Piping is possible in 3 directions.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Slide MXH
    Symbol Specifications Download
    -XC79 Simple Specials Tapped hole drilled hole pinned hole machined additionally PDF
  • Compact Slide MXH
    Symbol Specifications Download
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XC3 Made to Order Common Specifications Special port location PDF
    -XC19 Made to Order Common Specifications Intermediate stroke (Spacer type) PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
TypeSeriesActionBore size (mm)
StandardMXHDouble acting6,10,16,20

Mechanically Jointed Rodless Cylinder MY1

Air Cylinders » Mechanically Jointed Rodless Cylinders
    ・With 5 standardized guide types
    ・A variety of applications are available based on the load mass and required accuracy.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Mechanically Jointed Rodless Cylinder MY1
    Manual
    Type Series Action Bore size (mm) View search result
    BasicMY1BDouble acting10,16,20,25,32,40,50,63,80,100View search result
    Slide bearingMY1MDouble acting16,20,25,32,40,50,63View search result
    Cam follower guideMY1CDouble acting16,20,25,32,40,50,63View search result
    Linear guideMY1HDouble acting10,16,20,25,32,40View search result
    Linear guideMY1HTDouble acting50,63View search result
  • Mechanically Jointed Rodless Cylinder MY1
    Symbol Specifications Download
    -XB22 Made to Order Common Specifications Shock absorber soft type RJ series type PDF
    -XC56 Made to Order Common Specifications With knock pin holes PDF
    -XC67 Made to Order Common Specifications Dust seal band NBR lining specifications PDF
TypeSeriesActionBore size (mm)
BasicMY1BDouble acting10,16,20,25,32,40,50,63,80,100
Slide bearingMY1MDouble acting16,20,25,32,40,50,63
Cam follower guideMY1CDouble acting16,20,25,32,40,50,63
Linear guideMY1HDouble acting10,16,20,25,32,40
Linear guideMY1HTDouble acting50,63

Air-hydro Unit CC

Air Cylinders » Air-hydro Units
    ・Converting pneumatic pressure to hydraulic pressure (equivalent
     pressure) solves cylinder problems occurring due to the compression
     characteristics of pneumatic pressure.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air-hydro Unit CC
    DoC/IM
    Type Series View search result
    Air-hydro unitCC
    ConverterCCTView search result
    Valve unitCCVView search result
TypeSeriesNominal size (mm)
Air-hydro unitCC63,100,160
ConverterCCT40,63,100,160
Valve unitCCV

Floating Joint J

Air Cylinders » Floating Joints/Rod End
    ・The floating joint can absorb any off-centering or loss of parallel accuracy of the double acting cylinder, making centering unnecessary.
TypeSeriesApplicable cylinder bore size (mm)
Lightweight and compact typeJT20,25,32,40
Light weight type for light loadJC20,25,32,40,50,63
StandardJA,JAF,JAL6,10,15,20,25,30,40,50,63,80,100,125,140,160
StandardJA-X530,JAF-X530,
JAL-X530
180,200
Heavy loadJAH,JAHF,JAHL40,50,63,80,100
For compact cylindersJB12,16,20,25,32,40,50,63,80,100,125,140,160
Stainless steel typeJS10,15,16,20,25,32,40,50,63,80,100

Stainless Steel Cylinder CJ5-S/CDJ5-S/CG5-S/CDG5-S

Air Cylinders » Environment Resistant Cylinders
    ・Applicable for use in an environment with water splashing
    ・All stainless steel specifications (External parts: Stainless steel 304)
    ・For use with grease for food processing machines (Approved by NSF-H1)
    ・Exterior configuration reduces residual liquid
    ・With auto switch (CDJ5-S series: CDJ5-S, CDG5-S series: CDG5-S)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Stainless Steel Cylinder CJ5-S/CDJ5-S/CG5-S/CDG5-S
    Manual
    Type Series Action Bore size (mm) View search result
    StandardCJ5-SDouble acting, Single rod10,16
    StandardCG5-SDouble acting, Single rod20,25,32,40,50,63,80,100View search result
    StandardCG5-SDouble acting, Double rod20,25,32,40,50,63,80,100View search result
  • Stainless Steel Cylinder CJ5-S/CDJ5-S/CG5-S/CDG5-S
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
  • Stainless Steel Cylinder CJ5-S/CDJ5-S/CG5-S/CDG5-S
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
TypeSeriesActionBore size (mm)
StandardCJ5-SDouble acting, Single rod10,16
StandardCG5-SDouble acting, Single rod20,25,32,40,50,63,80,100
StandardCG5-SDouble acting, Double rod20,25,32,40,50,63,80,100

Mini Free Mount Cylinder CUJ/CDUJ

Air Cylinders » Compact Air Cylinders
    ・Space saving: Total length reduced by 64% and capacity by 70% (Compared to the CU series)
    ・With auto switch (CDUJ series: CDUJ)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Mini Free Mount Cylinder CUJ/CDUJ
    Symbol Specifications Download
    -XA1・2・6・7・11・17・18 Simple Specials CUJ(φ6 to φ20):Change of rod end shape PDF
  • Mini Free Mount Cylinder CUJ/CDUJ
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
TypeSeriesActionBore size (mm)
StandardCUJDouble acting, Single rod4,6,8,10,12,16,20
StandardCUJSingle acting (Spring return)4,6,8,10,12,16,20

Air Cylinder JMB/JMDB

Air Cylinders » Standard Air Cylinders (Square Cover)
    ・Intermediary bore sizes: ø45, ø56, ø67, ø85
     Air saving, Space saving
    ・Overall length shortened by 27 mm
    ・Weight reduced by up to 36% (1.56 kg → 1.00 kg)
    ・ Air saving: Reduced by up to 29%
     Air consumption can be reduced by optimal size selection.
    ・Reduces labor time
     Air cushion adjustment is not required due to the non-adjustable air cushion.
    ・With auto switch (JMDB series: JMDB)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardJMDBDouble acting, Single rod32, 40, 45, 50, 56, 63, 67, 80, 85, 100

Air Cylinder CJ1

Air Cylinders » Standard Air Cylinders (Round Type)
    ・For the double acting type, the piping direction of the fitting on the rod
     cover side varies within a range of 90°.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardCJ1Double acting, Single rod4
StandardCJ1Single acting (Spring return)2.5,4

Go Top