WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,247 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Dust-tight/Water-jet-proof (IP65 Equivalent/IP67 Equivalent)
Battery-less Absolute Encoder Type Electric Actuator/Rod Type 
LEY-X8

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
Electric Actuators/Cylinders » Environment
    ・Enclosure: IP65∗ equivalent/IP67 equivalent
     ∗Testing of IP65 has also been carried out.
    ・Battery-less absolute encoder compatible
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Dust-tight/Water-jet-proof (IP65 Equivalent/IP67 Equivalent)
    Battery-less Absolute Encoder Type Electric Actuator/Rod Type 
    LEY-X8
    Manual
    Model View search result
    LEY25-X8View search result
    LEY32-X8View search result
    LEY40-X8View search result
SpecificationModelStroke
(mm)
Pushing force
(N)
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor/24 VDC)
LEY25-X830 to 400Max. 452Max. 5003,6,12
Battery-less absolute
(Step motor/24 VDC)
LEY32-X830 to 500Max. 707Max. 5004,8,16
Battery-less absolute
(Step motor/24 VDC)
LEY40-X830 to 500Max. 1058Max. 5004,8,16

Card Motor LAT3

Electric Actuators/Cylinders » Card Motor
    ・The transportation, pushing, and length measurement systems have beenminiaturized through the use of a linear motor.
    ・Thickness 9 mm, Weight 130 g (At a stroke of 10 mm)
    ・Linear motor type: Moving magnet type linear motor
    ・Max. pushing force: 6 N
    ・Positioning repeatability: ±5 μm
    ・Pushing measurement accuracy: ±10 μm
    ・Max. operating frequency: 500 cpm
ModelStroke (mm)Sensor
(Optical linear
encoder)
Resolution
Pushing
Maximum
Instantaneous
thrust
Positioning
repeatability
Pushing
measurement
accuracy
Maximum
speed
LAT3F10, 20, 30, 501.25μmUp to 6 N±5μm±10μm400 mm/s
LAT3M505μmUp to 6 N±20μm±40μm400 mm/s
LAT310, 20, 3030μmUp to 6 N±90μm±100μm400 mm/s

Auto Switch D

Rotary Actuators/Air Grippers » Auto Switches
Switches/Sensors/Controller » Auto Switches for Rotary Actuators and Air Grippers
SeriesTypeFeatures
D SeriesSolid state auto switchGeneral purpose type
2-color indicator
2-color indicator with diagnostic output
Water resistant 2-color indicator
With timer
D SeriesReed auto switchGeneral purpose type 2-color indicator

Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-CRX
for the FANUC CORPORATION CRX Series 

Rotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots
    ・Plug and Play configuration for immediate use
    ・FANUC CRX plug-in software: Easy programming
    ・Compact, lightweight product with high gripping force due to air operation
    ・High rigidity and high precision due to its guide-integrated construction
     Repeatability: ±0.01 mm due to the adoption of a high-precision linear guide
     Higher rigidity due to the adoption of a linear guide of the higher rigidity and precision
    ・Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.
    ・Integrated solenoid valve, speed adjustment mechanism, and auto switch
    ・A split protective cover for easy air gripper maintenance
    ・Standards: ISO 9409-1-50-4-M6
  • Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-CRX
    for the FANUC CORPORATION CRX Series 
    Manual
    Type Series View search result
    For Collaborative RobotsJMHZ2-16D-X7400B-CRXView search result
TypeSeriesCylinder bore size (mm)
For Collaborative RobotsJMHZ2-16D-X7400B-CRX16

Angular Type Air Gripper/Compact Type MHC2

Rotary Actuators/Air Grippers » Angular Type Air Grippers
SeriesCylinder bore size (mm)
MHC2-66
MHCA2-66
MHCM2-77

Compact Type Parallel Style Air Gripper JMHZ2

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
    ・A single acting type has been added. [New]
    ・Made-to-order options have been added:
     With positioning pins on the lateral mounting surface, Lateral auto switch mounting [New]
    ・Downsizing is possible without changes to the gripping point range. (ø20→ø16)
     Overall length: Max. 21.7 mm shorter (102.7 mm→81 mm)
     Thickness: Max. 7.6 mm shorter (33.6 mm→26 mm)
     Weight: Max. 180 g lighter (420 g→240 g)
    ・High rigidity and precision are achieved by integrating the guide and finger.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Type Parallel Style Air Gripper JMHZ2
    Manual
    Type Series View search result
    Compact typeJMHZ2View search result
TypeSeriesCylinder bore size (mm)
Compact typeJMHZ28,12,16,20

Mini Rotary Actuator CRJ

Rotary Actuators/Air Grippers » Rotary Actuators Rack & Pinion Type
    ・Compact, lightweight
    ・Flexible mounting: Top, bottom, or side mounting is possible.
    ・Front or side ported is selectable.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesRack typeSizeRotating angle
Basic type
Rotating angle
With external stopper
CRJSingle05,190°100°180°190°90°180°

Rotary Actuator CRB/CDRB

Rotary Actuators/Air Grippers » Rotary Actuators Vane Type
    ・A double vane type has been added for sizes 10 to 40. [New]
    ・Features a compact body with a built-in angle adjustment unit and auto
     switch unit (Size: 20, 30, 40)
     Overall length: 44% shorter, Weight: 48% lighter
    ・Piping, wiring, and angle adjustment can be performed on the same side
     for easier mounting.
    ・Easy-to-adjust start and end positions with the angle adjustment bolts
     (as standard)
    ・The position of the chamfered portion of the shaft can be easily checked
     usingthe rotating angle indicator. (Only for the CDRB with auto switch)
    ・Each of the units below for the CRB2 series can be mounted to the CRB
     series.
  • Rotary Actuator CRB/CDRB
    Manual
    Type Series View search result
    Standard (Without auto switch)CRBView search result
    Standard (With auto switch)CDRBView search result
    With vertical auto switch unitCRB□-A
    With angle adjustment unitCRB□-B
    With vertical auto switch unit With angle adjustment unitCRB□-C
TypeSeriesVane typeSizeRotating angle SingleRotating angle Double
Standard (Without auto switch)CRBSingle,Double10,15,20,30,4090°,180°,270°90°,100°
Standard (With auto switch)CDRBSingle10,15,20,30,4090°,180°-
With vertical auto switch unitCRB□-ASingle,Double10,15,20,30,4090°,180°,270°90°,100°
With angle adjustment unitCRB□-BSingle,Double10,15,20,30,4090°,180°,270°90°,100°
With vertical auto switch unit With angle adjustment unitCRB□-CSingle,Double10,15,20,30,4090°,180°,270°90°,100°

Auto Switch D

Air Cylinders » Auto Switches
Switches/Sensors/Controller » Auto Switches for Air Cylinders
SeriesTypeFeatures
D SeriesSolid state auto switchGeneral purpose type,2-color indicator,2-color indicator with diagnostic output,Water resistant 2-color indicator,Hygienic,With timer,Magnetic field resistant 2-color indicator,Heat resistant 2-color indicator,Wide range detection type
D SeriesReed auto switchGeneral purpose type,2-color indicator,Magnetic field resistant 2-color indicator,Heat resistant

Shock Absorber RJ

Air Cylinders » Shock Absorbers
    ・Max. operating cycles: 10 million cycles
    ・Stops transferred objects gently
    ・Lineup features from M6 to M27
    ・Compatible with the RB series in terms of mounting
    ・Applicable models can be selected depending on the operating speed.
     L type: 0.05 to 1 m/s
     H type: 0.05 to 2 m/s
     Short stroke type: 0.05 to 1 m/s
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesAbsorbed energy(J)Absorption stroke(mm)O.D. thread
Soft typeRJ0.5 to 704 to 25M6 to M27
Short stroke typeRJ0.5 to 3.75 to 10M8 to M14

Go Top