WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,247 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Vacuum/Release Unit VQD1000-V

Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Release Valve Units
    ・Applicable to 0603 chips
    ・Response speed: 13 msec (at the time of 500 mm*) /18.5 msec (at the time of 1000 mm*)
    ・Smooth workpiece removal with no overshoot
    ・There is no need for timing adjustment of switchback between vacuum and positive pressure.
    ・A throttle circuit is not required for release air.
    ・Suction filter: ZFC050 (Made to order)

    * Distance from the unit to the work area
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Vacuum/Release Unit VQD1000-V
    DoC/IM
    View search result
    View search result

3-Port Solenoid Valve/Unit Manifold Valve VV061

Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
    ・Valve, base plate, base, and fitting in one compact unit
    ・Innovative unit manifold
    ・Equipped with a 6 mm wide valve, V060 series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Port Solenoid Valve/Unit Manifold Valve VV061
    DoC/IM
    Series Type View search result
    VV061Standard

    High flow
    View search result
SeriesTypeFlow rate characteristics
2→3(A→R)
C[dm3/(s・bar)]
Power
consumption
(W)
For use
in vacuum
applications
VV061Standard

High flow
Effective area:0.11 mm2

Effective area:0.21 mm2
0.55(Standard)
0.23(With power saving circuit)
-100 kPa

3-Port Solenoid Valve  SYJ300/500/700

Directional Control Valves » Pilot Operated 3 Port Solenoid Valves
    ・Power consumption: 0.1 W (With power saving circuit)
    ・Manifold type no.: SS5YJ3, SS5YJ5, SS5YJ7
SeriesFlow rate characteristics
2→3(A→R)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(A→R)
b
Flow rate characteristics
2→3(A→R)
Cv
Power
consumption
(W)
For use
in vacuum
applications
SYJ3000.360.310.0890.35(Standard)
0.1(With power saving circuit)
-100 kPa
SYJ5001.20.480.340.35(Standard)
0.1(With power saving circuit)
-100 kPa
SYJ7002.70.340.690.35(Standard)
0.1(With power saving circuit)
-100 kPa

Clean Design Manifold Valve JSY5000-H

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
IO-Link Devices » Manifold Valve
    ・Low fluid accumulation, Easy to clean
    ・Large flow rate: 1,600 L/min (ANR)
    ・Enclosure: IP69K
    ・NSF-H1 grease
    ・External parts: FDA-compliant materials
     (Metal parts are made of stainless steel 316 with high anti-corrosion performance.)
    ・Wiring: Lead wire/Fieldbus type (IO-Link)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Clean Design Manifold Valve JSY5000-H
    Manifold
    Series View search result
    JSY5000-HView search result
SeriesFlow characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow characteristics
4/2→5/3(A/B→EA/EB)
b
Power
consumption
(W)
JSY5000-H7.640.230.4(Standard)
0.1(With power saving circuit)

Compact 5-Port Solenoid Valve/Plug-in Type JSY1000/3000/5000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
Equipment for the Semiconductor Industries » Exhaust Line
    ・Spacer type ejector for JSY1000 with additional high-noise reduction
     silencer [New]
    ・Size reduction has been made possible thanks to a flow increase
     This allows for space saving, weight reduction, and a large flow rate.
    ・Power consumption: 0.1 W (With power-saving circuit), 0.4 W (Standard)
    ・Connector type manifold
    ・A 4-position dual 3-port valve is available
    ・Manifold Type no.: JJ5SY1, JJ5SY3, JJ5SY5
    ・Can be connected with the ZK2 series vacuum unit
SeriesFlow rate characteristics
4/2→3/5(A/B→E)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→3/5(A/B→E)
b
Applicable
cylinder size
Power
consumption
(W)
JSY10000.910.48φ400.2 (With power-saving circuit)
JSY30002.770.27φ500.4 (Standard)
0.1 (With power-saving circuit)
JSY50006.590.22φ800.4 (Standard)
0.1 (With power-saving circuit)

Polyethylene Tubing TX/TIX

Fittings and Tubing » Tubing
    ・Excellent chemical and heat resistance
    ・Using materials compliant with Japan Food Sanitation Act, US FDA, and
     Regulation (EU) No. 10/2011∗
     ∗ Using materials posted in the positive list
    ・Operating temperature range
     Air, Inert gas: −45 to 80°C
        Water: 0 to 80°C (No freezing)
SeriesTubing O.D. Metric sizeColorFluid
TX/TIXΦ4,Φ6,Φ8,Φ10,Φ12Black, White, Red, Blue, Yellow, GreenAir, Water, Inert gas

e-Actuator Easy to Operate Integrated Controller Slider Type/Rod Type/Guide Rod Type EQYG□H

Electric Actuators/Cylinders » e-Actuator
    ・Communication cable with Push-Pull connector
    ・Easy to set up, just like air equipment!
     Two position stop with no programming required
     Three position stop with no programming required
     Cycle time can be set in all control modes.
    ・Downsized with Integrated Controller, Wiring saving,
     Labor saving · Programless · Reduced adjustment time
    ・Annual CO2 emissions: Max. 59% reduction (SMC comparison)
     [5.8 kg-CO2e/year (14.1)]
     ∗ The numerical values vary depending on the operating conditions.
SpecificationModelStroke
(mm)
MAX. pushing force
(N)
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
EQYG16□H30 to 200MAX.154MAX.7002.5,5,10
Battery-less absolute
(Step motor 24 VDC)
EQYG25□H30 to 300MAX.511MAX.9003,6,12,20
Battery-less absolute
(Step motor 24 VDC)
EQYG32□H30 to 300MAX.796MAX.8504,8,16,24

[Model with Residual Pressure Release Function] Compact Indicator Type Speed Controller with Pilot Check Valve ASP-S

Flow Control Equipment » Speed Controllers with Special Functions
    ・Flow rate control is possible via the compact indicator.
    ・Model with residual pressure release function: Cylinder pressure
     can be manually released.
    ・Model without residual pressure release function: Temporary
     intermediate stops are possible.
    ・Horizontal and vertical types are available, which can be selected
     depending on the installation conditions.
    ・Easily mounted using a hexagon wrench
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • [Model with Residual Pressure Release Function] Compact Indicator Type Speed Controller with Pilot Check Valve ASP-S
    Manual
    Type Series View search result
    Universal
    Vertical type
    ASP-SUAView search result
    Universal
    Horizontal type
    ASP-SUBView search result
TypeSeriesPort size on
the cylinder side
Applicable tubing O.D.
Metric size
Universal
Vertical type
ASP-SUAM5×0.8
10-32UNF
G 1/8, 1/4, 3/8, 1/2
φ4 to φ12
Universal
Horizontal type
ASP-SUBM5×0.8
10-32UNF
R, NPT, G 1/8, 1/4, 3/8, 1/2
φ4 to φ12

Air Cylinder MB2/MDB2

Air Cylinders » Standard Air Cylinders (Square Cover)
    ・3 times better durability due to the air cushion + rubber bumper
     structure
    ・Allowable kinetic energy: Max. 1.5 times
     Has the same kinetic energy as the existing MB series product which is 1
     size larger
    ・CO2 emissions (Air consumption) can be reduced by up to 39%.
     CO2 emissions (Air consumption) can be reduced due to downsizing. (Air
     consumption for one cycle)
    ・The overall length, mounting dimensions, and mounting brackets are
     interchangeable with the existing MB series product.
    ・With auto switch (MDB2 Series: MDB2, MDB2W)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Cylinder MB2/MDB2
    Manual
    Type Series Action Bore size (mm) View search result
    StandardMB2Double acting, Single rod32,40,50,63,80,100,125View search result
    StandardMB2WDouble acting, Double rod32,40,50,63,80,100,125View search result
TypeSeriesActionBore size (mm)
StandardMB2Double acting, Single rod32,40,50,63,80,100,125
StandardMB2WDouble acting, Double rod32,40,50,63,80,100,125

64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve JSY3000-L

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
    ・Valve stations/Number of outputs: For 4 to 64 stations∗ /128 points
     ∗ Stations are only available in multiples of 4.
    ・Space saving, Reduced number of SI units, Reduced wiring and wiring
     work
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve JSY3000-L
    Manual
    Series View search result
    JSY3000-LView search result
  • 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve JSY3000-L
    Manifold
    Series View search result
    JSY3000-LView search result
SeriesFlow rate characteristics
4/2 → 3/5 (A/B → E)
C [dm3/(s·bar)]
Flow rate characteristics
4/2 → 3/5 (A/B → E)
b
Applicable
cylinder size
Power consumption
(W)
JSY3000-L2.770.27φ500.4 (Standard)
0.1 (With power-saving circuit)

Go Top