There were 1,247 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Direct Operated/Pilot Operated 2-Port Solenoid Valve JSX/JSX□
Process Valves » 2/3 Port Solenoid Valves/Air Operated ValvesEquipment for the Semiconductor Industries » Cooling Water Line
-
· Zero Differential Pressure Type Pilot Operated 2-Port Solenoid Valve
JSXZ Series has been added. New
· Improved environmental resistance due to the stainless steel coil cover
[IP67 enclosure/NEMA4X∗] ∗ IP65 for models with a DIN terminal
·Space saving
Compact: Valve volume reduced by 25%*, Lightweight: Weight reduced
by 30%*
* Compared with the existing model
·Energy saving
Coil force: 10% increase*, Power consumption: 14% reduction*
* Compared with the existing model
·360° lead wire insertion and removal is possible.
·Improved weather resistance in outdoor environments
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Type | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|---|
JSX | Direct operated | N.C/N.O. | 1/8, 1/4, 3/8 | 1.6 to 7.1 |
JSX□□U | Direct operated high flow/ power saving type | N.C. | 1/8, 1/4, 3/8 | 2.4 to 7.1 |
JSX□□V | Direct operated vacuum type | N.C. | 1/8, 1/4, 3/8 | 5.6 to 7.1 |
JSX□□H | Direct operated high pressure type | N.C. | 1/4, 3/8 | 3.2 |
JSX□□S | Direct operated steam type | N.C. | 1/4, 3/8 | 1.6,7.1 |
JSXM | Direct operated modular mounting type | N.C. | 1/8,1/4,3/8,1/2 | 3.2,4 |
JSXD | Pilot operated | N.C./N.O. | 1/4,3/8,1/2,3/4,1,1·1/4,1·1/2,2,32A,40A,50A | 10 to 50 |
JSXP | Steam type | N.C. | 3/8,1/2,3/4,1,1·1/4,1·1/2,2,32A,40A,50A | 15 to 50 |
JSXZ | Zero differential pressure type pilot operated | N.C. | 1/4,3/8,1/2,3/4,1 | 10 to 25 |
Separate Controller Ionizer/Bar Type/Nozzle Type IZT40/41/42/43
IO-Link Devices » IonizersIndustrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Static Neutralization Equipment » Static Neutralization Equipment Ionizer Bar Type
Static Neutralization Equipment » Static Neutralization Equipment Nozzle Type Ionizer
-
・The controller and high-voltage power supply module can be mounted
separately.
・Space saving: Height 37 mm x Width 30 mm (Bar type)
Thickness 16 mm x Width 53 mm x Height 32 mm (Nozzle type)
・One controller can control a maximum of 4 ionizers.
・Potential amplitude: 25 V or less
・Rapid static neutralization: Fastest time of 0.1 s
・3 types of emitter cartridges
High speed static neutralization cartridge
Energy saving static neutralization cartridge
Energy saving high-efficiency cartridge
・Static neutralization is possible even when air is not being supplied.
・IO-Link Compatible
▶IO-Link Devices
Variations/Application Examples Antistatic Equipment Glossary
Safety Instructions Green Procurement (RoHS)
Safety Instructions Green Procurement (RoHS)
Series | Type | Ion generation method | Offset voltage (Ion balance) |
---|---|---|---|
IZT42(-L) Bar type | Dual AC Type | Corona discharge type | Within ±30 V |
IZT41(-L) Bar type | AC Type | Corona discharge type | Within ±30 V |
IZT40 Bar type | Standard Type | Corona discharge type | Within ±30 V |
IZT43(-L) Nozzle type | AC Type | Corona discharge type | Within ±30 V |
Ionizer/Bar Type IZS40/41/42
Static Neutralization Equipment » Static Neutralization Equipment Ionizer Bar Type-
・Potential amplitude of 25 V or less with the dual AC type
(At an installation height of 300 mm)
・Rapid neutralization of static electricity by a feedback sensor
・Reduction of adjustment and maintenance labor by an auto balance sensor
・Simple operation: Can be controlled by powering the ionizer ON (Standard type)
・Setting ionizer with remote controller
・Transition wiring may be used.
・3 types of emitter cartridges
High speed static neutralization cartridge
Energy saving static neutralization cartridge
Energy saving high-efficiency cartridge
Variations/Application Examples Antistatic Equipment Glossary
Safety Instructions Green Procurement (RoHS)
Safety Instructions Green Procurement (RoHS)
Series | Type | Ion generation method | Offset voltage (Ion balance) |
---|---|---|---|
IZS42 | Dual AC type | Corona discharge type | ±30V |
IZS41 | Feedback sensor type | Corona discharge type | ±30V |
IZS40 | Standard type | Corona discharge type | ±30V |
Flow Controller for Water FC2W-X110
Switches/Sensors/Controller » Controllers-
・Automatically adjusts the flow rate.
・Flow rate control accuracy: ±5% F.S.
・Response time: 10 s or less
・Grease-free
Series | Flow rate control range(L/min) | Flow rate measurement range(L/min) |
---|---|---|
FC2W-X110 | 0.5 to 4.0 2.0 to 16.0 | 0.4 to 4.2 1.6 to 16.8 |
Flow Switch/Diaphragm Type IFW5
Switches/Sensors/Controller » Mechanical Flow Switches
-
・Used as a general relaying device when water stoppage or water volume reduction occurs during the use of a cooling water system, etc.
・With neon light
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Rated flow range (L/min) |
---|---|
IFW5 | 1 to 10 10 to 20 20 to 50 |
Digital Flow Switch for Deionized Water and Chemical Liquids PF2D
Switches/Sensors/Controller » Electronic Flow Switches/SensorsFluoropolymer Equipment/PVC Equipment » Fluoropolymer Flow Switches

-
・Body sensor: New PFA, Tube: Super PFA
・Low particle generation, Excellent flow-through characteristics
・4-channel flow monitor
4 different flow ranges can be connected to 1 controller.
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Rated flow range (L/min) |
---|---|
PF2D | 0.4 to 4 1.8 to 20 4.0 to 40 |
3-Color Display Digital Flow Switch for PVC Piping PF3W
Switches/Sensors/Controller » Electronic Flow Switches/SensorsFluoropolymer Equipment/PVC Equipment » PVC Flow Switches
-
・Compatible with the PFG200 series 3-screen display 4-channel flow
monitor
・Applicable fluids: Deionized water, Chemical liquids, etc.
・3-color/2-screen display
・IP65 compliant, Non-grease type
・Fluid temperature: 0 to 70°C
・PVC pipe O.D.: 25A, 30A
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Rated flow range (L/min) |
---|---|
PF3W | 10 to 100 30 to 250 |
2-Color Display Digital Flow Switch PF2M7(-L)
Switches/Sensors/Controller » Electronic Flow Switches/SensorsIO-Link Devices » Digital Flow Switch
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
-
・3-Screen Display Digital Flow Monitor (Dedicated for the PF2M7) [New]
Allows for the monitoring of remote lines PFGM302 Series
・Dry air, N2, Ar, CO2
・A wide range of flow measurement is possible with 1 product.
Flow ratio: 100:1, Smallest settable increment: 0.01 L/min
・Improved resistance to moisture and foreign matter
・Compact, Lightweight
Weight: 27.3% lighter (55 g → 40 g)
・Low current consumption: 35 mA or less
・Grease-free
・IO-Link compatible
▶IO-Link Master
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS) IO-Link Master
Green Procurement (RoHS) IO-Link Master
Series | Rated flow range (L/min) |
---|---|
PF2M7 | 0.01 to 1 (0.01 to 0.5) 0.02 to 2 (0.02 to 1) 0.05 to 5 (0.05 to 2.5) 0.1 to 10 (0.1 to 5) 0.3 to 25 (0.3 to 12.5) 0.5 to 50 (0.5 to 25) 1 to 100 (1 to 50) 2 to 200 (2 to 100) ( ): For CO2 |
Pressure Switch/Reed Switch Type IS10
Switches/Sensors/Controller » Mechanical Pressure Switches-
・16% lighter, 11% smaller (Compared with the IS1000)
・Service life: 5 million cycles
・Can be connected to modular type F.R.L. units
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Set pressure range |
---|---|---|
IS10 | Positive pressure | 0.1 to 0.4 MPa 0.1 to 0.6 MPa |
Compact Pneumatic Pressure Sensor PSE53□
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
-
・Connector type
・Analog output (Voltage)
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Rated pressure range |
---|---|---|
PSE531 | Vacuum pressure | 0 to -101 kPa |
PSE533 | Compound pressure | -101 to 101 kPa |
PSE532 | Positive pressure | 0 to 101 kPa |
PSE530 | Positive pressure | 0 to 1 MPa |