WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,247 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Air Preparation Filter 25A-

Series Compatible with Secondary Batteries Series 25A- » Air Preparation Equipment/Clean Air Filters
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Membrane Air Dryer25A-IDGSingle unit/Standard dew point -40ºC/-60ºC specifications
Air Preparation Filter25A-AFFMain line filter
Air Preparation Filter25A-AMMist separator
Air Preparation Filter25A-AMDMicro mist separator
Air Preparation Filter25A-AMHMicro mist separator with pre-filter
Air Preparation Filter25A-AFF-DLine filter
Air Preparation Filter25A-AM-DMist separator
Air Preparation Filter25A-AMD-DMicro mist separator
Air Preparation Filter25A-AMK-DActivated carbon filter

Vacuum Equipment 25A-

Series Compatible with Secondary Batteries Series 25A- » Vacuum Equipment
    ∗1 Standard products: Standard products are copper (Cu) and zinc (Zn) free.
    Refer to the Web Catalog for details.
    Click here for Vacuum Ejector/Series ZH□□DA
    Click here for In-line Type Vacuum Ejector/Series ZU□□A
    Click here for Air Suction Filter/Series ZFC
    Click here for Vacuum Pad/Series ZP
    Click here for Adsorption Plate/Series SP
    ∗2 For the ZH (body ported) series, only the screw-in type uses copper.
    One-touch connection type is copper-free as standard.
    Click here for Vacuum Ejector/Series ZH


  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Vacuum Unit25A-ZK2□A(Vacuum unit)Single unit only
Space Saving Vacuum Ejector25A-ZQ(Ejector unit)Single unit/Manifold
Space Saving Vacuum Ejector25A-ZQ(Vacuum pump unit)Single unit/Manifold
Space Saving Vacuum EjectorZH□□DA(Body ported)*1
Space Saving Vacuum EjectorZH(Body ported)*2
In-line Type Vacuum EjectorZU□□A(In-line type)*1
In-line Air FilterZFC(With One-touch fittings)*1
Air Suction FilterZFC*1
(With One-touch fittings, In-line type)
 
 
Vacuum PadZP*1Pad only
Vacuum Regulator25A-IRV
Adsorption PlateSP*1

Rotary Actuator 25A-

Series Compatible with Secondary Batteries Series 25A- » Rotary Actuators/Air Grippers
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Rotary Table25A-MSUBVane type
Rotary Table25A-MSQRack & Pinion type
Rotary Table25A-MSQ-X251Rack & Pinion type, With vacuum port
3-Position Rotary Table25A-MSZAHigh precision type
3-Position Rotary Table25A-MSZBBasic type

Shock Absorber 25A- RB□/RJ

Series Compatible with Secondary Batteries Series 25A- » Related Products
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Shock Absorber25A-RJSoft type
Shock Absorber25A-RJShort stroke type
Shock Absorber25A-RBStandard
Shock Absorber25A-RBCStandard

Air Cylinder 25A-

Series Compatible with Secondary Batteries Series 25A- » Actuators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Pin Cylinder25A-CJP2Standard
Air Cylinder25A-CJ2Standard
Air Cylinder25A-CJ2KStandard
Air Cylinder25A-CBJ2With end lock
Air Cylinder25A-CM2Standard
Air Cylinder25A-CG1Standard
Air Cylinder25A-CBG1With end lock
Air Cylinder25A-MBStandard
Air Cylinder25A-CA2Standard
Air Cylinder25A-CS2Standard
Lock Cylinder25A-MWBCylinder with lock
Lock Cylinder25A-MWB-UTLock unit
Compact Cylinder with Lock25A-CLQCylinder with lock

Directional Control Valve 25A-

Series Compatible with Secondary Batteries Series 25A- » Directional Control Valves
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
5-Port Solenoid Valve25A-JSY1000/3000Plug-in connector connecting base
5-Port Solenoid Valve25A-JSY1000/3000Non Plug-in metal base
5-Port Solenoid Valve25A-SY5000, 25A-SY7000Plug-in connector connecting base
5-Port Solenoid Valve25A-SY5000, 25A-SY7000, 25A-SY9000
5-Port Solenoid Valve25A-VQ2000, 4000(W)
5-Port Solenoid Valve25A-SQ2000
5-Port Solenoid Valve25A-VQZ1000
Separate Type Double Check Block25A-VQ1000, 2000Double check block
3-Port Solenoid Valve25A-VP342, 542, 742Body ported
3-Port Solenoid Valve25A-VPX400Safety Standard ISO 13849-1
3-Port Solenoid Valve25A-VP500/700-X536, X538, X555Safety standards ISO13849-1
3-Port Solenoid Valve25A-VT317
3-Port Solenoid Valve25A-VG342
5-Port Air Operated Valve25A-SYA5000, 7000
3-Port Air Operated Valve25A-SYJA500, 700
Finger Valve25A-VHK-A
OSHA Standard Compliant
Pressure Relief 3-Port Valve
with Locking Holes
25A-VHS20(W), 30(W), 40(W), 50(W)-D
Conforming to OSHA Standard
Pressure Relief 3-Port Valve with Locking Holes
25A-VHS20, 30, 40, 50
Conforming to OSHA Standard
Pressure Relief 3-Port Valve with Locking Holes
25A-VHS2510, 3510, 4510, 5510

Copper, Fluorine-free 20-

Copper, Fluorine-free Equipment Series 20-
    ・Suitable for environments where the presence of copper or fluorine materials is restricted.
    ・Dimensions are the same as the standard type.
DescriptionModel
Copper, Fluorine-free20-

2-Color Display Digital Flow Switch/Low Particle Generation PF2M7-X300

Clean Series/Low-Particle Generation » Flow Switch
    ・Low Particle Generation
     Flow control of a clean air blow in clean room environments
    ・Metal Material of Parts in Contact with Fluid: Stainless Steel 304
  • 2-Color Display Digital Flow Switch/Low Particle Generation PF2M7-X300
    Manual
    Series View search result
    PF2M7-X300View search result
  • 2-Color Display Digital Flow Switch/Low Particle Generation PF2M7-X300
    DoC/IM
    Series View search result
    PF2M7-X300View search result
SeriesApplicable fluidRated flow range (L/min)
PF2M7-X300Dry air, N2, Ar, CO20.01 to 1.0(0.01 to 0.5)
0.02 to 2.0(0.02 to 1)
0.05 to 5.0(0.05 to 2.5)
0.1 to 10.0(0.1 to 5)
0.3 to 25.0(0.3 to 12.5)
0.5 to 50.0(0.5 to 25)
1.0 to 100.0(1.0 to 50)
2 to 200(2 to 100)
※( ): For CO2

3-Screen Display High-Precision Digital Pressure Switch
10-ZSE20□(F)/10-ISE20□ 

Clean Series/Low-Particle Generation » Switches/Sensors

    Clean Series


    ・Visualization of settings
    ・Simple 3-step setting
    ・Easy screen switching
     It is possible to change the settings while checking the measured value.
    ・Delay time:1.5 ms or less
    ・Current consumption: 25 mA or less
    ・IO-Link compatible
  • 3-Screen Display High-Precision Digital Pressure Switch
    10-ZSE20□(F)/10-ISE20□ 
    Manual
    Series Type View search result
    10-ZSE20(F)
    10-ISE20
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    10-ZSE20A(F)
    10-ISE20A
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    10-ZSE20B(F)
    10-ISE20B-(L)
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    10-ZSE20C(F)
    10-ISE20C(H)
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
  • 3-Screen Display High-Precision Digital Pressure Switch
    10-ZSE20□(F)/10-ISE20□ 
    DoC/IM
    Series Type View search result
    10-ZSE20(F)
    10-ISE20
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    10-ZSE20A(F)
    10-ISE20A
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    10-ZSE20B(F)
    10-ISE20B-(L)
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    10-ZSE20C(F)
    10-ISE20C(H)
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
SeriesOutput typeTypeRated pressure rangeEnclosureApplicable fluid
10-ZSE20(F)
10-ISE20
1 outputCompound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0kPa
0.0 to −101.0kPa
−0.100 to 1.000MPa
IP40Air
10-ZSE20A(F)
10-ISE20A
2 outputs
Analog output
(Voltage/Current)
Compound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0kPa
0.0 to −101.0kPa
−0.100 to 1.000MPa
IP40Air
10-ZSE20B(F)
10-ISE20B-(L)
2 outputs
Analog output
(Voltage/Current)
IO-Link/Switch: 1 output
Compound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0kPa
0.0 to −101.0kPa
−0.100 to 1.000MPa
IP65Air
10-ZSE20C(F)
10-ISE20C(H)
2 outputs
Analog output
(Voltage/Current)
Compound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0kPa
0.0 to −101.0kPa
−0.100 to 1.000MPa
−0.100 to 2.000MPa
IP65General fluids

Elbow Type/Universal Type Push-lock Type 10-AS-F

Clean Series/Low-Particle Generation » Flow Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
in the cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Elbow type10-AS12□1F to 42□1FM5×0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ2 to φ16φ1/8'' to φ1/2''
Universal type10-AS13□1F to 43□1FM5×0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ3.2 to φ12φ1/8'' to φ1/2''
Elbow type
Uni thread
10-AS22□1F to 42□1FUni 1/8 to 1/2φ3.2 to φ16φ1/8'' to φ1/2''
Universal type
Uni thread
10-AS23□1F to 43□1FUni 1/8~1/2φ3.2 to φ12φ1/8'' to φ1/2''

Go Top