WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,247 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Multi-tube Holder TM

Fittings and Tubing » Related Products
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD

Polyurethane Tubing 10-TU

Fittings and Tubing » Tubing(Fluoropolymer/Clean)
Clean Series/Low-Particle Generation » Tubing

    Clean Series


    ・Flexible tubing 0.8 MPa max. (at 20℃)

    ★ Only black and blue are available for the inch size.
SeriesApplicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Color ★
10-TUφ4, φ6, φ8, φ10, φ12φ1/8Black, White, Red, Blue, Yellow, Green, Clear, Orange

FR Three-layer Polyurethane Tubing TRTU

Fittings and Tubing » Tubing(Tubing for Special Environments)
Arc Welding Process Equipment » Tubing/Fittings/Flow Control Equipment

    ・Spatter resistance has been improved by installing an aluminum layer between the outer layer and the inner tube.
     (It is twice that of the TRBU series FR double layer polyurethane tubing.)
    ・For general pneumatic and water piping in environments exposed to sparks from arc welding, etc.
    ・Flame resistant (Equivalent to UL-94 Standard V-0)
SeriesTubing O.D.ColorFluid
TRTUφ6,φ8,φ10,φ12Black, White, Red, Blue, Yellow, GreenAir, Water

FR Soft Nylon Tubing TRS

Fittings and Tubing » Tubing(Tubing for Special Environments)
    ・Max. operating pressure: 1.2 MPa (at 20℃)
    ・For use in spatter-generating atmospheres/Flame resistant
     (Equivalent to UL-94 Standard V-0)
SeriesTubing O.D.ColorFluid
TRSφ6,φ8,φ10,φ12Black, White, Red, Blue, GreenAir, Water

Nylon Tubing T

Fittings and Tubing » Tubing
Equipment for the Semiconductor Industries » Cooling WaterPiping Equipment
    ・General pneumatic tubing
    ・Max. operating pressure: 3.0 MPa (T0604, at 20℃)
    *1 Refer to the catalog for more information on using the product.
SeriesTubing O.D.
Metric size
Tubing O.D.
Inch size
ColorFluid
T/TIAφ4,φ6,φ8,φ10
φ12,φ16
φ1/8'',φ3/16'',φ1/4''
φ3/8'',φ1/2''
Black, White, Red, Blue, Yellow, GreenAir, Water
Turbine oil class 1
(ISO VG32)*1

FR One-touch Fittings KR-W2

Fittings and Tubing » Fittings for Special Environments
    ・For use where weld spatter is generated/Flame resistant
     (Equivalent to UL-94 Standard V-0)
    ・Flame resistant spatter cover (KR-□C-X1807)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.Connection thread
KR-W2φ6,φ8,φ10,φ121/8,1/4,3/8,1/2

S Couplers KK/KKH

Fittings and Tubing » Fittings for General Purposes(S Couplers/Multi-connectors)
Equipment for the Semiconductor Industries » Cooling WaterPiping Equipment
    ・One-touch fitting type standardized (KK)
    ・Uses ultra high-impact PBT resin (KKH)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.Connection thread
KKφ3.2,φ4,φ6,φ8
φ10,φ12,φ16
M5 x 0.8,1/8,1/4,3/8,1/2,3/4
KKH-1/8,1/4,3/8,1/2

One-touch Fittings KQ2

Fittings and Tubing » Fittings for General Purposes
    ・Can be used in vacuum to –100 kPa
    ・Body types: Total of 51 models
    ・Thread material/Surface treatment (Treated or Non-treated): 2 types
    ・Selectable surface treatments: Brass (No plating), Electroless nickel-plated brass
    ・Applicable tubing O.D.
     
     Round Type

     Metric: ø2, ø3.2, ø4, ø6, ø8, ø10, ø12, ø16
     Inch:ø1/8'', ø5/32'', ø3/16'', ø1/4'', ø5/16'', ø3/8'', ø1/2''

     Oval Type

     Metric: ø3.2, ø4, ø6
     Inch:ø1/8'', ø5/32'', ø3/16''
    ・Connection thread
     Metric:M3, M5, M6
     R,Rc :1/8, 1/4, 3/8, 1/2
     G:1/8, 1/4, 3/8, 1/2
     NPT:10-32UNF, 1/16, 1/8, 1/4, 3/8, 1/2
     Uni:1/8, 1/4, 3/8, 1/2
    ・Seal method
     Sealant/Gasket seal
     Face seal
     Gasket seal(Uni thread)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesRelease button shapeSizeConnection thread
KQ2Oval TypeMetric, InchM,R,Rc,G,NPT,Uni
KQ2Round TypeMetric, InchM,R,Rc,G,NPT,Uni

Large Flow Lubricator AL

Lubrication Equipment » Lubrication Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeBowl capacity (cm3)
AL800/9001 1/4,1 1/2,2440,1000

Go Top