WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,247 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


One-touch Fittings 10-KQ2

Clean Series/Low-Particle Generation » Fittings

    Clean Series


    ・One-touch connection
    ・Possible to use in vacuum to –100 kPa.
SeriesSizeApplicable tubing O.D.Connection thread
10-KQ2Metricφ2, φ3.2, φ4, φ6, φ8, φ10, φ12, φ16M3×0.5, M5×0.8, M6×1.0,
1/8, 1/4, 3/8, 1/2
10-KQ2Inchφ1/8'', φ5/32'', φ3/16'', φ1/4'', φ5/16'', φ3/8'', φ1/2''10-32UNF
NPT 1/16, 1/8, 1/4, 3/8, 1/2

Membrane Air Dryer 10-IDG□A

Clean Series/Low-Particle Generation » Air Dryers
SeriesOutlet air flow rate L/min (ANR)Outlet air atmospheric
pressure dew point (℃)
10-IDG30A to 100A300 to 1000-20
10-IDG30HA to 100HA300 to 1000-15
10-IDG30LA to 100LA75 to 300-40
10-IDG60SA to 100SA50 to 150-60
10-IDG3 to 10025 to 1000-20
10-IDG3H to 100H25 to 1000-15
10-IDG30L to 100L75 to 300-40
10-IDG60S to 100S50 to 150-60

Linear Guide Parallel Style Air Gripper 11-/22-MHZ2

Clean Series/Low-Particle Generation » Air Grippers
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesCylinder bore size (mm)
Standard11-/22-MHZ210, 16, 20, 25

Rotary Actuator 10-/21-CRB1

Clean Series/Low-Particle Generation » Rotary Actuators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesVane typeSizeRotating angle
Single
Rotating angle
Double
10-CRB1Single, Double10, 15, 20, 3090°, 180°, 270°90°, 100°
21-CRB1Single, Double10, 15, 20, 3090°, 180°, 270°90°, 100°

Air Cylinder 10-/11-/21-/22-CJ2-Z

Clean Series/Low-Particle Generation » Air Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Standard10-/11-/21-/22-CJ2Double acting, Single rod6
Standard10-/11-/21-/22-CJ2-ZDouble acting, Single rod10,16
Standard10-/11-/21-/22-CJ2W-ZDouble acting, Double rod10,16
Direct mount10-/11-/21-/22-CJ2RA-ZDouble acting, Single rod10,16

5 Port Solenoid Valve 10-SY

Clean Series/Low-Particle Generation » Directional Control Valves

    Clean Series



    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
SeriesSonic conductance: CCylinder sizePower consumptio (W)
10-SY30001.1dm3(s・bar)φ400.35
10-SY50002.8dm3(s・bar)φ630.35
10-SY70004.5dm3(s・bar)φ800.35
10-SY900010dm3(s・bar)φ1000.35

Vertical Suction Filter FHIA

Hydraulic Equipment » Hydraulic Equipment
    ・Vertical suction filters are designed for installation between the pump
     and reservoir tank.
     Their main function is to protect the pump.
    ・It is possible to detect clogging with the differential pressure indicator
     and differential pressure indication switch (CB-□□H).
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeRated flow rate L/minOperating
pressure
Element μm
(Nominal filtration)
FHIA1/2B to 4B30 to 1300Negative pressureMicromesh :
74, 105, 149

Compact Hydraulic Cylinder CHQ/CHDQ

Hydraulic Equipment » Hydraulic Cylinders
    ・Lightweight, compact aluminum body
    ・It is possible to mount auto switches.
    ・Same longitudinal dimensions for cylinders with/without auto switches
    ・With auto switch (CHDQ series: CHDQ, CHDQW)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesNominal pressure (MPa)Body materialActionBore Size (mm)
CHQ3.5AluminumDouble acting, Single rod20, 32, 40, 50
63, 80, 100
CHQW3.5AluminumDouble acting, Double rod20, 32, 40, 50
63, 80, 100

Double-layered Tubing for Instrumentation Device (Single-tube/Double-tube) IN-241, T-X120/121/166

Pneumatic Instrumentation Equipment » Piping Materials
    ・Double-layered tubing with an external layer of vinyl chloride or polyolefin to protect the inner tubing
    ・Inner tubing color: Black or Black + White
SeriesTube size Tubing
O.D. ×Tubing I.D.
Fluid
IN-241 T-X120/121/166φ6×φ4
φ8×φ6
φ10×φ7.5
Air

Go Top