There were 368 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Air Preparation Filter 25A-
Series Compatible with Secondary Batteries Series 25A- » Air Preparation Equipment/Clean Air FiltersSeries | Model | Specification |
---|---|---|
Membrane Air Dryer | 25A-IDG | Single unit/Standard dew point -40ºC/-60ºC specifications |
Air Preparation Filter | 25A-AFF | Main line filter |
Air Preparation Filter | 25A-AM | Mist separator |
Air Preparation Filter | 25A-AMD | Micro mist separator |
Air Preparation Filter | 25A-AMH | Micro mist separator with pre-filter |
Air Preparation Filter | 25A-AFF-D | Line filter |
Air Preparation Filter | 25A-AM-D | Mist separator |
Air Preparation Filter | 25A-AMD-D | Micro mist separator |
Air Preparation Filter | 25A-AMK-D | Activated carbon filter |
Copper, Fluorine-free 20-
Copper, Fluorine-free Equipment Series 20--
・Suitable for environments where the presence of copper or fluorine materials is restricted.
・Dimensions are the same as the standard type.
Description | Model |
---|---|
Copper, Fluorine-free | 20- |
3-Screen Display High-Precision Digital Pressure Switch
10-ZSE20□(F)/10-ISE20□
Clean Series/Low-Particle Generation » Switches/Sensors
Clean Series
・Visualization of settings
・Simple 3-step setting
・Easy screen switching
It is possible to change the settings while checking the measured value.
・Delay time:1.5 ms or less
・Current consumption: 25 mA or less
・IO-Link compatible
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Pressure Switch Series Variations/Application Example
Glossary of Terms/Technical Information Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example
Glossary of Terms/Technical Information Green Procurement (RoHS)
Series | Output type | Type | Rated pressure range | Enclosure | Applicable fluid |
---|---|---|---|---|---|
10-ZSE20(F) 10-ISE20 | 1 output | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0kPa 0.0 to −101.0kPa −0.100 to 1.000MPa | IP40 | Air |
10-ZSE20A(F) 10-ISE20A | 2 outputs Analog output (Voltage/Current) | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0kPa 0.0 to −101.0kPa −0.100 to 1.000MPa | IP40 | Air |
10-ZSE20B(F) 10-ISE20B-(L) | 2 outputs Analog output (Voltage/Current) IO-Link/Switch: 1 output | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0kPa 0.0 to −101.0kPa −0.100 to 1.000MPa | IP65 | Air |
10-ZSE20C(F) 10-ISE20C(H) | 2 outputs Analog output (Voltage/Current) | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0kPa 0.0 to −101.0kPa −0.100 to 1.000MPa −0.100 to 2.000MPa | IP65 | General fluids |
Compact Hydraulic Cylinder CHQ/CHDQ
Hydraulic Equipment » Hydraulic Cylinders
-
・Lightweight, compact aluminum body
・It is possible to mount auto switches.
・Same longitudinal dimensions for cylinders with/without auto switches
・With auto switch (CHDQ series: CHDQ, CHDQW)
Safety Instructions Hydraulic Cylinders/Precautions Auto Switches/Precautions
Series Variations Technical Data Green Procurement (RoHS)
Series Variations Technical Data Green Procurement (RoHS)
Series | Nominal pressure (MPa) | Body material | Action | Bore Size (mm) |
---|---|---|---|---|
CHQ | 3.5 | Aluminum | Double acting, Single rod | 20, 32, 40, 50 63, 80, 100 |
CHQW | 3.5 | Aluminum | Double acting, Double rod | 20, 32, 40, 50 63, 80, 100 |
NAMUR Interface 3-Port Solenoid Valve VFN200N
Pneumatic Instrumentation Equipment » Solenoid Valves
-
・The interface surface is compliant with NAMUR Standards.
Can be directly installed on industrial valve actuators that comply with NAMUR
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Power consumption (W) |
---|---|---|---|---|
VFN200N | 5.41 | 0.31 | 1.38 | 1.8 |
Pressure Switch IS
Pneumatic Instrumentation Equipment » Detection Conversion Units
-
・The pressure switch IS100 series can be utilized for automatic air pressure control in a wide variety of fields, such as industrial machinery or chemical plants.
・Pressure adjustment range: 0.02 to 0.1 MPa
・Electric wiring: Various wiring and entry methods can be selected.
・Mechanical service life: 100,000 cycles
Series | Port size | Pressure adjustment range (MPa) | Contact |
---|---|---|---|
IS100 | Rc1/4 | 0.02 to 0.1 | Using micro switch A, B 2 contacts |
P Cylinder (Cylinder with Positioner) CPA2/CPS1
Pneumatic Instrumentation Equipment » Actuators
-
・Cylinder positioning in proportion to the input signal (air pressure) is possible.
・Correction operation function: Returns to the initial setting position even when the position deviates due to load variations
Series | Bore size | Stroke (mm) | Air connection port | Supply pressure (MPa) | Input pressure (MPa) |
---|---|---|---|---|---|
CPA2 | φ50 to 100 | 25 to 300 | Rc1/4 female thread | 0.3 to 0.7 | 0.02 to 0.1 |
CPS1 | φ125 to 300 | 30 to 300 | Rc1/4 female thread | 0.3 to 0.7 | 0.02 to 0.1 |
Electro-Pneumatic Transducer IT600/601
Pneumatic Instrumentation Equipment » Electro-Pneumatic Transducers
-
・Air pressure in proportion to the current signal can be output.
・Wide output pressure range: 0.02 to 0.6 MPa
・Fast response
・Independent electric unit/Explosion-proof (flameproof) construction
・Easy span adjustment
Series | Port size | Supply air pressure (MPa) | Input current |
---|---|---|---|
IT600 | Rc1/4 | 0.14 to 0.24 | 4 to 20 mA DC |
IT601 | Rc1/4 | 0.24 to 0.7 | 4 to 20 mA DC |
Booster Relay IL100/XT240
Pneumatic Instrumentation Equipment » Relays/Valves-
・Used when the piping distance between the instrumentation and operational area is long, or when the operational area has a large capacity
・Can help accelerate actuation speed considerably
Series | Port size | Pressure ratio | Input/Output pressure |
---|---|---|---|
IL100 | Rc1/4, 3/8 | 1:1 | 0.7 MPa |
XT240 | Rc. NPT 1/4 (SIG), 1 (SUP. OUT) | 1:1 | 0.7 MPa |
Filter Regulator 1301/IW
Pneumatic Instrumentation Equipment » RegulatorsSeries | Port size | Set pressure (MPa) | Filtration accuracy (μm) |
---|---|---|---|
IW | Rc1/4 | 0.02 to 0.2 0.02 to 0.3 0.02 to 0.5 | 5 |
1301 | Rc1/4 | 0.02 to 0.2 0.02 to 0.29 0.02 to 0.49 | 5 |