Product Information »
WEB Catalog
IN_PROD_346
» Electric Actuators/Cylinders
» Rod Type/Guide Rod Type
Rod Type/Guide Rod Type
Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Rod Type LE2Y□H
-
· Compatible with manifold controller
· Annual CO2 emissions reduced by up to 38% through motor control
optimization (SMC comparison)
8.7 kg-CO2e/year (14.1)
∗ The numerical values vary depending on the operating conditions.
· Battery-less absolute encoder type
Restart from the last stop position is possible.
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor 24 VDC) | LE2Y16□H | 30 to 300 | Max. 40 | Max. 700 | 2.5,5,10 |
Battery-less absolute (Step motor 24 VDC) | LE2Y25□H | 30 to 400 | Max. 70 | Max. 900 | 3,6,12,20 |
Battery-less absolute (Step motor 24 VDC) | LE2Y32□H | 50 to 500 | Max. 100 | Max. 900 | 4,8,16,24 |
Electric Actuator/Rod Type, Motor Top/Parallel Type LEY

-
LEY Series Step Motor (Servo/24 VDC), Servo Motor (24 VDC)
・Long stroke: Max. 500 mm
・Direct mounting: 3 directions, Bracket mounting: 3 types
・Auto switch can be mounted.
・Speed control/Positioning: Max. 64 points
・Either positioning or pushing control can be selected.
It is possible to hold the actuator with the rod pushing on a workpiece,
etc.
・Positioning repeatability: ±0.02 mm or less
・Dust-tight/Water-jet-proof (IP65)
LEY Series AC Servo Motor
・High output motor (100/200/400 W/750W)
・Improved high speed transfer ability
・High acceleration compatible (5000 mm/s2)
・Pulse input type
・With internal absolute encoder
・Positioning repeatability: ±0.02 mm or less
・Dust-tight/Water-jet-proof (IP65 equivalent)
・Motorless specification is available. Click here for details
・Compatible drivers: Click here for LECSS-T,LECY□
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List Actuator Cable I/O Cable
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List Actuator Cable I/O Cable
Specification | Model | Stroke (mm) | Pushing force (N) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LEY16 | 30 to 300 | Max. 141 | Max. 500 | 2.5,5,10 |
Step motor (Servo/24 VDC) | LEY25 | 30 to 400 | Max. 452 | Max. 500 | 3,6,12 |
Step motor (Servo/24 VDC) | LEY32 | 30 to 500 | Max. 707 | Max. 500 | 4,8,16 |
Step motor (Servo/24 VDC) | LEY40 | 30 to 500 | Max. 1058 | Max. 300 | 4,8,16 |
Servo motor (24 VDC) | LEY16A | 30 to 300 | Max. 111 | Max. 500 | 2.5,5,10 |
Servo motor (24 VDC) | LEY25A | 30 to 400 | Max. 130 | Max. 500 | 3,6,12 |
AC servo motor | LEY25□S | 30 to 400 | Max. 485 | Max. 900 | 3,6,12 |
AC servo motor | LEY32□S | 30 to 500 | Max. 588 | Max. 1200 | 5,10,20 |
AC servo motor | LEY63□S | 100 to 800 | Max. 3343 | Max. 1000 | 5 (2.86),5,10,20 |
AC servo motor | LEY100 | 100 to 1000 | MAX.12000 | MAX.500 | 2,3.3,10 |
Electric Actuator/Rod Type, In-line Motor Type LEY□D

-
LEYG Series Step Motor (Servo/24 VDC), Servo Motor (24 VDC)
・Compact integration of guide rods
Achieves lateral load resistance and high non-rotating accuracy
・Lateral end load: 5 times more (Compared with a rod type, size 25, 100 stroke)
・Compatible with sliding bearings and ball bushing bearings
Compatible with moment load and stopper (sliding bearings)
・Speed control/Positioning: Max. 64 points
・Either positioning or pushing control can be selected.
It is possible to hold the actuator with the rod pushing on a workpiece, etc.
・Positioning repeatability: ±0.02 mm or less
LEYG Series AC Servo Motor
・High output motor (100/200 W/400W/750W)
・Improved high speed transfer ability
・High acceleration/deceleration compatible (5000 mm/s2)
・Pulse input type
・With internal absolute encoder
・Compatible drivers: LECS, LECYm
・Motorless specification is available. Click here for details
・Compatible drivers: Click here for LECSS-T,LECY□
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List
Specification | Model | Stroke (mm) | Pushing force (N) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LEY16D | 30 to 300 | Max. 141 | Max. 500 | 2.5,5,10 |
Step motor (Servo/24 VDC) | LEY25D | 30 to 300 | Max. 452 | Max. 500 | 2.5, 5, 10 |
Step motor (Servo/24 VDC) | LEY32D | 30 to 500 | Max. 707 | Max. 500 | 4,8,16 |
Step motor (Servo/24 VDC) | LEY40D | 30 to 500 | Max. 1058 | Max. 300 | 4,8,16 |
Servo motor (24 VDC) | LEY16D | 50 to 300 | Max. 111 | Max. 500 | 2.5,5,10 |
Servo motor (24 VDC) | LEY25D | 50 to 400 | Max. 130 | Max. 500 | 3,6,12 |
AC servo motor | LEY25D | 30 to 400 | Max. 485 | Max. 900 | 3,6,12 |
AC servo motor | LEY32D | 30 to 500 | Max. 736 | Max. 1000 | 4,8,16 |
AC servo motor | LEY63D | 100 to 800 | Max. 1910 | Max. 1000 | 5,10,20 |
AC servo motor | LEY100D | 100 to 1000 | Max. 12000 | Max. 500 | 10 |
High Performance Electric Actuator/Rod Type LEY□F
-
・A rod type (LEY□F) has been added. [New]
・Reduces cycle time
LEFS□F: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing
model∗1
LEY□F: Reduced by 44% (0.54 s ← 0.97 s) compared with the existing
model∗2
∗1 When LEFS25FH-400 is operated from 0 to 400 mm (stroke)
∗2 When LEY25FA-300 is operated from 0 to 300 mm (stroke)
・Acceleration/Deceleration: 10000 mm/s2 (334% increase compared with
the existing model)
・Max. speed
LEFS□F: 1500 mm/s (Improved by 25% compared with the existing
model)
LEY□F: 800 mm/s (Improved by 60% compared with the existing model)
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS) CE/UL-compliance List
Specification | Model | Stroke (mm) | Pushing force (N) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
High performance Step motor (Servo/24 VDC) | LEY16F | 30 to 300 | Max.141 | Max.800 | 2.5,5,10 |
High performance Step motor (Servo/24 VDC) | LEY25F | 30 to 400 | Max.452 | Max.1500 | 3,6,12 |
High performance Step motor (Servo/24 VDC) | LEY40F | 30 to 500 | Max.1058 | Max.1300 | 4,8,16 |
Dust-tight/Water-jet-proof (IP69K Equivalent) Electric Actuator/Rod Type HF2A-LEY
-
・Enclosure: IP69K equivalent
Smooth design for less residual liquid accumulation
External parts: Stainless steel 304
Scraper, Static seal: US FDA compliant material (Blue)
Grease: NSF-H1 grade
・Equipment for the food manufacturing industry HF2A- series
・Lubricants or rust proof agents are not used for the external parts.
Otherwise, lubricants or rust proof agents for the food machinery are
being used.
・US FDA compliant materials are used.
・Work load: Max. 80 kg∗ ∗ Size 63, Lead C
・Stroke: Max. 800 mm∗ ∗ Size 63
* IP69K is the degree of protection against dust and high-temperature/
high-pressure water washdown specified in DIN 40050-9 and
currently specified in ISO 20653 and JIS D 5020.
Specification | Model | Stroke (mm) | Pushing force (N) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
AC servo motor | HF2A-LEY25 | 50 to 400 | Max. 485 | Max. 900 | 12,20 |
AC servo motor | HF2A-LEY32 | 50 to 500 | Max. 588 | Max. 1200 | 6,10 |
AC servo motor | HF2A-LEY63 | 50 to 800 | Max. 1910 | Max. 1000 | 3,5 |
Electric Actuator/Rod Type Dust-tight/Water-jet-proof
(IP65 Equivalent/IP67 Equivalent) LEY-X7
-
・Enclosure: IP65 equivalent/IP67 equivalent
・Max. stroke: 500 mm*
* For sizes 32 and 40
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS) Actuator Cable I/O Cable
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS) Actuator Cable I/O Cable
Specification | Model | Stroke (mm) | Pushing force (N) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LEY25-X7 | 30 to 400 | Max. 452 | Max. 300 | 3, 6, 12 |
Step motor (Servo/24 VDC) | LEY32-X7 | 30 to 500 | Max. 707 | Max. 300 | 4, 8, 16 |
Step motor (Servo/24 VDC) | LEY40-X7 | 30 to 500 | Max. 1058 | Max. 300 | 4, 8, 16 |
Servo motor (24 VDC) | LEY25A-X7 | 30 to 400 | Max. 130 | Max. 300 | 3, 6, 12 |
Electric Actuator/Guide Rod Type, Motor Top Mounting Type LEYG

-
LEYG Series Step Motor (Servo/24 VDC), Servo Motor (24 VDC)
・Compact integration of guide rods
Achieves lateral load resistance and high non-rotating accuracy
・Lateral end load: 5 times more (Compared with a rod type, size 25, 100 stroke)
・Compatible with sliding bearings and ball bushing bearings
Compatible with moment load and stopper (sliding bearings)
・Speed control/Positioning: Max. 64 points
・Either positioning or pushing control can be selected.
It is possible to hold the actuator with the rod pushing on a workpiece, etc.
・Positioning repeatability: ±0.02 mm or less
LEYG Series AC Servo Motor
・High output motor (100/200 W)
・Improved high speed transfer ability
・High acceleration/deceleration compatible (5000 mm/s2)
・Pulse input type
・With internal absolute encoder
・Motorless specification is available. Click here for details
・Compatible drivers: Click here for LECSS-T,LECY□
Safety Instructions Electric Actuators/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List Actuator Cable I/O Cable
Specification | Model | Stroke (mm) | Pushing force [N] | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LEYG16 | 30 to 200 | Max. 141 | Max. 500 | 2.5,5,10 |
Step motor (Servo/24 VDC) | LEYG25 | 30 to 300 | Max. 452 | Max. 500 | 3,6,12 |
Step motor (Servo/24 VDC) | LEYG32 | 30 to 300 | Max. 707 | Max. 500 | 4,8,16 |
Step motor (Servo/24 VDC) | LEYG40 | 30 to 300 | Max. 1058 | Max. 300 | 4,8,16 |
Servo motor (24 VDC) | LEYG16A | 30 to 200 | Max. 111 | Max. 500 | 2.5,5,10 |
Servo motor (24 VDC) | LEYG25A | 30 to 300 | Max. 130 | Max. 500 | 3,6,12 |
AC servo motor | LEYG25□S | 30 to 300 | Max. 485 | Max. 900 | 3,6,12 |
AC servo motor | LEYG32□S | 30 to 300 | Max. 588 | Max. 1200 | 5,10,20 |
Electric Actuator/Guide Rod Type, In-line Motor Type LEYG□D

-
Series LEYG Step Motor (Servo/24 VDC) Servo Motor (24 VDC)
・Compact integration of guide rods
Achieves lateral load resistance and high non-rotating accuracy.
・Lateral end load: 5 times more (compared with rod type, size 25 and 100 stroke)
・Compatible with sliding bearing and ball bushing bearing.
Compatible with moment load and stopper (sliding bearing).
・Speed control/Positioning: Max. 64 points
・Positioning and pushing control can be selected.
Possible to hold the actuator when pushing the rod to a workpiece, etc.
・Positioning repeatability: ±0.02 mm or less
Series LEY AC Servo Motor
・High output motor (100/200 W)
・Improved high speed transfer ability
・High acceleration/deceleration compatible (5,000mm/s2)
・Pulse input type
・With internal absolute encoder
・Motorless specification is available. Click here for details
・Compatible drivers: Click here for LECSS-T,LECY□
Safety Instructions Electric Actuators/Precautions Features Series Variations
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Spec. | Model | Stroke (mm) | Pushing force [N] | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LEYG16D | 30 to 200 | Max. 141 | Max. 500 | 2.5,5,10 |
Step motor (Servo/24 VDC) | LEYG25D | 30 to 200 | Max. 452 | Max. 500 | 3,6,12 |
Step motor (Servo/24 VDC) | LEYG32D | 30 to 200 | Max. 707 | Max. 500 | 4,8,16 |
Step motor (Servo/24 VDC) | LEYG40D | 30 to 200 | Max. 1058 | Max. 300 | 4,8,16 |
Servo motor (24 VDC) | LEYG16DA | 30 to 200 | Max. 111 | Max. 500 | 2.5,5,10 |
Servo motor (24 VDC) | LEYG25DA | 30 to 300 | Max. 130 | Max. 500 | 3,6,12 |
AC servo motor | LEYG25DS | 30 to 300 | Max. 485 | Max. 900 | 3,6,12 |
AC servo motor | LEYG32DS | 30 to 300 | Max. 736 | Max. 1000 | 4,8,16 |
Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Guide Rod Type LE2YG□H
-
· Guide Rod Type LE2YG□H Series has been added. [New]
· Compatible with manifold controller
Up to 16 axes can be connected
· Annual CO2 emissions reduced by up to 38% through motor control
optimization (SMC comparison)
8.7 kg-CO2e/year (14.1)
∗ The numerical values vary depending on the operating conditions.
· Battery-less absolute encoder type
Restart from the last stop position is possible.
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor 24 VDC) | LE2YG16□H | 30 to 200 | Max. 40 | Max. 700 | 2.5,5,10 |
Battery-less absolute (Step motor 24 VDC) | LE2YG25□H | 30 to 300 | Max. 70 | Max. 900 | 3,6,12,20 |
Battery-less absolute (Step motor 24 VDC) | LE2YG32□H | 30 to 300 | Max. 100 | Max. 900 | 4,8,16,24 |