WEB Catalog

Product Information »  WEB Catalog  » Clean Series/Low-Particle Generation » Fittings

Fittings

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

One-touch Fittings 10-KQ2

    Clean Series


    ・One-touch connection
    ・Possible to use in vacuum to –100 kPa.
SeriesSizeApplicable tubing O.D.Connection thread
10-KQ2Metricφ2, φ3.2, φ4, φ6, φ8, φ10, φ12, φ16M3×0.5, M5×0.8, M6×1.0,
1/8, 1/4, 3/8, 1/2
10-KQ2Inchφ1/8'', φ5/32'', φ3/16'', φ1/4'', φ5/16'', φ3/8'', φ1/2''10-32UNF
NPT 1/16, 1/8, 1/4, 3/8, 1/2

Insert Fittings 10-KF

SeriesApplicable tubing O.D.Connection thread
10-KFφ4, φ6, φ8, φ10, φ121/8, 1/4, 3/8, 1/2

Miniature Fittings 10-M

SeriesApplicable tubing O.D.Connection thread
10-Mφ3.2, φ4, φ6M3, M5, 1/8

Rectangular Multi-connector 10-KDM

    Clean Series


    ・One-touch installation and removal of multi-tubes.
SeriesNo. of connecting tubesConnection thread
10-KDM10, 20φ3.2, φ4, φ6, φ8

Stainless One-touch Fittings 10-KG

SeriesApplicable tubing O.D.Connection thread
10-KGφ4,φ6,φ8,φ10,φ12,φ16M5 x 0.8, 1/8, 1/4,
3/8, 1/2

Stainless Miniature Fittings 10-MS

SeriesApplicable tubing O.D.Connection thread
10-MSφ3.2, φ4, φ6M5

Clean One-touch Fittings for Blowing KP

    ・One-touch fittings for clean room blowing systems
    ・Completely oil-free (Fluoro-coated rubber portions)
    ・Wetted parts are non-metallic.
    ・Parts washed and assembled in a clean room, Packed in double packaging.
    ・Can be used in a vacuum (−100 kPa)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.Connection thread
KPφ4,φ6,φ8,φ10,φ121/8,1/4,3/8,1/2

Clean One-touch Fittings for Driving Air Piping KPQ/KPG

    ・One-touch fittings suitable for driveline air systems in clean room environments
    ・Resin parts: Polypropylene
    ・All metal portions: Brass (Electroless nickel-plated) KPQ
             Stainless steel (Stainless steel 304) KPG
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.Connection thread
KPQφ4,φ6,φ8,φ10,φ12M5,1/8,1/4,3/8,1/2
KPGφ4,φ6,φ8,φ10,φ12M5,1/8,1/4,3/8,1/2

Go Top