Regulators
Filter Regulator 1301/IW
Series | Port size | Set pressure (MPa) | Filtration accuracy (μm) |
---|---|---|---|
IW | Rc1/4 | 0.02 to 0.2 0.02 to 0.3 0.02 to 0.5 | 5 |
1301 | Rc1/4 | 0.02 to 0.2 0.02 to 0.29 0.02 to 0.49 | 5 |
Filter Regulator: Made to Order AW30 to AW60-X430/X440

-
・Special temperature environment:
Special materials are used in the manufacturing of seals and resin parts to allow them to withstand various temperature conditions in cold or tropical (hot) climates.
Series | Environment | Port size | Set pressure (MPa) | Filtration accuracy (μm) |
---|---|---|---|---|
AW30 to AW60-X430 | Low temperature -30 to 60℃ | 1/4 to 1 | 0.05 to 0.85 | 5 |
AW30 to AW60-X440 | High temperature -5 to 80℃ | 1/4 to 1 | 0.02 to 0.2 | 5 |
Filter Regulator AW30/40-X2622

-
・Stainless steel 316 and special temperature environment (−40℃) specifications
・Material of external parts: Stainless steel 316
・Ambient and fluid temperatures: −40 to 80℃
・NACE International Standards compliant
Safety Instructions F.R.L. Units/Precautions Product Selection Guide Process Automation
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
AW30/40-X2622 | 1/4,3/8,1/2,3/4 | 0.05 to 0.85 | 5 |