Hydraulic Cylinders
Compact Hydraulic Cylinder CHQ/CHDQ

-
・Lightweight, compact aluminum body
・It is possible to mount auto switches.
・Same longitudinal dimensions for cylinders with/without auto switches
・With auto switch (CHDQ series: CHDQ, CHDQW)
Safety Instructions Hydraulic Cylinders/Precautions Auto Switches/Precautions Series Variations Technical Data Green Procurement (RoHS)
Series | Nominal pressure (MPa) | Body material | Action | Bore Size (mm) |
---|---|---|---|---|
CHQ | 3.5 | Aluminum | Double acting, Single rod | 20, 32, 40, 50 63, 80, 100 |
CHQW | 3.5 | Aluminum | Double acting, Double rod | 20, 32, 40, 50 63, 80, 100 |
JIS Standard Compact Hydraulic Cylinder CHK□/CHDK□

-
・Lightweight, compact aluminum body
・It is possible to mount auto switches.
・Same longitudinal dimensions for cylinders with/without auto switches
・Compliant with JIS Standards (CHKD series)
・With auto switch (CHDK□ series: CHDKD, CHDKG)
Safety Instructions Hydraulic Cylinders/Precautions Auto Switches/Precautions Series Variations Technical Data Green Procurement (RoHS)
Series | Nominal pressure (MPa) | Body material | Action | Bore Size (mm) |
---|---|---|---|---|
CHKD | 10 | Aluminum | Double acting, Single rod | 20, 25, 32, 40, 50 63, 80, 100 |
CHKG | 16 | Aluminum | Double acting, Single rod | 20, 25, 32, 40, 50 63, 80, 100 |
Small Bore Hydraulic Cylinder CHN

-
・Lightweight with a stainless steel tube and aluminum cover
・Uses a cushion seal type mechanism, Reduces impact at the stroke end, Improves durability
・Smaller cover section compared to tie-rod cylinders
Safety Instructions Hydraulic Cylinders/Precautions Auto Switches/Precautions Series Variations Technical Data Green Procurement (RoHS)
Series | Nominal pressure (MPa) | Tube material | Action | Bore Size (mm) |
---|---|---|---|---|
CHN | 7 | Stainless steel | Double acting, Single rod | 20, 25, 32, 40 |
Round Type Hydraulic Cylinder CHM/CHDM

-
・Lightweight with an aluminum tube and cover
・With auto switch (CHDM series: CHDM)
Safety Instructions Hydraulic Cylinders/Precautions Auto Switches/Precautions Series Variations Technical Data Green Procurement (RoHS)
Series | Nominal pressure (MPa) | Tube material | Action | Bore Size (mm) |
---|---|---|---|---|
CHM | 3.5 | Aluminum | Double acting, Single rod | 20, 25, 32, 40 |
ISO Standard Hydraulic Cylinder CHS□/CHDS□

-
・CHSD: ISO Standard (10762), CHSG: ISO Standard (6020-2)
・Cylinder with built-in cover and mounting bracket allows for easy disassembly and assembly
・Smaller cover section compared to tie-rod cylinders
・Reduced overall length (Compared to the CH2 series)
・With auto switch (CHDS□ series: CHDSD, CHDSG)
Safety Instructions Hydraulic Cylinders/Precautions Auto Switches/Precautions Series Variations Technical Data Green Procurement (RoHS)
Series | Nominal pressure (MPa) | Tube material | Action | Bore Size (mm) |
---|---|---|---|---|
CHSD | 10 | Stainless steel | Double acting, Single rod | 40, 50, 63, 80, 100 |
CHSG | 16 | Stainless steel | Double acting, Single rod | 32, 40, 50, 63, 80, 100 |
JIS Standard Hydraulic Cylinder CH2/CHD2

-
・Uses a cushion seal type mechanism, Reduces impact at the stroke end, Improves durability
・Rod cover with block construction makes for easy disassembly and assembly
・With auto switch (CHD2 series: CHD2E, CHD2EW, CHD2F, CHD2FW, CHD2G, CHD2H)
Safety Instructions Hydraulic Cylinders/Precautions Auto Switches/Precautions Series Variations Technical Data Green Procurement (RoHS)
Series | Nominal pressure (MPa) | Tube material | Action | Bore Size (mm) |
---|---|---|---|---|
CH2E | 3.5 | Aluminum | Double acting, Single rod | 32, 40, 50, 63, 80, 100 |
CH2EW | 3.5 | Aluminum | Double acting, Double rod | 32, 40, 50, 63, 80, 100 |
CH2F | 7 | Stainless steel | Double acting, Single rod | 32, 40, 50, 63, 80, 100 |
CH2FW | 7 | Stainless steel | Double acting, Double rod | 32, 40, 50, 63, 80, 100 |
CH2G | 14 | Iron | Double acting, Single rod | 32, 40, 50, 63, 80, 100 |
CH2H | 14 | Stainless steel | Double acting, Single rod | 32, 40, 50, 63, 80, 100 |
Air-Hydro Booster CQ2

-
・Converts air pressure to hydraulic pressure for high-pressure hydraulic cylinder actuation
・No hydraulic pump is required. High hydraulic pressure can easily be obtained.
・Applications: For lifting workpieces, for automatic clamping devices, hydraulic pressure source for low profile hydraulic cylinders
Safety Instructions Hydraulic Cylinders/Precautionss Auto Switches/Precautions Green Procurement (RoHS)
Series | Pneumatic cylinder dia. (mm) | Generated hydraulic pressure (with 0.5 MPa) | Amount of discharged oil (cm3) |
---|---|---|---|
CQ2 | 100, 140, 160 | 3.5 to 14 | 17 to 105 |
Auto Switch D
Series | Type | Features |
---|---|---|
D Series | Reed auto switch | General purpose type 2-color indicator 2-color indicator with diagnostic output Water resistant 2-color indicator With timer |
D Series | Reed auto switch | General purpose type 2-color indicator |