Product Information »
WEB Catalog
IN_PROD_346
» Switches/Sensors/Controller
» Mechanical Pressure Switches
Mechanical Pressure Switches
Pressure Switch/Reed Switch Type IS10
-
・16% lighter, 11% smaller (Compared with the IS1000)
・Service life: 5 million cycles
・Can be connected to modular type F.R.L. units
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Set pressure range |
---|---|---|
IS10 | Positive pressure | 0.1 to 0.4 MPa 0.1 to 0.6 MPa |
Pressure Switch/Micro Switch Type IS3000

-
・Can be used for micro load, around 10 mA e.g.
・With neon light.
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Set pressure range |
---|---|---|
IS3000 | Positive pressure | 0.1 to 0.7 MPa |
General Purpose Pressure Switch/Snap Switch Type ISG

-
・For general fluids
・Equivalent to IP44
・With neon light
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Set pressure range |
---|---|---|
ISG11□, 21□ | Positive pressure | 0.02 to 0.3 MPa |
ISG12□, 22□ | Positive pressure | 0.05 to 0.7 MPa |
ISG13□, 23□ | Positive pressure | 0.1 to 1.0 MPa |
IS2761 | Positive pressure | 0.1 to 1.0 MPa |
ISG19□, 29□ | Vacuum pressure | -10 to -100 kPa |
Vacuum Switch/Reed Switch Type ZSM1

Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Set pressure range |
---|---|---|
ZSM1 | Vacuum pressure | -27 to -80 kPa |
Pressure Gauge with Switch GP46

-
・A pressure switch function has been added to the gauge.
Series | Size (O.D.) | Connection thread |
---|---|---|
GP46 | φ42.5 | R1/8,1/4 |