Product Information »
WEB Catalog
IN_PROD_346
» Switches/Sensors/Controller
» Electronic Pressure Switches/Sensors (Self-contained Type)
Electronic Pressure Switches/Sensors (Self-contained Type)
3-Screen Display High-Precision Digital Pressure Switch
ZSE20□(F)/ISE20□
-
・A low differential pressure range type has been added to the 20A
series. [New]
・Integrated R1/8 fitting with bottom wiring entry
・An M12 connector type has been added.
・A low pressure range type has been added.
・Visualization of settings
・Simple 3-step setting
・Easy screen switching
It is possible to change the settings while checking the measured value.
・Delay time:1.5 ms or less
・Current consumption: 25 mA or less
・IO-Link compatible
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Output type | Type | Rated pressure range | Enclosure | Applicable fluid |
---|---|---|---|---|---|
ZSE20 (F) ISE20 | 1 output | Compound pressure, Vacuum pressure, Positive pressure | −100.0 to 100.0 kPa, 0.0 to −101.0 kPa, −0.100 to 1.000 MPa | IP40 | Air |
ZSE20A (F) ISE20A | 2 outputs, Analog output (Voltage/Current) | Compound pressure, Vacuum pressure, Positive pressure | −100.0 to 100.0 kPa, 0.0 to −101.0 kPa, −0.100 to 1.000 MPa | IP40 | Air |
ZSE20AF-X573 to 575 (Made to Order) | 2 outputs, Analog output (Voltage/Current) | Low differential pressure | −50.0 to 50.0Pa, −100.0 to 100.0Pa, −200 to 200.0Pa | IP40 | Air |
ZSE20AF-X576 to 580 (Made to Order) | 2 outputs, Analog output (Voltage/Current) | Low pressure | −500 to 500Pa, −1.000 to 1.000kPa, −2.00 to 2.00kPa, −5.00 to 5.00kPa, −10.00 to 10.00kPa | IP40 | Air |
ZSE20B (F)-(L) ISE20B-(L) | 2 outputs, Analog output (Voltage/Current), IO-Link/Switch: 1 output | Compound pressure, Vacuum pressure, Positive pressure | −100.0 to 100.0 kPa, 0.0 to −101.0 kPa, −0.100 to 1.000 MPa | IP65 | Air |
ZSE20C (F)-(L) ISE20C (H)-(L) | 2 outputs, Analog output (Voltage/Current), IO-Link/Switch: 1 output | Compound pressure, Vacuum pressure, Positive pressure | −100.0 to 100.0 kPa, 0.0 to −101.0 kPa, −0.100 to 1.000 MPa, −0.100 to 2.000 MPa | IP65 | General fluids |
Compact Digital Pressure Switch ZSE10(F)/ISE10

-
・Low profile 9.8 mm
・Vertical mounting space reduced to approx. 1/2
(Compared to ZSE/ISE30A series)
・Simultaneous copying is possible for maximum 10 units.
・3-step setting
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Rated pressure range |
---|---|---|
ZSE10F | Compound pressure | -100.0 to 100 kPa |
ZSE10 | Vacuum pressure | 0.0 to -101.0 kPa |
ISE10 | Positive pressure | -0.100 to 1.000 MPa |
3-Screen Display High-Precision Digital Pressure Switch
ISE7□/7□G/79S
-
・It is possible to change the settings while checking the measured value.
・IO-Link
・Angled display
Good visibility from various mounting positions
・Rotating display
Display can rotate 336 degrees after installation
・Applicable fluid:Air, Non-corrosive gas, Non-flammable gas (ISE70/71)
:Liquid or gas that will not corrode materials of parts
in contact with fluid (ISE7□G/79S)
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Rated pressure range |
---|---|---|
ISE70 | Positive pressure (For air) | 0 to 1MPa |
ISE71 | Positive pressure (For air) | 0 to 1.6MPa |
ISE70G | Positive pressure (For general fluids) | 0 to 1MPa |
ISE75G | Positive pressure (For general fluids) | 0 to 2MPa |
ISE76G | Positive pressure (For general fluids) | 0 to 5MPa |
ISE77G | Positive pressure (For general fluids) | 0 to 10MPa |
ISE78G | Positive pressure (For general fluids) | 0 to 16MPa |
ISE79S | Positive pressure (For general fluids) | 0 to 50MPa |
Air Checker/Electronic Pressure Switch PS1000/1100/1200

-
・Plug-in port for One-touch fittings.
・With LED light.
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Set pressure range |
---|---|---|
PS1000 | Positive pressure | -0.1 to 0.45 MPa |
PS1100 | For vacuum/residual pressure | -0.1 to 0.4 MPa |
PS1200 | For vacuum | -100 to 0 kPa |
Compact Pressure Switch ZSE1/ISE1

Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Set pressure range |
---|---|---|
ZSE1 | Vacuum pressure | 0 to -101 kPa |
ISE1L | Positive pressure | 0 to 100 kPa |
ISE1 | Positive pressure | 0 to 1 MPa |
Compact Pressure Switch ZSE2/ISE2

-
・Can be integrated with a ZX or ZR ejector system
・Comes equipped with a suction filter as standard
∗ The ZSE2-0X series was discontinued in May 2024.
Please select the ZSE10 series.
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Set pressure range |
---|---|---|
ZSE2 | Vacuum pressure | 0 to -101 kPa |
ISE2L | Positive pressure | 0 to 100 kPa |
ISE2 | Positive pressure | 0 to 1 MPa |
3-Color Display Digital Gap Checker ISA3
-
・Made-to-order options have been added. [New]
・A type compatible with control units
without a 2-port solenoid valve
・A cable in-line entry type
・Check at a glance to see if a workpiece is placed or not.
・The clearance distance between the detection surface and the workpiece can be found intuitively.
・Simple setting: Change the settings while checking the displayed value.
・Energy saving: Air consumption reduced by 60%
・Improved drainage resistance: 10 times or more
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Rated distance range | Piping specifications: Supply side | Piping specifications: Detection side |
---|---|---|---|
ISA3-F | 0.01 to 0.03 mm | Rc, G 1/8 | φ4, φ6 One-touch fitting, G 1/8 |
ISA3-G | 0.02 to 0.15 mm | Rc, G 1/8 | φ4, φ6 One-touch fitting, G 1/8 |
ISA3-H | 0.05 to 0.30 mm | Rc, G 1/8 | φ4, φ6 One-touch fitting, G 1/8 |
3-Screen Display Digital Gap Checker/IO-Link Compatible ISA3-L
-
・Monitoring the placement condition of the workpiece Indicates failure/abnormality
・Double sensor providing improved preventive and predictive maintenance (IoT) based on IO-Link
Process data provides Displayed value, Outlet pressure, and Supply pressure value.
・NPN/PNP switch function
・3-screen display (Setting)
・Window comparator type
・Zero cut-off range can be changed.
▶IO-Link Master
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS) IO-Link Master
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS) IO-Link Master
Series | Rated distance range | Piping specifications: Supply side | Piping specifications: Detection side |
---|---|---|---|
ISA3-F□L | 0.01 to 0.03 mm | Rc, G 1/8 | φ4, φ6 One-touch fitting, G 1/8 |
ISA3-G□L | 0.02 to 0.15 mm | Rc, G 1/8 | φ4, φ6 One-touch fitting, G 1/8 |
ISA3-H□L | 0.05 to 0.30 mm | Rc, G 1/8 | φ4, φ6 One-touch fitting, G 1/8 |
Digital Pressure Switch (Built-in Regulator Type) ISE35

-
・Modular type mountable
・ARM10/11 series mountable
・Selectable pressure unit
・With anti-chattering function
・Power-saving mode
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Rated pressure range |
---|---|---|
ISE35 | Positive pressure | -0.1 to 1 MPa |
Digital Pressure Sensor GS40

-
・A pressure switch function has been added to the gauge with a digital
display.
*The GS40 Series digital pressure sensor is scheduled to be discontinued at
the end of August 2025.
Please select from the ISE20 Series of high-precision digital pressure
switches.
Series | Set pressure (MPa) |
---|---|
GS40 | 0 to 0.98 |