WEB Catalog

Product Information »  WEB Catalog  » Air Cylinders » Auto Switches

Auto Switches

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

Auto Switch D

SeriesTypeFeatures
D SeriesSolid state auto switchGeneral purpose type 2-color indicator
2-color indicator with diagnostic output
Water resistant 2-color indicator
Hygienic
With timer
Magnetic field resistant 2-color indicator
Heat resistant 2-color indicator
Wide range detection type
D SeriesReed auto switchGeneral purpose type
2-color indicator
Magnetic field resistant 2-color indicator
Heat resistant

Solid State Auto Switch/Short Type D-M9□-5

    Produced upon receipt of order

    ・Overall length reduced by 32%(22 mm→15 mm)
    ・Protrusion from the actuator end surface has been reduced.
    ・Specifications are the same as those of the standard product (D-M9□).
SeriesTypeFeatures
D-M9□-5Solid state auto switchGeneral purpose type

Arc Welding Spatter-resistant Lead Wire Type
Magnetic Field-resistant Solid State Auto Switch D-P3DWA□-1173□ 

    ・Improved lead wire spatter resistance
     Special fluorine compounds are used for the sheath, insulation, and insulator.
     A shield is provided between the sheath and the insulation to prevent spatter from entering the insulation.
    ・A type with a spatter cover is available.
     The metal cover (Material: Stainless steel) covers the body to prevent spatter adhesion.
SeriesTypeFeatures
D-P3DWA□-1173□Solid state auto switchMagnetic field resistant

Trimmer Auto Switch D

    ・Easily distinguish workpieces with a single auto switch
    ・Minimum detectable adjustment width: 0.5 mm
    ・Applicable to the short stroke cylinder
     The detection of the extended and retracted end positions can be made by a single auto switch.
     This switch can be used when two auto switches cannot be mounted due to a short stroke.
SeriesTypeMounting
D-M9KSensor unitDirect mounting (Round groove)
D-Y7KSensor unitDirect mounting (Square groove)
D-F7KSensor unitRail mounting
D-R□KAmplifier unit-

Go Top