Product Information »
WEB Catalog
IN_PROD_346
» Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors
Vacuum Ejectors
Vacuum Ejector ZH
-
・Compact and lightweight
Overall length: Max. 11% reduction (6.7 mm shorter) [Body ported type]
Port height: Max. 25% reduction (9.1 mm shorter) [Body ported type]
Weight: Max. 74% reduction (65.1 g lighter) [Body ported type]
Volume: Max. 39% reduction (14.1 cm3 reduction) [Box type]
・4 mounting types:
Direct mounting, Standard bracket mounting, L-bracket mounting,
DIN rail mounting
・A silencer and standard bracket are available. (Body ported type only)
Body type | Series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] | Guidelines for applicable pad (mm) |
---|---|---|---|---|---|
Body ported type | ZH05DSA | 0.5 | 6 | 13 | 2 to 13 |
Body ported type | ZH07DSA | 0.7 | 12 | 27 | 2 to 20 |
Body ported type | ZH10DSA | 1.0 | 26 | 52 | 2 to 32 |
Body ported type | ZH13DSA | 1.3 | 40 | 88 | 2 to 50 |
Body ported type | ZH15DSA | 1.5 | 58 | 117 | 2 to 100 |
Body ported type | ZH18DSA | 1.8 | 76 | 165 | 2 to 125 |
Body ported type | ZH20DSA | 2.0 | 90 | 201 | 2 to 150 |
Box type (Built-in silencer) | ZH05B□A | 0.5 | 6 | 13 | 2 to 13 |
Box type (Built-in silencer) | ZH07B□A | 0.7 | 12 | 27 | 2 to 20 |
Box type (Built-in silencer) | ZH10B□A | 1.0 | 26 | 52 | 2 to 32 |
Box type (Built-in silencer) | ZH13B□A | 1.3 | 40 | 88 | 2 to 50 |
Box type (Built-in silencer) | ZH15B□A | 1.5 | 58 | 117 | 2 to 100 |
Box type (Built-in silencer) | ZH18B□A | 1.8 | 76 | 165 | 2 to 125 |
Box type (Built-in silencer) | ZH20B□A | 2.0 | 90 | 201 | 2 to 150 |
All Stainless Steel Vacuum Ejector ZH□□-X267
-
・All stainless steel (SCS13: Equivalent to stainless steel 304)
・Sealant not required
・Max. operating temperature: 260℃
・Grease-free
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] | Guidelines for applicable pad (mm) |
---|---|---|---|---|
ZH05-X267 | 0.5 | 5 | 13 | 2 to 13 |
ZH07-X267 | 0.7 | 12 | 23 | 2 to 20 |
ZH10-X267 | 1.0 | 24 | 46 | 2 to 32 |
In-line Type Vacuum Ejector ZU□A
-
・Compact and Lightweight
O.D.: ø10.4, Weight: 3.9 g, Overall length: 52 mm
・Port size
ø4, ø6 One-touch fitting, Rc1/8 female thread, ø5/32"
・Vacuum pressure reached [kPa]
Type S: -90, -87, -85
Type L: -48, -40
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] Type S | Max. suction flow [L/min(ANR)] Type L | Air consumption [L/min(ANR)] | Guidelines for applicable pad (mm) |
---|---|---|---|---|---|
ZU03□A | 0.3 | 1.8 | 3.4 | 4.2 | 2 to 8 |
ZU04□A | 0.4 | 3.2 | 5.8 | 7.7 | 2 to 10 |
ZU05□A | 0.5 | 7 | 13 | 14 | 2 to 13 |
ZU07□A | 0.7 | 11 | 16 | 28 | 2 to 20 |
Vacuum Pad with Ejector ZHP
-
・Ejector and pad are integrated. Space saving with reduced piping labor!
・2-stage ejector
Suction flow rate increased by 50%, Air consumption reduced by 30%
・Easier maintenance
Mounting with the lock plate reduces the steps required for pad replacement!
・Pad diameter: ø63, ø80
Series | Pad diameter | Pad form | Nozzle nominal size |
---|---|---|---|
ZHP | φ63, φ80 | Bellows type with groove Flat type with groove | φ0.7, φ1.0, φ1.2, φ1.5 |