WEB Catalog

Product Information »  WEB Catalog  » Switches/Sensors/Controller  » Controllers

Controllers

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

Flow Controller for Air PFCA7

    ・For the automatic adjustment of the flow rate
    ・Applicable fluid: Dry air, N₂, Ar, CO₂
    ・Color display/2-screen display supported
     For the confirmation of the instantaneous flow rate, flow rate command
     value, and accumulated flow rate at a glance
    ・IO-Link compatible
    ・Flow ratio 100:1
SeriesRated control flow rate range [L/min]
(Dry air, N₂, Ar)
Set control flow rate range [L/min]
(Dry air, N₂, Ar)
Set control flow rate
Min. unit [L/min]
PFCA7100.1 to 100.04 to 10.30.01
PFCA7250.2 to 250.1 to 25.80.1
PFCA7500.5 to 500.2 to 51.50.1
PFCA7111 to 1000.4 to 1030.1

Flow Controller for Air PFCQ

    ・Flow rate control range: 9 to 300 L/min
     * Operational differential pressure range: 0.05 to 0.5 MPa
    ・Time to reach the set flow rate: 0.5 seconds or less
     (When the operating differential pressure is 0.3 MPa and
     the flow rate is set to 300 L/min)
    ・Flow rate accuracy: ±3% F.S.
    ・Grease-free
    ・Lightweight 850 g
    ・3-screen display digital flow monitor PFG310-X105
SeriesRated control flow rate range (L/min)Set control flow rate range (L/min)
PFCQ9 to 3003 to 300

Air Flow Controller IN502-44/45/46

    ・A rated control flow rate range of 200 to 2000 L/min has been added.New
    ・Automatic flow rate adjustment is possible.
    ・Dry air, N₂
    ・Control accuracy: ±5% F.S.
    ・Responsiveness: 0.5 s or less
    ・Space saving/Reduced piping, wiring, and installation labor
    ・Various types of grease can be selected.
     Grease compatible with low dew points, White vaseline, Grease for food
    ・IO-Link compatible
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Flow Controller IN502-44/45/46
    Manual
    Series View search result
    IN502-44/45/46View search result
  • Air Flow Controller IN502-44/45/46
    DoC
    Series View search result
    IN502-44/45/46View search result
SeriesRated control flow rate range
(L/min)
Set control flow rate range
(L/min)
IN502-44/45/4650 to 500
100 to 1000
200 to 000
25 to 525
50 to 1050
100 to 2100

Flow Controller for Water FC3W

    ・For the stepless control of water flow rate in proportion to electrical
     signals
    ・Flow rate control accuracy: ±5% F.S.
    ・Response time: 10 s or less
    ・Grease-free
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Flow Controller for Water FC3W
    Manual
    Series View search result
    FC3W504View search result
    FC3W520View search result
SeriesRated control flow rate range [L/min]Flow rate measurement range [L/min]
FC3W5040.5 to 4.00.4 to 4.2
FC3W5202.0 to 16.01.6 to 16.8

Flow Controller for Water FC2W-X110

    ・Automatically adjusts the flow rate.
    ・Flow rate control accuracy: ±5% F.S.
    ・Response time: 10 s or less
    ・Grease-free
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Flow Controller for Water FC2W-X110
    DoC
    Series View search result
    FC2W-X110View search result
SeriesFlow rate control range(L/min)Flow rate measurement range(L/min)
FC2W-X1100.5 to 4.0
2.0 to 16.0
0.4 to 4.2
1.6 to 16.8

Go Top