WEB Catalog
Product List
- Air Management System
-
Directional Control Valves
- Pilot Operated 4/5 Port Solenoid Valves
- Pilot Operated 3 Port Solenoid Valves
- Direct Operated 3/4/5 Port Solenoid Valves
- Reduced-wiring Fieldbus System (Serial Transmission System)
- Wireless System
- Air Operated Valves
- Mechanical Valves/Transmitters
- Finger Valve/Hand Valves/Residual Relief 3 Port Valve
- Blow Guns
- Power Valves
- ISO Valves
- Explosion-Proof Valves
- Pilot Operated 4/5 Port Solenoid Valves
-
Air Cylinders
- Standard Air Cylinders (Round Type)
- Standard Air Cylinders (Square Cover)
- Compact Air Cylinders
- Environment Resistant Cylinders
- Floating Joints/Rod End
- Air-hydro Units
- Mechanically Jointed Rodless Cylinders
- Magnetically Coupled Rodless Cylinders
- Table Cylinders
- Guide Cylinders
- Dual Rod Cylinders
- Lock Cylinders/Cylinder with An End Lock
- Fine Lock Cylinders
- Specialty Cylinders
- Clamp Cylinders
- Pin Shift Cylinder
- Stopper Cylinders
- Stroke Reading Cylinders
- Valve Mounted Air Cylinders
- ISO Cylinders: ISO Standards (6432)
- ISO Cylinders: ISO Standards (15552)
- ISO Cylinders: ISO Standards (21287)
- ISO Cylinders
- Shock Absorbers
- Auto Switches
- Wireless Auto Switches
- Actuator Position Sensor
- Flow Control Equipment
- Standard Air Cylinders (Round Type)
- Rotary Actuators/Air Grippers
-
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- e-Actuator
-
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
- Vacuum Ejectors
- Vacuum Gripper System (Foam Type)
- Vacuum Release Valve Units
- Air Suction Filters
- Vacuum Pads (Vacuum Suction Cups)
- Special Pads
- Gripper for Collaborative Robots
- Vacuum Saving Valves
- Magnet Buffer
- Vacuum Flow
- Vacuum Regulators
- Related Equipment for Vacuum Systems
- Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
- Grippers for Collaborative Robots
- Compact Compressor
- Air Preparation Equipment
- Modular F.R.L./Pressure Control Equipment
- Modular F.R.L. Units
- Pressure Control Equipment
- Booster Regulators
- Lubrication Equipment
- Gas Generator
- Fittings and Tubing
- Flow Control Equipment
- Silencers/Exhaust Cleaners/Pressure Gauges
-
Switches/Sensors/Controller
- Electronic Pressure Switches/Sensors (Self-contained Type)
- Electronic Pressure Switches/Sensors (Remote Type)
- Mechanical Pressure Switches
- Electronic Flow Switches/Sensors
- Clamp-on Type Flow Sensor
- Mechanical Flow Switches
- Air Management System
- Controllers
- Electronic Temperature & Humidity Switches
- Auto Switches for Air Cylinders
- Auto Switches for Rotary Actuators and Air Grippers
- Position Sensor
- Electronic Pressure Switches/Sensors (Self-contained Type)
- Air Blowing Equipment
-
Static Neutralization Equipment
- Static Neutralization Equipment Ionizer Bar Type
- Static Neutralization Equipment Nozzle Type Ionizer
- Static Neutralization Equipment Fan Type Ionizer
- Static Neutralization Equipment Ionizer Gun
- Static Neutralization Equipment Desktop Duster Box
- Static Neutralization Equipment Electrostatic Sensor/Sensor Monitor/Meter
- Static Neutralization Equipment/Ionizers
- Static Neutralization Equipment Ionizer Bar Type
-
Industrial Device Communication Equipment/Wireless System
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible Products
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- Process Valves
- Chemical Liquid Valves/Fittings & Needle Valves/Tubing
- Process Pumps(Diaphragm Pumps)
-
Temperature Control Equipment
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Inverter Type
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Dual Channel Thermo chiller for Lasers
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Rack Mount Type
- Thermo-Chillers (Circulating Fluid Temperature Controllers) High performance/Type & Inverter Type
- Chiller Compliant Regulations
- Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
- Air Temperature Controllers
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
- Process Gas Equipment AP Tech
- High Vacuum Equipment
- Industrial Filters/Sintered Metal Elements
- Pneumatic Instrumentation Equipment
- Hydraulic Equipment
Theme
-
Clean Series/Low-Particle Generation
- Directional Control Valves
- Air Cylinders
- Rotary Actuators
- Air Grippers
- Air Dryers
- Compressed Air Cleaning Filter Series
- Clean Gas Filters/Air Filters
- Exhaust Cleaner for Clean Room/Clean Exhaust Filter
- Modular F.R./Pressure Control Equipment
- Fittings
- Tubing
- Flow Control Equipment
- Switches/Sensors
- Flow Switch
- Electric Actuators
- Directional Control Valves
- Fluoropolymer Equipment/PVC Equipment
-
Series Compatible with Secondary Batteries Series 25A-
- Air Management System
- Directional Control Valves
- Actuators
- Related Products
- Rotary Actuators/Air Grippers
- Vacuum Equipment
- Air Preparation Equipment/Clean Air Filters
- ModularF.R.L./Pressure Control Equipment
- Flow Control Equipment/Fittings
- Tubings
- Detection Switches/Auto Switches
- Static Neutralization Equipment/Ionizers
- Process Valves
- Process Gas Equipment
- Electric Actuators
- Air Management System
- Copper, Fluorine-free Equipment Series 20-
- ISO Products
- Arc Welding Process Equipment
- IO-Link Compatible Products
- Grease-free Nitrogen (N2) Compatible Equipment
- List of ATEX Compliant Products
- Explosion-Proof Valves Certified Products
- Equipment for the Food Manufacturing Industry
High Purity Chemical Liquid Valves
High Purity Chemical Liquid Valve/Air Operated, Integrated Fitting Type LVC
-
・Body material: New PFA
・N.C./N.O./Double acting all feature the same configuration.
・Compatible with fluid temperatures of 100℃
・Manifold type no.: LLC2, LLC3, LLC4, LLC5
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Type | Valve type | Applicable tubing O.D. | Orifice diameter (mmø) |
---|---|---|---|---|
LVC | Air Operated Integrated fitting | N.C./N.O./ Double acting | Metric: 3 to 25 Inch: 1/8 to 1 | 4 to 22 |
High Purity Chemical Liquid Valve/Air Operated, Threaded Type LVA

-
・Body materials: New PFA/Stainless steel/PPS
・Diaphragm materials: PTFE, EPR, or NBR can be selected.
・Organic solvents compatible
Body: Stainless steel, Actuator section: ADC, Buffer: Choose from FKM/EPDM
・Manifold type no.: LLA2,LLA3,LLA4,LLA5
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Type | Valve type | Port size Applicable tubing O.D. | Orifice diameter (mmø) |
---|---|---|---|---|
LVA | Air operated Threaded type | N.C./N.O./ Double acting | 1/8 to 1 | 2 to 22 |
LVA | Air operated Organic solvents compatible | N.C./N.O./ Double acting | Metric: 6 to 19 Inch: 1/4 to 1 | 4 to 22 |
High Purity Chemical Liquid Valve/Manually Operated (Integrated Fitting Type/Threaded Type) LVH

-
・Body materials: New PFA/Stainless steel/PPS
・Compatible with locking and non-locking types
・Organic solvents compatible
Body: Stainless steel, Actuator section: ADC, Buffer: Choose from FKM/EPDM
・Manifold type no.: LLH2,LLH3,LLH4
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Type | Valve type | Port size Applicable tubing O.D. | Orifice diameter (mmø) |
---|---|---|---|---|
LVH | Manually operated (Integrated fitting/Threaded type) | N.C. | Threaded type: 1/8 to 1/2 Integrated fitting: Metric: ø3 to ø12 Inch: 1/8 to 1/2 | 4 to 12 |
LVH | Manually operated Organic solvents compatible | N.C. | Metric: 6 to 19 Inch: 1/4 to 1 | 4 to 22 |
Compact Type High Purity Air Operated Chemical Liquid Valve LVD

-
・Space saving, compact model is available.
Dimension across inlet/outlet ports: Reduced by up to 29%
・Body material: New PFA
・Diaphragm material: PTFE
・Actuator materials: PPS, PVDF (LVD-F/FN)
Note) Tubing O.D. for the tube extension type
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Type | Valve type | Applicable tubing O.D. Note) Metric size | Applicable tubing O.D. Note) Inch size | Orifice diameter (mmø) |
---|---|---|---|---|---|
LVD | Integrated fittings | N.C./N.O./ Double acting | 3 to 19 | 1/8 to 3/4 | 2 to 16 |
LVD | Tube extensions | N.C./N.O./ Double acting | 6 to 19 | 1/4 to 3/4 | 4 to 16 |
LVD-F/FN | LQ1 Integrated fittings | N.C./N.O./ Double acting | 3 to 25 | 1/8 to 1 | 4 to 22 |
LVD-F/FN | LQ3 Integrated fittings | N.C./N.O./ Double acting | 6 to 25 | 1/4 to 1 | 4 to 22 |
LVD-F/FN | Tube extensions | N.C./N.O./ Double acting | 6 to 25 | 1/4 to 1 | 4 to 22 |
High Purity Chemical Liquid Valve/Air Operated, Non-Metallic Exterior LVQ

-
・Screwless construction, Non-metallic construction doesn't use metal
screws to secure the body of the actuator
・Body material: New PFA
・Diaphragm material: PTFE
・Actuator material: PVDF
Note) Tubing size
* The LQ2 insert/integrated fitting type space-saving fitting for
the LVQ series high-purity chemical liquid valve is to be
discontinued as of March 2025. Select the LQ1 fitting instead.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD High Purity Chemical Liquid Valve/Air Operated, Non-Metallic Exterior LVQ
Manual
Series Type View search result LVQ Integrated fitting View search result LVQ Space saving type View search result LVQ Tube extension View search result
Series | Type | Valve type | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size | Orifice diameter (mmø) |
---|---|---|---|---|---|
LVQ | Integrated fitting | N.C./N.O./ Double acting | 3 to 25 | 1/8 to 1 | 4 to 22 |
LVQ | Space saving type | N.C./N.O./ Double acting | Fitting size: 2 to 6 | Fitting size: 2 to 6 | 4 to 22 |
LVQ | Tube extension | N.C./N.O./ Double acting | 6 to 25 Note) | 1/4 to 1 Note) | 4 to 22 |