WEB Catalog

Product Information »  WEB Catalog  » Air Cylinders  » Floating Joints/Rod End

Floating Joints/Rod End

Floating Joint J

    ・The floating joint can absorb any off-centering or loss of parallel accuracy of the double acting cylinder, making centering unnecessary.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Floating Joint J
    Manual
    Type Series View search result
    Lightweight and compact typeJTView search result
    Light weight type for light loadJC
    StandardJA,JAF,JAL
    StandardJA-X530,JAF-X530,JAL-X530
    Heavy loadJAH,JAHF,JAHL
    For compact cylindersJB
    Stainless steel typeJSView search result
TypeSeriesApplicable cylinder bore size (mm)
Lightweight and compact typeJT20,25,32,40
Light weight type for light loadJC20,25,32,40,50,63
StandardJA,JAF,JAL6,10,15,20,25,30,40,50,63,80,100,125,140,160
StandardJA-X530,JAF-X530,JAL-X530180,200
Heavy loadJAH,JAHF,JAHL40,50,63,80,100
For compact cylindersJB12,16,20,25,32,40,50,63,80,100,125,140,160
Stainless steel typeJS10,15,16,20,25,32,40,50,63

Features

JT Series
■Compact: Reduced by 19 mm
■Weight: Max.56% lighter (50g → 22g)
■More compact and light-weight combination are available by using the JT series with a JCM series cylinder.
■Screw size is the same as the screw size for standard JA series.
■With dustproof cover
JC Series
■Light weight With the aluminum case

Weight 30% reduction

*Compared to the existing model JA40

Product suitable for air cylinders

・Light weight mitigates lateral loads to air cylinders.
・Maximum tensile force equivalent to 1 MPa

■Floating joint compensates for any misalignment between the work piece and the air cylinder.

Rotating angle : ±5°

Allowable eccentricity : ±0.5 to 1 mm

■Series Variations

Go Top