Thermo-Chillers (Circulating Fluid Temperature Controllers) Rack Mount Type
Thermo-chiller/Rack Mount Type HRR
-
・Operable without the need to remove the unit from the rack
Front access: Simple to control, service, and maintain with all filters and drainage accessible via the front panel
・Space saving: Multiple chillers can be mounted to a 19-inch rack.
・Cooling capacity: 1.1/1.2/1.8/2.4/3.0/5.1 kW (60 Hz)
・Temperature stability: ±0.1℃
・Global power supply:
Single-phase 100 VAC (50/60 Hz)/115 VAC (60 Hz)
Single-phase 200 to 230 VAC (50/60 Hz)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Thermo-chiller/Rack Mount Type HRR
Manual
Series View search result HRR View search result Thermo-chiller/Rack Mount Type HRR
DoC/IM
Series View search result HRR View search result
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
| Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
|---|---|---|---|---|---|
| HRR | 5 to 35℃ 15 to 35℃ | 1.1 kW 1.2 kW 1.8 kW 2.4 kW 3.0 kW 5.1 kW | ±0.1℃ | Air-cooled refrigeration Water-cooled refrigeration | Tap water Ethylene glycol aqueous solution (15%) |
Features
Operable without the need to remove the unit from the rack
Front Access
Space Saving
Caster Adjuster-foot Kit (Optional accessory)
Applicable for installation in locations other than 19-inch racks. This is a set of unfixed casters and adjuster feet stop.
Temperature stability: ±0.1ºC
A precision temperature control method which utilizes expansion valves and temperature sensors allowed for the realization of a product with a high temperature stability of ±0.1°C.
Self-diagnosis function and alarm code display
Display of 28 types of alarm codes Operation is monitored at all times by the integrated sensor.
The applicable alarm code (28 types) is displayed after self-diagnosis.
Menu for maintenance schedule
When it is time for periodical checks of the pumps, fan motor, dustproof filter, etc.,
a maintenance code will be generated as a reminder. Helpful for facility maintenance
Displaying screen for operating conditions
Thermo-chiller internal temperature, pressure, etc., can be displayed.
With heating function
As the heating method uses discharged heat, a heater is unnecessary.
The heating function is effective in maintaining a constant temperature, particularly in the winter when the ambient temperature is low.
Communication functions
Serial communication (RS-232C/RS-485) and contact input/output signals (2 inputs and 3 outputs)
are equipped as standard. This allows for communication with the user’s equipment and system construction, depending on the application.
Inverter specification mechanical sealless pump HRR010 to 030 Option T1, HRR050-□-40
Power supply (24 VDC) available
Variations
Application Examples
Global Supply Network
SMC has a comprehensive network in the global market.
We now have a presence of more than 560 branch offices and distributors in 83 countries and regions worldwide. With this global network, we are able to provide a global supply of our substantial range of products and high-quality customer service. We also provide full support to local factories, foreign manufacturing companies, and Japanese companies in each country.
Circulating Fluid/Facility Water Line Equipment