Product Information »
WEB Catalog
» Industrial Device Communication Equipment/Wireless System
» Industrial Device Communication Equipment: IO-Link Compatible Products
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
3-Screen Display High-Precision Digital Pressure Switch
ZSE20□(F)/ISE20□
- Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
- IO-Link Devices » Pressure Switches
- Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products

-
・Integrated R1/8 fitting with bottom wiring entry [New]
・An M12 connector type has been added. [New]
・A low pressure range type has been added. [New]
・Visualization of settings
・Simple 3-step setting
・Easy screen switching
It is possible to change the settings while checking the measured value.
・Delay time:1.5 ms or less
・Current consumption: 25 mA or less
・IO-Link compatible
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD 3-Screen Display High-Precision Digital Pressure Switch
ZSE20□(F)/ISE20□Manual
Series Type View search result ZSE20(F)
ISE20Compound pressure
Vacuum pressure
Positive pressureView search result ZSE20A(F)
ISE20ACompound pressure
Vacuum pressure
Positive pressureView search result ZSE20AF-X576 to 580
(Made to Order)Compound pressure View search result ZSE20B(F)-(L)
ISE20B-(L)Compound pressure
Vacuum pressure
Positive pressureView search result ZSE20C(F)-(L)
ISE20C(H)-(L)Compound pressure
Vacuum pressure
Positive pressureView search result 3-Screen Display High-Precision Digital Pressure Switch
ZSE20□(F)/ISE20□DoC
Series Type View search result ZSE20(F)
ISE20Compound pressure
Vacuum pressure
Positive pressureView search result ZSE20A(F)
ISE20ACompound pressure
Vacuum pressure
Positive pressureView search result ZSE20AF-X576 to 580
(Made to Order)Compound pressure View search result ZSE20B(F)-(L)
ISE20B-(L)Compound pressure
Vacuum pressure
Positive pressureView search result ZSE20C(F)-(L)
ISE20C(H)-(L)Compound pressure
Vacuum pressure
Positive pressureView search result
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Output type | Type | Rated pressure range | Enclosure | Applicable fluid |
---|---|---|---|---|---|
ZSE20(F) ISE20 | 1 output | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0 kPa 0.0 to −101.0 kPa −0.100 to 1.000 MPa | IP40 | Air |
ZSE20A(F) ISE20A | 2 outputs Analog output (Voltage/Current) | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0 kPa 0.0 to −101.0 kPa −0.100 to 1.000 MPa | IP40 | Air |
ZSE20AF-X576 to 580 (Made to Order) | 2 outputs Analog output (Voltage/Current) | Compound pressure | −500 to 500Pa −1.000 to 1.000kPa −2.00 to 2.00kPa −5.00 to 5.00kPa −10.00 to 10.00kPa | IP40 | Air |
ZSE20B(F)-(L) ISE20B-(L) | 2 outputs Analog output (Voltage/Current) IO-Link/Switch: 1 output | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0 kPa 0.0 to −101.0 kPa −0.100 to 1.000 MPa | IP65 | Air |
ZSE20C(F)-(L) ISE20C(H)-(L) | 2 outputs Analog output (Voltage/Current) IO-Link/Switch: 1 output | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0 kPa 0.0 to −101.0 kPa −0.100 to 1.000 MPa −0.100 to 2.000 MPa | IP65 | General fluids |