WEB Catalog
Product Information »
WEB Catalog
IN_PROD_485
»
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
IN_PROD_491
»
Vacuum Regulators
Vacuum Regulators
Vacuum Regulator IRV
![]() |
・Allows for the adjustment of vacuum line pressure
・Single-sided connection series ・Weight reduced by 20% (Compared with the previous IRV2000 with IRV20 fitting) ・Built-in One-touch fittings ・The pressure gauge and digital pressure switch can be easily attached/ detached due to being attached by a clip. ・Mounting direction of the pressure gauge and digital pressure switch can be changed. (Standard connections only) ・Mounting angle of the pressure gauge and digital pressure switch can be changed easily (in 60 degree increments). |
Other Data |
---|
Series | Port size | Set pressure range (kPa) |
---|---|---|
IRV10 | φ6,φ8,φ1/4,φ5/16 | -100 to -1.3 |
IRV20 | φ6,φ8,φ10,φ1/4,φ5/16,φ3/8 | -100 to -1.3 |
Vacuum RegulatorIRV
Series | Download |
---|---|
IRV10 |
|
IRV20 |
|
Electronic Vacuum Regulator ITV
![]() |
・Stepless control of vacuum pressure in proportion to electrical signals
・Communication: CC-Link, DeviceNet™, PROFIBUS DP, RS-232C |
Other Data |
---|
Series | Port size | Set pressure (MPa) |
---|---|---|
ITV009□ |
Built-in One-touch fitting φ4,φ5/32 |
-1 to -100 |
ITV209□ | 1/4 | -1.3 to -80 |
Electronic Vacuum RegulatorITV
Series | Download |
---|---|
ITV009□ |
|
ITV209□ |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: