WEB Catalog

Product Information »  WEB Catalog  » Temperature Control Equipment  » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)

Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

Peltier-Type Thermo-con/Rack Mount Type 
HECR

    ・Good space utilization: Mountable in a 19-inch rack
     Saves space by allowing multiple pieces of equipment to be mounted
     together in a rack.
    ・Temperature stability: ±0.01℃ to 0.03℃
    ・Set temperature range: 10℃ to 60℃
    ・Cooling capacity: 200 W, 400 W, 510 W, 800 W, 1 kW, 1.2 kW
    ・Power consumption: 200 W, 300 W, 400 W
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling
method
HECR002-A10 to 60℃200 W±0.01 to 0.03℃Peltier-type air-cooled
HECR004-A10 to 60℃400 W±0.01 to 0.03℃Peltier-type air-cooled
HECR006-A10 to 60℃510 W±0.01 to 0.03℃Peltier-type air-cooled
HECR008-A10 to 60℃800 W±0.01 to 0.03℃Peltier-type air-cooled
HECR010-A10 to 60℃1 kW±0.01 to 0.03℃Peltier-type air-cooled
HECR008-W10 to 60℃800 W±0.01 to 0.03℃Peltier-type water-cooled
HECR012-W10 to 60℃1.2 kW±0.01 to 0.03℃Peltier-type water-cooled

Peltier-Type Thermo-con HEC

    ・For applications requiring high-precision temperature control
    ・High-precision, refrigerant-free temperature control equipment that uses a Peltier
     device
    ・Simple structure and high reliability
    ・Can easily be built into equipment due to its compact and low-vibration design
    ・Compatible with a wide range of power supply voltages
    ・Compliant with UL Standards, CE-marking
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling
method
Circulating fluid
HEC10 to 60℃230 W, 600 W±0.01 to 0.03℃Peltier-type air-cooledTap water
HEC10 to 60℃140 W, 320 W±0.01 to 0.03℃Peltier-type water-cooledTap water, Ethylene glycol aqueous solution (20%)
HEC10 to 60℃600 W, 1200 W±0.01 to 0.03℃Peltier-type water-cooledTap water, Fluorinated fluid

Peltier-Type Thermo-con/Compact Type HEF

    ・Compact: 130 mm (Width) x 210 mm (Height) x 150 mm (Depth)
    ・Low-noise design (at low load): 37 dB
    ・Cooling capacity: 220 W
    ・Temperature stability: ±0.1°C
    ・Set temperature range: 10°C to 60°C
    ・Superior temperature control
     Now only takes about 41 seconds to lower the temperature by 10°C
     86% reduction (41 s ← 294 s) ∗ Compared with the existing product
     HECR002
     ∗ Time to change the circulating fluid temperature from 30°C to 20°C
     (when the circulating fluid IN and OUT are directly connected)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Peltier-Type Thermo-con/Compact Type HEF
    Manual
    Series Cooling capacity View search result
    HEF220 WView search result
  • Peltier-Type Thermo-con/Compact Type HEF
    DoC
    Series Cooling capacity View search result
    HEF220 WView search result
SeriesSet temperature
range
Cooling capacityTemperature
stability
Cooling method
HEF10 to 60℃220 W±0.1℃Thermoelectric device
(Thermo-module)

Peltier-type Thermo-con/Compact Type (Low-temperature Type) INR-244-832

    ・Compact, Space saving
    ・Refrigerant-free
    ・Low-noise design: 45 dBA (When selecting an option)
    ・Cooling capacity: 150 W
    ・Temperature stability: ±0.01 to 0.03°C
    ・Set temperature range: 4°C to 60°C
    ・Fluid contact material: Stainless steel, Resin
     (Aluminum and copper material-free)
SeriesSet temperature rangeMax. cooling capacityTemperature stabilityCooling method
INR-244-8324 to 60℃150W±0.01 to 0.03℃Peltier-type air-cooled

Peltier-Type Thermo-con/Compact Type INR-244-831

    ・Compact, Space saving
    ・Refrigerant-free
    ・Low-noise design: 45 dBA (When selecting an option)
    ・Fluid contact material: Stainless steel, Resin (Aluminum and copper
     material-free)

    The INR-244-831 compact type thermo-con is to be discontinued as
    of December 2023. Consider selecting an HEF series compact type
    thermo-con as a substitute.
    ▶Click here for details.



SeriesSet temperature
range
Max. cooling
capacity
Temperature
stability
Cooling
method
INR-244-83110 to 60℃220 W±0.01℃ to ±0.03℃Peltier-type
air-cooled

Peltier-Type Thermoelectric Bath HEB

    ・High-precision temperature control bath that uses a Peltier device
    ・Compact and low noise
    ・Minimal up-down temperature distribution by a unique agitation method
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Peltier-Type Thermoelectric Bath HEB
    Manual
    Series View search result
    HEBView search result
  • Peltier-Type Thermoelectric Bath HEB
    DoC
    Series View search result
    HEBView search result
SeriesSet temperature rangeCooling
capacity
Temperature
stability
Cooling methodCirculating fluid
HEB−15 to 60℃140 W, 280 W0.01℃Round type Peltier-type water-cooledTap water,
Fluorinated fluid

Peltier-Type Thermoelectric Bath (Made to Order) INR

    ・High-precision temperature control bath that uses a Peltier device
    ・Compact and low noise
    ・Minimal up-down temperature distribution by a unique agitation method
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSet temperature
range
Max. cooling
capacity
Temperature
stability
Cooling
method
Circulating fluid
INR-244-696A−15 to 60℃280 W±0.02℃Peltier-type
water-cooled
Tap water, Ethylene glycol aqueous solution,
Fluorinated liquid
(Square type can only be used at room temperature.)
INR-244-7450 to 60℃140 W±0.03℃Peltier-type
water-cooled
Tap water, Ethylene glycol aqueous solution,
Fluorinated liquid
(Square type can only be used at room temperature.)
INR-244-7330 to 60℃140 W±0.03℃Peltier-type
water-cooled
Tap water, Ethylene glycol aqueous solution,
Fluorinated liquid
(Square type can only be used at room temperature.)
INR-244-7470 to 60℃320 W±0.03℃Peltier-type
water-cooled
Tap water, Ethylene glycol aqueous solution,
Fluorinated liquid
(Square type can only be used at room temperature.)
INR-244-7360 to 60℃320 W±0.03℃Peltier-type
water-cooled
Tap water, Ethylene glycol aqueous solution,
Fluorinated liquid
(Square type can only be used at room temperature.)
INR-244-7460 to 60℃320 W±0.03℃Peltier-type
water-cooled
Tap water, Ethylene glycol aqueous solution,
Fluorinated liquid
(Square type can only be used at room temperature)
INR-244-7340 to 60℃320 W±0.03℃Peltier-type
water-cooled
Tap water, Ethylene glycol aqueous solution,
Fluorinated liquid
(Square type can only be used at room temperature.)
INR-244-7490 to 60℃320 W±0.03℃Peltier-type
water-cooled
Tap water, Ethylene glycol aqueous solution,
Fluorinated liquid
(Square type can only be used at room temperature.)
INR-244-7480 to 60℃320 W±0.03℃Peltier-type
water-cooled
Tap water, Ethylene glycol aqueous solution,
Fluorinated liquid
(Square type can only be used at room temperature.)
INR-244-7570 to 60℃220 W±0.03℃Peltier-type
air-cooled
Tap water, Ethylene glycol aqueous solution,
Fluorinated liquid
(Square type can only be used at room temperature.)

Peltier-Type Chemical Thermo-con HED

    ・Heat exchanger for direct temperature control that uses a Peltier device
    ・Compatible with a wide range of chemical liquids through the use of a fluororesin
     heat exchanger
    ・Compliant with CE-marking
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSet temperature rangeCooling capacityTemperature stabilityCooling methodCirculating fluid
HED10 to 60℃300 W, 500 W, 700 W, 900 W±0.1℃Peltier-type water-cooledDeionized water, Fluorinated fluidAmmonia hydrogen peroxide solution, etc.

Go Top