-
WEB Catalog
Product Information »
WEB Catalog
IN_PROD_533
»
Process Gas Equipment
IN_PROD_534
»
Process Gas Equipment
My List
My List Guide


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Process Gas Equipment
Regulators for Ultra High Purity (UHP) AP/SL/AP/AZ
![]() |
・For UHP gas delivery in semiconductor and other clean industries
・Body material: 316L SS secondary remelt or 316L SS ・Electropolished wetted parts ・External metal seal construction |
Other Data |
---|
Series | Actuation | Application | Body material | Connection type | Connection size |
---|---|---|---|---|---|
AP/SL | Single stage | Distribution (Compact) |
316L SS secondary remelt |
Face seal Tube weld |
1/4'', 3/8'' |
AP/SL | Single stage | Distribution |
316L SS secondary remelt |
Face seal Tube weld |
1/4'', 3/8'' 1/2'', 3/4'' |
AP/SL | Single stage | Bulk gas | 316L SS |
Face seal Tube weld |
1/2'', 3/4'', 1'' |
AP/SL | Single stage | Source |
316L SS secondary remelt |
Face seal Tube weld |
1/4'', 3/8'' 1/2'', 3/4'' |
AP/SL | Single stage | Sub-atmospheric pressure |
316L SS secondary remelt |
Face seal Tube weld |
1/4'', 3/8'' 1/2'', 3/4'' |
AP | Two stage | Source |
316L SS secondary remelt |
Face seal Tube weld |
1/4'',3/8'' |
AZ | Single stage | Distribution | 316L SS |
Face seal Tube weld |
1/4'', 3/8'' 1/2'' |
AZ | Single stage | Source | 316L SS |
Face seal Tube weld |
1/4'', 3/8'' 1/2'' |
AZ | Single stage | Sub-atmospheric pressure | 316L SS |
Face seal Tube weld |
1/4'', 3/8'' 1/2'' |
Regulators for Ultra High Purity (UHP)AP/SL/AP/AZ
Series | Download |
---|---|
AP/SL |
|
AP/SL |
|
AP/SL |
|
AP/SL |
|
AP/SL |
|
AP |
|
AZ |
|
AZ |
|
AZ |
|

■Regulators for Ultra High Purity (UHP) Series AP/SL/AZ
- For UHP gas delivery in semiconductor and other clean industries.
- Body material: 316L SS secondary remelt or 316L SS
- Electropolished wetted parts
- Metal seal to atmosphere
■Regulator/Back Pressure Regulator for General Applications Series AK/BP
- For wide variety of applications from semiconductor to general.
- Body material 316 SS or brass available depending on gas.
■Diaphragm Valve for Ultra High Purity Series AP
- For UHP gas delivery in semiconductor and other clean industries.
- Used as gas shutoff valve.
- No spring is used for the wetted parts and drive part is also separated
from the diaphragm. Dead space in the flow path is small to suppress
the particle generation.
■Check Valve/Vacuum Generator/Flow Switch Series AP
[Check valve]
- Fluid back-flow is prevented by back pressure.
- Unique design with only one moving part in the gas stream, an O-ring.
- Springless structure suppresses particle generation by vibration or
chattering or pressure fluctuation on downstream side.
[Vacuum generator]
- Vacuum generation equipment.
- Applicable to emission of unnecessary gas remaining inside the
piping during gas cylinder replacement.
[Flow switch]
- Detects excess flow above a given flow rate, caused by pipe breakage, etc.
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: