WEB Catalog

Product Information »  WEB Catalog  » Process Pumps(Diaphragm Pumps)  » Process Pumps

Process Pumps

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

Process Pump/Double Acting Pump PA/PAX

SeriesActuationDischarge rate
(L/min)
Wetted parts material
PA3□□0Automatically operated type1 to 20ADC12 (Aluminum)
SCS14 (Stainless steel)
PA3□13Air operated type0.1 to 12ADC12 (Aluminum)
SCS14 (Stainless steel)
PAX1□12Automatically operated type
Built-in pulsation attenuator
0.5 to 10ADC12 (Aluminum)
SCS14(Stainless steel)

Process Pump PA5000

    ・Now with compact / energy saving / high-dispense-volume body material
     polypropylene (PP)!
    ・Compact: Height 185 mm x Width 134 mm x Depth 202 mm
    ・Lightweight: 3.0 kg (Polypropylene)
    ・Fluid contact body material:
     Selectable from PP (polypropylene), aluminum or stainless steel
    ・Automatically operated type and air operated type are available.
    ・Self-priming makes priming unnecessary
SeriesActuationDischarge rate
(L/min)
Wetted parts material
PA50□□Automatically operated
Air operated
63Polypropylene (PP)
PA51□□Automatically operated
Air operated
60Aluminum (ADC12)
PA52□□Automatically operated
Air operated
60Stainless steel (SCS14)

Process Pump/Single Acting Pump PB

SeriesActuationDischarge rate
(mL/min)
Wetted parts material
PB1011ABuilt-in solenoid valve8 to 2000Polypropylene Stainless Steel 316
PB1013AAir operated type8 to 1000Polypropylene Stainless Steel 316
PB1313AAir operated type8 to 1000New PFA
(Fluororesin)

Process Pump Clean room PA(P)3000

SeriesActuationDischarge rate
(L/min)
Wetted parts material
PAP3310Automatically operated1 to 13New PFA (Fluororesin)
PAP3313Air operated0.1 to 9New PFA (Fluororesin)

Non-Metallic Pump/Double Acting Pump PAF

    *Tightening bolt, Air switching valve: Stainless steel
     Use the PAF series standard products when a metal-free pump is necessary for hydrofluoric acid, etc.
SeriesActuationDischarge rate
(L/min)
Wetted parts material
PAF3410Automatically operated type1 to 20New PFA
(Fluororesin)
PAF3413Air operated type1 to 15New PFA
(Fluororesin)
PAF3410-X68Automatically operated type1 to 20New PFA
(Fluororesin)
PAF5410Automatically operated type5 to 45New PFA
(Fluororesin)
PAF5413Air operated type5 to 38New PFA
(Fluororesin)

Go Top