WEB Catalog
Product Information »
WEB Catalog
IN_PROD_516
»
Switches/Sensors/Controller
IN_PROD_520
»
Electronic Flow Switches/Sensors
Electronic Flow Switches/Sensors
Digital Flow Switch Manifold for Water PF3WB/C/S/R
![]() |
・Applicable fluid: Water, Ethylene glycol aqueous solution
・Space saving Footprint Max. 85% reduction Weight Max. 65% reduction ・Needs no piping: Work-hour for installation reduced by up to 45% ・IO-Link compatible ・3-color/2-screen display ・Fluid temperature: 0 to 90℃ |
Other Data |
---|
Series | Rated flow range (L/min) |
---|---|
PF3WB Integrated type (Basic type) |
0.5 to 4 2 to 16 5 to 40 |
PF3WC Integrated type (Straight type) |
0.5 to 4 2 to 16 5 to 40 |
PF3WS Remote type (Supply type) |
0.5 to 4 2 to 16 5 to 40 |
PF3WR Remote type (Return type) |
0.5 to 4 2 to 16 5 to 40 |
Digital Flow Switch Manifold for WaterPF3WB/C/S/R
Series | Download |
---|---|
PF3WB Integrated type (Basic type) |
|
PF3WC Integrated type (Straight type) |
|
PF3WS Remote type (Supply type) |
|
PF3WR Remote type (Return type) |
|

■Integrated type and Remote type. Select the flow switch according to your requirements.
●Integrated Type

●Remote Type

■Fluid temperature: 0 to 90°C
■Ethylene glycol aqueous solution can be used.
■Non-grease
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: