WEB Catalog
Product Information »
WEB Catalog
IN_PROD_516
»
Switches/Sensors/Controller
IN_PROD_520
»
Electronic Flow Switches/Sensors
Electronic Flow Switches/Sensors
2-Color Display Digital Flow Switch PF2M7(-L)
![]() |
・Dry air, N2, Ar, CO2
・A wide range of flow measurement is possible with 1 product. Flow ratio: 100:1, Smallest settable increment: 0.01 L/min ・Improved resistance to moisture and foreign matter ・Compact, Lightweight Weight: 27.3% lighter (55 g → 40 g) ・Low current consumption: 35 mA or less ・Grease-free ・IO-Link compatible |
Other Data |
---|
Series | Rated flow range (L/min) |
---|---|
PF2M7 |
0.1 to 10 (0.1 to 5) 0.3 to 25 (0.3 to 12.5) 0.5 to 50 (0.5 to 25) 1 to 100 (1 to 50) 2 to 200 (2 to 100) ( ): For CO2 |
2-Color Display Digital Flow SwitchPF2M7(-L)
Series | Download |
---|---|
PF2M7 |
|

■Delay time setting
Can be set between 0 and 60 s
The delay time can be set according to the application.
■Grease-free
■Selectable analog output function
1 to 5 V or 0 to 10 V can be selected.
■Low current consumption: 35 mA* or less
* PFM7: 55 mA or less
■Power supply voltage: 12 to 24 V
* For the IO-Link device: 18 to 30 V
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: