WEB Catalog
![]() |
・Can measure up to 12,000 L/min
・While checking the measured value, settings are possible. ・Current consumption: 25 mA or less ・NPN/PNP switch function ・Input range selection (for pressure/flow rate) ・Simple 3-step setting |
Other Data |
---|
Series | Applicable Flow Switch |
---|---|
PFG300 | PFMB, PFMC, PF3A7□H |
Series | Download |
---|---|
PFG300 |
|

●Output operation
●Simple setting mode
●Display color
●Delay time setting
●Digital filter setting
●FUNC output switching function
●Selectable analog output function
●External input function
●Forced output function
●Accumulated value hold
●Peak/Bottom value display
●Setting of security code
●Keylock function
●Reset to the default settings
●Display with zero cut-off setting
●Selection of display on sub screen
●Analog output free range function
●Error display function
●Copy function
●Power-saving mode
When the S button is pressed and the set value (P_1) is being displayed, the set value (threshold value) can be set.
When the S button is pressed and the hysteresis (H_1) is being displayed, the hysteresis value can be set.

Secret code setting function
The key locking function keeps unauthorized persons from tampering with the settings.
Power-saving function
Power consumption is reduced by turning off the monitor.
Current consumption*1 | Reduction rate*2 |
---|---|
25 mA or less | Approx. 50% reduction |
*1 During normal operation *2 In power-saving mode
External input function
The accumulated value, peak value, and bottom value can be reset remotely.