Tubing
Nylon Tubing T
-
・General pneumatic tubing
・Max. operating pressure: 3.0 MPa (T0604, at 20℃)
*1 Refer to the catalog for more information on using the product.
| Series | Tubing O.D. Metric size | Tubing O.D. Inch size | Color | Fluid |
|---|---|---|---|---|
| T/TIA | φ4,φ6,φ8,φ10 φ12,φ16 | φ1/8'',φ3/16'',φ1/4'' φ3/8'',φ1/2'' | Black, White, Red, Blue, Yellow, Green | Air, Water Turbine oil class 1 (ISO VG32)*1 |
Soft Nylon Tubing TS
-
・Max. operating pressure: 1.7 MPa (TS0604, at 20℃)
*1 Refer to the catalog for more information on using the product.
| Series | Tubing O.D. Metric size | Tubing O.D. Inch size | Color | Fluid |
|---|---|---|---|---|
| TS/TISA | φ4,φ6,φ8,φ10 φ12,φ16 | φ1/8'',φ3/16'',φ1/4'' φ3/8'',φ1/2'' | Black, White, Red, Blue, Yellow, Green | Air, Water Turbine oil class 1 (ISO VG32)*1 |
Polyethylene Tubing TX/TIX
-
・Excellent chemical and heat resistance
・Using materials compliant with Japan Food Sanitation Act, US FDA, and
Regulation (EU) No. 10/2011∗
∗ Using materials posted in the positive list
・Operating temperature range
Air, Inert gas: −45 to 80°C
Water: 0 to 80°C (No freezing)
Safety Instructions Fittings and Tubing/Precautions Series Variations Green Procurement (RoHS) Applicable Fluid List
| Series | Tubing O.D. Metric size | Color | Fluid |
|---|---|---|---|
| TX/TIX | Φ4,Φ6,Φ8,Φ10,Φ12 | Black, White, Red, Blue, Yellow, Green | Air, Water, Inert gas |
Polyurethane Tubing TU
| Series | Tubing O.D. Metric size | Tubing O.D. Inch size | Color | Fluid |
|---|---|---|---|---|
| TU/TIUB | φ2,φ4,φ6,φ8 φ10,φ12,φ16 | φ1/8'',φ3/16'',φ1/4'' φ3/8'',φ1/2'' | Black, White, Red, Blue, Yellow, Green, Clear, Orange, and more (Total 29 colors) | Air, Water |
Biomass Tubing TU/TS/T-X309
-
・Tubing according to carbon neutrality
・CO2 reduction amount: Max. 18.7 kg
∗ Comparison with the TS series (Tubing O.D. 12 mm;
Tubing I.D. 9 mm), Soft nylon tubing, 100 meters roll
・Reduction in CO2 and greenhouse gases by reducing
the use of petroleum driven raw materials, resulting
in a greater contribution towards decarbonization.
What is a biomass tube?
Tubing produced from plant derived raw biomaterials such
as castor seeds, etc.
| Series | Material | Tubing O.D. Metric size | Color | Fluid |
|---|---|---|---|---|
| TU-X309 | Polyurethane | φ4,φ6,φ8,φ10,φ12 | Black, White, Blue | Air, Water |
| TS-X309 | Soft nylon | φ4,φ6,φ8,φ10,φ12 | White | Air |
| T-X309 | Nylon | φ4,φ6,φ8,φ10,φ12 | Black, White | Air |
Polyurethane Tubing TU-X214
-
・In compliance with the FDA’s (U.S. Food and Drug Administration)
§177.2600 dissolution test and the (EU) No 10/2011 dissolution test
・Color variations: Black, White, Red, Blue, Yellow, Green, Clear, and Orange
・Size variations (O.D./mm): ø4, ø6, ø8, ø10, and ø12
・Length per roll: 20 m
| Series | Tubing O.D. Metric size | Color | Fluid |
|---|---|---|---|
| TU-X214 | φ4,φ6,φ8,φ10,φ12 | Black, White, Red, Blue, Yellow, Green, Clear, Orange | Air, Water |
Polyurethane Flat Tubing/Multi-core, Multi-color TU
-
・Multi-core, multi-color specification
・Compact piping is possible.
・8 color variations
| Series | Tubing O.D. | Color | Number of cores | Fluid |
|---|---|---|---|---|
| TU | φ2,φ4,φ6,φ8,φ10,φ12 | Black, White, Red, Blue, Yellow, Green, Clear, Orange | 2, 3, 4, 5, 6 | Air |
Soft Polyurethane Tubing TUS
| Series | Tubing O.D. | Color | Fluid |
|---|---|---|---|
| TUS | φ4,φ6,φ8,φ10,φ12 | Black, White, Red, Blue, Yellow, Green, Translucent, Yellow-brown | Air |
Soft Polyurethane Flat Tubing/Multi-core, Multi-color TUS
-
・Multi-core, multi-color specification
・Compact piping is possible.
・8 color variations
| Series | Tubing O.D. | Color | Number of cores | Fluid |
|---|---|---|---|---|
| TUS | φ4,φ6,φ8,φ10,φ12 | Black, White, Red, Blue, Yellow, Green, Translucent, Yellow-brown | 2, 3, 4, 5 | Air |
Hard Polyurethane Tubing TUH
-
・Superior restoring force compared to the nylon tubing
| Series | Type | Max. operating pressure | Tubing O.D. | Color | Fluid |
|---|---|---|---|---|---|
| TUH | Standardtype | 0.8 MPa (at 20°C) | φ4,φ6,φ8 φ10,φ12 | Black, White, Blue, Translucent | Air |
| TUH | High-pressuretype | 1.0 MPa (at 20°C) | φ4,φ6,φ8 φ10,φ12 | Black, White, Blue, Translucent | Air |
Wear Resistant Tubing TUZ
-
・Abrasion: Approx. 1/3 (Compared with SMC's TU series polyurethane tubing)
| Series | Tubing O.D. Metric size | Color | Fluid |
|---|---|---|---|
| TUZ | φ4,φ6,φ8,φ10,φ12 | Black, White, Red, Blue, Yellow, Green | Air |
Wear Resistant Tubing / Clear Type TUZC
-
・Abrasion: Approx. 1/3 (Compared with SMC polyurethane tubing
TU series)
・Clear type
Transparency in which the inside contents of a tube can be seen.
| Series | Tubing O.D. Metric size | Color | Fluid |
|---|---|---|---|
| TUZC | φ6 | Black, Blue, Translucent | Air, Water |
Wear Resistant Flat Tubing/Multi-core, Multi-color TUZ
-
・Multi-core, multi-color specification
・Compact piping is possible.
・6 color variations
・Abrasion: Approx. 1/3
| Series | Tubing O.D. | Color | Number of cores | Fluid |
|---|---|---|---|---|
| TUZ | φ4,φ6,φ8,φ10,φ12 | Black, White, Red, Blue, Yellow, Green | 2, 3, 4, 5, 6 | Air |
Polyurethane Coil Tubing TCU
-
・Flexible
・Max. operating pressure: 0.8 MPa (at 20℃)
・For moving applications
∗ Colors other than black are available as made-to-order specifications.
| Series | Tubing O.D. | Color | Number of cores | Fluid |
|---|---|---|---|---|
| TCU | φ4,φ6,φ8 | Black | 1,2,3 | Air |
Polyurethane Flat Tubing TFU
-
・Max. operating pressure: 0.8 MPa (at 20℃)
・Compact piping
| Series | Tubing O.D. | Color | Number of cores | Fluid |
|---|---|---|---|---|
| TFU | φ4,φ6,φ8 | Black | 2,3 | Air |
Compatible with Food Sanitation Law: Polyurethane Tubing TU-X217
-
・In compliance with the Food Sanitation Law
Testing in compliance with Japan’s Food Sanitation Law based on the
370th notice given by the Ministry of Health and Welfare in 1959
| Series | Tubing O.D. | Color | Fluid |
|---|---|---|---|
| TU-X217 | φ4, φ6, φ8, φ10, φ12 | Black, White, Blue, Clear | Air, Water |

List
Picture