- Reduced-wiring  Fieldbus System (Serial Transmission System)
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
Auto Drains/Differential Pressure Gauges
Auto Drain Valve AD402-A
- 
    ・Improved foreign matter resistance
・Increase in condensate discharge
Drain discharge: Max. 100 cm3/cycle (3 times that of the existing model)
・Improved environmental resistance: Transparent bowl guard can protect the inner
bowl
・Improved visibility: 360°
・Lightweight: Weight reduced by 22%
・Reduced required maintenance space
・Easier maintenance
One-touch mounting and removal of the bowl is possible without using any tools.
・Bowl material can be selected according to the operating environment.
-     2D/3D CADThe new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system. Click here for 2D/3D CAD2D CADClick here for 2D CAD
| Series | Port size | Drain port size | 
|---|---|---|
| AD402-A | 1/4, 3/8, 1/2 | 3/8 | 
Auto Drain Valve AD
 
    
- 
    ・Drainage is automatically discharged.
-     2D CADClick here for 2D CAD
| Series | Port size | Drain discharge port size | 
|---|---|---|
| AD402 | 1/4,3/8,1/2 | 3/8 | 
| AD600 | 3/4,1 | 3/4,1 | 
Heavy Duty Auto Drain ADH
 
    
- 
    ・Easy maintenance
Easy to maintain without removing pipes
・Electric power is not required, and the wasting of air can be prevented.
Float type drain allows for automatic draining without electric power
-     2D/3D CADThe new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system. Click here for 2D/3D CAD2D CADClick here for 2D CAD
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
| Series | Port size | Auto drain | 
|---|---|---|
| ADH4000 | 1/2 | Float type | 
Motor Operated Auto Drain ADM
 
    
- 
    ・Reliably discharges even highly viscous drainage
-     2D/3D CADThe new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system. Click here for 2D/3D CAD2D CADClick here for 2D CAD
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
| Series | Power consumption (W) | Port size | 
|---|---|---|
| ADM200 | 4 | IN 3/8,1/2 OUT 3/8 | 
Differential Pressure Gauge GD40
 
    
- 
    ・The differential pressure at the inlet and the outlet of compressed air 
equipment can be viewed at a glance on the differential pressure gauge.
It is ideal for the maintenance control of filters.
・Can be easily installed by merely providing a bypass circuit
・Provided with a protective cover to prevent hazards
-     2D/3D CADThe new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system. Click here for 2D/3D CAD2D CADClick here for 2D CAD
| Series | Accuracy | Scale range | 
|---|---|---|
| GD40 | ±0.006 MPa | 0 to 0.2 MPa | 

 List
List Picture
Picture