Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Grippers for Collaborative Robots
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
- Switches/Sensors/Controller
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
Shock Absorbers
Shock Absorber RJ
-
・Max. operating cycles: 10 million cycles
・Stops transferred objects gently
・Lineup features from M6 to M27
・Compatible with the RB series in terms of mounting
・Applicable models can be selected depending on the operating speed.
L type: 0.05 to 1 m/s
H type: 0.05 to 2 m/s
Short stroke type: 0.05 to 1 m/s
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Type | Series | Absorbed energy(J) | Absorption stroke(mm) | O.D. thread |
---|---|---|---|---|
Soft type | RJ | 0.5 to 70 | 4 to 25 | M6 to M27 |
Short stroke type | RJ | 0.5 to 3.7 | 5 to 10 | M8 to M14 |
Shock Absorber RB
-
・Automatic adjustment and suitable energy absorption performance
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Type | Series | Absorbed energy(J) | Absorption stroke(mm) | O.D. thread |
---|---|---|---|---|
Standard | RB | 0.5 to 147 | 4 to 25 | M6 to M27 |
Coolant resistant | RBL | 3.92 to 147 | 6 to 25 | M10 to M27 |
Short | RBQ | 1.96 to 49 | 4 to 13 | M16 to M32 |