WEB Catalog
Blow Guns
Blow Gun VMG
![]() |
・A 20% reduction in power consumption can be achieved with
the SMC “Blow gun” + “S coupler” + “Coil tube.” ・Pressure loss: 1% or less (Nozzle size: ø2.5) ・Available nozzles: Male thread nozzle, High efficiency nozzle with male thread, Low noise nozzle with male thread, Copper extension nozzle ・With flow rate adjustment function (-X54) |
Other Data |
---|
Series | Port size | Operating pressure range (MPa) |
Effective area (mm2) |
Nozzle port size |
---|---|---|---|---|
VMG |
Rc,NPT,G 1/4,3/8 |
0 to 1.0 | 30 | Rc1/4 |
Blow GunVMG
Series | Download |
---|---|
VMG |
|
Air Saving Impact Blow Gun IBG
![]() |
・Increased impact force due to higher peak pressure
Drastic reduction in air consumption and labor time ・Application: It is capable of eliminating, in a short period of time, the dust, etc., that is difficult to remove with the existing blow gun. ・Long nozzle, Long nozzle with a silencer, Chip guard ・Compliant with OSHA Standards (U.S. Standards) |
Other Data |
---|
Series | Fluid | Max. operating pressure | Operational force |
---|---|---|---|
IBG | Air | 0.7 MPa | 10 N or less |
Air Saving Impact Blow GunIBG
Series | Download |
---|---|
IBG |
|
Gun Type Ionizer IZG10
![]() |
・Lightweight: Only 200 g (Body weight)
・Reduced operating force, Easy to hold grip ・Lighting LED ・Blow setting function Select from continuous blow or pulse blow. ・Rapid static neutralization: 0.3 s (Distance: 150 mm, Operating pressure: 0.2 MPa) |
Other Data |
---|
Series | Ion generation method | Offset voltage (Ion balance) |
---|---|---|
IZG10 | Corona discharge type | Within ±10 V |
Gun Type IonizerIZG10
Series | Download |
---|---|
IZG10 |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: