WEB Catalog
Product Information »
WEB Catalog
IN_PROD_449
»
Directional Control Valves
IN_PROD_1388
»
Finger Valve/Hand Valves/Residual Relief 3 Port Valve
Finger Valve/Hand Valves/Residual Relief 3 Port Valve
Finger Valve VHK□A
![]() |
・The valve direction clearly indicates whether the valve is open or closed.
・With a function to prevent the nob from coming out ・Large effective area: 2.0 to 17.5 mm2 ・Reduced operating force ・Poppet valve construction seldom suffers seal defection. |
Other Data |
---|
Description | Series | Type | Port size |
---|---|---|---|
Finger valve | VHK2A | 2-port valve |
φ4 to φ12 M5,1/8 to 1/2 |
Finger valve | VHK3A | 3-port valve |
φ4 to φ12 M5,1/8 to 1/2 |
Finger ValveVHK□A
Series | Type | Download |
---|---|---|
VHK2A | 2-port valve |
|
VHK3A | 3-port valve |
|
Finger Valve VHK
![]() |
・The valve direction clearly indicates whether the valve is open or closed.
・Small knob operating force (0.04 to 0.14 N·m) ・Flame resistant type (VHK□R) ∗ The Finger Valve VHK has been New type remodeled. Please select the VHK-A series. |
Other Data |
---|
Description | Model | Type | Port size |
---|---|---|---|
Finger valve | VHK2 | 2 port valve |
φ4 to φ12 M5,1/8 to 1/2 |
Finger valve | VHK3 | 3 port valve |
φ4 to φ12 M5,1/8 to 1/2 |
Finger ValveVHK
Model | Type | Download |
---|---|---|
VHK2 | 2 port valve |
|
VHK3 | 3 port valve |
|
Hand Valve VH200/300/400/600
![]() |
・The direction of air flow can be confirmed at a glance by the orientation of
the handle. |
Other Data |
---|
Description | Series | Max. operating pressure | Port size |
---|---|---|---|
Hand valve | VH200 | 1.0 MPa | 1/4 |
Hand valve | VH300 | 1.0 MPa | 1/4,3/8 |
Hand valve | VH400 | 1.0 MPa | 1/4,3/8,1/2,3/4 |
Hand valve | VH600 | 0.7 MPa | 3/4,1 |
Hand ValveVH200/300/400/600
Series | Download |
---|---|
VH200 |
|
VH300 |
|
VH400 |
|
VH600 |
|
OSHA Standard Compliant
Pressure Relief 3-Port Valve with Locking Holes VHS□-D/VHS□W-D
Pressure Relief 3-Port Valve with Locking Holes VHS□-D/VHS□W-D
![]() |
・Improved flow rate characteristics: Max. 88% increase (VHS40-04-D)
・Energy saving: Zero blow-by of the air during switching of the handle ・OSHA (Occupational Safety and Health Administration) standard compliant ・Safety measure: Can prevent accidents caused by inadvertent air supply problems With the indicator window, Double action ・Lower pressure drop contributing to energy saving Pressure drop: reduced by up to 73% |
Other Data |
---|
Series | Description | Knob operation | Port size |
---|---|---|---|
VHS20-D |
Pressure relief 3-port valve with locking holes |
Single action | 1/8,1/4 |
VHS30-D |
Pressure relief 3-port valve with locking holes |
Single action | 1/4,3/8 |
VHS40-D |
Pressure relief 3-port valve with locking holes |
Single action | 1/4,3/8,1/2 |
VHS40-06-D |
Pressure relief 3-port valve with locking holes |
Single action | 3/4 |
VHS50-D |
Pressure relief 3-port valve with locking holes |
Single action | 3/4,1 |
VHS20W-D |
Pressure relief 3-port valve with locking holes |
Double action | 1/8,1/4 |
VHS30W-D |
Pressure relief 3-port valve with locking holes |
Double action | 1/4,3/8 |
VHS40W-D |
Pressure relief 3-port valve with locking holes |
Double action | 1/4,3/8,1/2 |
VHS40W-06-D |
Pressure relief 3-port valve with locking holes |
Double action | 3/4 |
VHS50W-D |
Pressure relief 3-port valve with locking holes |
Double action | 3/4,1 |
OSHA Standard Compliant
Pressure Relief 3-Port Valve with Locking HolesVHS□-D/VHS□W-D
Pressure Relief 3-Port Valve with Locking HolesVHS□-D/VHS□W-D
Series | Download |
---|---|
VHS20-D |
|
VHS30-D |
|
VHS40-D |
|
VHS40-06-D |
|
VHS50-D |
|
VHS20W-D |
|
VHS30W-D |
|
VHS40W-D |
|
VHS40W-06-D |
|
VHS50W-D |
|
Conforming to OSHA Standard: Pressure Relief 3 Port Valve with Locking Holes VHS
![]() |
・Compliant with OSHA Standards (Occupational Safety and Health
Administration Department of Labor) ・This manually operated valve can be used to prevent accidents caused by residual pressure in pneumatic lines. ・The supply and exhaust status of air flow can be confirmed at a glance. ・When in the exhaust position, the valve may be padlock secured. This can prevent accidental start-ups while personnel are cleaning or servicing equipment. ・Push the knob and then turn. This 2-step action can prevent malfunctions. |
Other Data |
---|
Series | Description | Knob operation | Port size |
---|---|---|---|
VHS20 |
Pressure relief 3-port valve with locking holes |
Single action | 1/8,1/4 |
VHS30 |
Pressure relief 3-port valve with locking holes |
Single action | 1/4,3/8 |
VHS40 |
Pressure relief 3-port valve with locking holes |
Single action | 1/4,3/8,1/2,3/4 |
VHS50 |
Pressure relief 3-port valve with locking holes |
Single action | 3/4,1 |
VHS2510 |
Pressure relief 3-port valve with locking holes |
Double action | 1/8,1/4 |
VHS3510 |
Pressure relief 3-port valve with locking holes |
Double action | 1/4,3/8 |
VHS4510 |
Pressure relief 3-port valve with locking holes |
Double action | 1/4,3/8,1/2,3/4 |
VHS5510 |
Pressure relief 3-port valve with locking holes |
Double action | 3/4,1 |
Conforming to OSHA Standard: Pressure Relief 3 Port Valve with Locking HolesVHS
Series | Download |
---|---|
VHS20 |
|
VHS30 |
|
VHS40 |
|
VHS50 |
|
VHS2510 |
|
VHS3510 |
|
VHS4510 |
|
VHS5510 |
|
Residual Relief 3-Port Valve VHS400/500
![]() |
・Easy to operate
・The direction of air flow can be confirmed at a glance by the orientation of the knob. |
Other Data |
---|
Description | Series | Port size |
---|---|---|
Residual relief 3-port valve | VHS400 | 1/4,3/8,1/2 |
Residual relief 3 port valve | VHS500 | 3/4 |
Residual Relief 3-Port ValveVHS400/500
Series | Download |
---|---|
VHS400 |
|
VHS500 |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: