Product Information »
WEB Catalog
IN_PROD_346
» Flow Control Equipment
» Speed Controllers Special Environments
Speed Controllers Special Environments
Stainless Steel: Elbow Type/Universal Type/Push-lock Type AS-FG
-
・Stainless steel type
・Easy to lock push-lock type
・Larger knob
・Improved tube insertion/removal
Insertion force: Max. 30% (8 N) reduction
Removal force: Max. 20% (5 N) reduction*
* Tube removal strength is ensured to be equivalent to the previous model.
・360° swivel piping is possible. (Universal type)
・Available with a restrictor (Made to order: -X214, -X21)
| Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
|---|---|---|---|---|
| Elbow type Stainless steel type | AS12□1FG to 42□1FG | M5 x 0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ2 to φ16 | φ1/8'' to φ1/2'' |
| Universal type Stainless steel type | AS13□1FG to 43□1FG | M5 x 0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Stainless Steel Type Speed Controller with Indicator AS-FSG
-
・Stainless steel type
・The numerical indication of knob rotations for flow rate reduces flow setting time and setting errors.
The value can be controlled with the indicator window.
・Larger push-lock type knob
・Improved reproducibility of flow rate
・Easier to insert and remove tubes
・Available with a restrictor (Made to order: -X214, -X21)
| Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
|---|---|---|---|---|
| Elbow type Stainless steel type | AS12□1FSG to 42□1FSG | M5 x 0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ2 to φ16 | φ1/8'' to 1/2'' |
| Universal type Stainless steel type | AS13□1FSG to 43□1FSG | M5 x 0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ3.2 to φ12 | φ1/8'' to 1/2'' |
Stainless Steel Type/In-line Type AS-FG
-
・Stainless steel type
・Reduces flow setting time
Easy to use push-lock type
Knob O.D.: Almost doubled
・Improved reproducibility of flow rate
・Lightweight: Weight reduced by approx. 27%
| Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
|---|---|---|---|---|
| In-line type Stainless steel type | AS2002FG to AS4002FG | - | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Stainless Steel Type Speed Controller with Indicator/In-line Type
AS-FSG
-
・Stainless steel type
・The numerical indication of knob rotations for flow rate reduces flow setting time and setting errors.
Flow rate can be controlled numerically with the indicator window.
4 indicator window directions are available.
・Larger push-lock type knob
・Improved reproducibility of flow rate
| Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
|---|---|---|---|---|
| In-line type Stainless steel type | AS1002FSG to AS4002FSG | - | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Speed Controller Stainless Steel Series AS-FG
-
・Stainless specifications for use in corrosive environments
・Stainless steel 303 is used for metal parts.
・Available with a restrictor (Made to order: -X214, -X21)
| Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
|---|---|---|---|---|
| With One-touch fittings Elbow/Universal type | AS□□□1FG Elbow/Universal type | M5 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
| With One-touch fittings In-line type | AS□□□1FG In-line type | M5 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
| With One-touch fittings Dual speed controller | ASD□□□FG Dual speed controller | M5 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Stainless Steel Speed Controller ( Max. operating temperature: 150°C ) ASG
-
・Improved environmental resistance with the all stainless steel exterior
Possible for use in environments such as high temperature, water
splashing, and where copper and zinc cannot be used
・Max. operating temperature: 150°C
・NSF H1 grease
・Connection thread: Supports M5, R, and G
・Material: Stainless steel 316 (Body A), FKM (Seal material)
* Stainless steel 304 is used as the material for parts other than body A.
・Compact: Height reduced by 23%, Lightweight: 21 g ← 42 g
| Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size |
|---|---|---|---|
| Elbow Type | ASG | M5×0.8 R,G 1/8 | φ6 |
Stainless Steel Speed Controller (Elbow Type) ASG
-
・Material: Stainless steel 316
Sealant: Special FKM
Seat ring: Stainless steel 303
・Applicable tubing materials
FEP, PFA, Nylon, Soft nylon, Polyurethane, Polyolefin
| Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size |
|---|---|---|---|
| Elbow Type | ASG | M5 to 1/2 | φ4 to φ12 |
Stainless Steel Speed Controller (Max. operating temperature: 150°C) In-line Type ASG
-
· Improved corrosion/heat resistance with the all stainless steel exterior
Possible for use in environments such as high temperature, water
splashing, and where copper and zinc cannot be used
· Material: Stainless steel 316 (External metal parts)∗, FKM (Seal)
∗ Stainless steel 304 is used as the material for parts other than body A.
· Max. operating temperature: 150°C
· NSF H1 grease
| Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
|---|---|---|---|---|
| In-line type Stainless steel type | ASG1002 to ASG4002 | - | φ4 to φ12 | φ5/32” to φ1/2” |
Water Resistant Stainless Steel Speed Controller HF2A-ASG-□V
-
・The water-resistant construction and the stainless steel external
parts allow for the product to be used in environments where it
may come into contact with water droplets.
・Metal material: External metal parts stainless steel 316 (external
metal parts excluding body A)
・Grease: NSF H1 grease
・Max. operating temperature: 150°C
・Improved water-resistance and washabili
| Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
|---|---|---|---|---|
| Dual speed controller | HF2A-ASG-□V | M5×0.8 10-32UNF R, G, NPT 1/8 to 1/2 | φ4 to φ12 | φ5/32'' to φ1/2'' |
Stainless Steel Throttle Valve with One-touch Fittings / In-line Type HF2B-ASG-□TV
-
・Improved corrosion/heat resistance with the all stainless steel exterior
Possible for use in environments such as high temperature, water
splashing, and where copper and zinc cannot be used
・Material: Stainless steel 316 (External metal parts), FKM (Seal)
・Max. operating temperature: 150°C
・NSF H1 grease
・Fluid: Air, Water, N2
・Equipment for the food manufacturing industry HF2B- series
| Type | Series | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
|---|---|---|---|
| Stainless steel throttle valve In-line type | HF2B-ASG-□TV | ø4 to ø12 | ø5/32" to ø1/2" |
Flame Resistant Elbow Type AS
-
・Flame resistant (Equivalent to UL94 Standard V-0)
・Flame resistant spatter cover (KR-□C-X1807)
| Type | Series | Port size on the cylinder side | Applicable tubing O.D. |
|---|---|---|---|
| Elbow type | AS12□1F-W2 to AS42□1F-W2 | M5 to 1/2 | φ6 to φ12 |
Flame Resistant (Equivalent to UL-94 Standard V-0)
Speed Controller with One-touch Fittings/In-line Type AS-X900
-
・Uses flame-resistant resin (Equivalent to UL-94 Standard V-0)
Applicable tubing O.D.: ø6, ø8, ø10
| Type | Series | Port size on the cylinder side | Applicable tubing O.D. |
|---|---|---|---|
| In-line type | AS2052F-06-X900 to AS3002F-10-X900 | − | φ6 to φ10 |
Metal Speed Controller with One-touch Fitting ASB
-
・Improved environmental resistance with the all metal exterior
・For use in environments with welding spatter, dust, ultraviolet, etc.
・Improved installability
More space beneath the tube. Easier installation/removal of the tube
・Lightweight: Approx. 28% reduction (* 54 g → 39 g)
| Type | Series | Port size in the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
|---|---|---|---|---|
| All metal exterior elbow type | ASB | M5×0.8 10-32UNF R,G,NPT 1/8 to 1/2 | φ4 to φ12 | φ5/32'' to φ1/2'' |
Elbow Type (Metal Body) AS
-
・Uses flame resistant resin as standard. (Equivalent to UL-94 Standard V-0)
・Available with a restrictor (Made to order: -X214, -X21)
| Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
|---|---|---|---|---|
| Elbow type (Metal body) | AS12□1 to 42□1F | M5 to 1/2 | φ4 to φ12 | - |
| All metal exterior elbow type | AS12□1 to 42□1F | M5 to 1/2 | φ4 to φ12 | - |
Flame Resistant Flat Head Screwdriver Adjustable Speed Controller (Elbow Type) AS□2□1F-W2D
-
・Flame resistant resin (Equivalent to UL-94 Standard V-0)
・Flat head screwdriver adjustable
Prevent accidental manual operation by making adjustments with a flat head screwdriver.
・Thread type: G thread
・Flame resistant spatter cover (KR-□C-X1807)
Safety Instructions Flow Control Equipment/Precautions Green Procurement (RoHS)
Green Procurement (RoHS)
Green Procurement (RoHS)
| Type | Series | Port size on the cylinder side | Applicable tubing O.D. |
|---|---|---|---|
| Elbow type | AS22□1F to AS42□1F | G1/8 to 1/2 | φ6 to φ12 |
All Metal Exterior Speed Controller with One-touch Fitting AS-X737
-
・Improved environmental resistance with an all metal exterior*
*Excluding the sealant
・Comes with a spatter cover
Also available for the KQB2/KQG2 series
| Type | Series | Port size on the cylinder side | Applicable tubing O.D. |
|---|---|---|---|
| All metal exterior | AS-X737 | R1/8 to 3/8 | φ6 to φ10 |
Clean Speed Controller with One-touch Fitting AS-FPQ/FPG
-
・Low particle generation type speed controller suitable for use in clean rooms
AS-FPQ: Electroless nickel-plated brass
AS-FPG: Stainless steel 304
・AS-FPQ, AS-FPG: Polypropylene resin (Resin parts)
| Series | Port size | Applicable tubing O.D. |
|---|---|---|
| (21-)AS-FPQ | M5 x 0.8,R1/8,1/4,3/8,1/2 | φ4 to φ12 |
| AS-FPG | M5 x 0.8,R1/8,1/4,3/8,1/2 | φ4 to φ12 |

List
Picture