WEB Catalog
Product Information »
WEB Catalog
IN_PROD_485
»
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
IN_PROD_1036
»
Special Pads
Special Pads
Magnet Gripper MHM-X6400
![]() |
・Steel plates can be transferred without a vacuum.
Can support workpieces with holes and uneven surfaces when a vacuum pad cannot be used ・Holds workpieces even when the air is shut off ・High holding force: 80 N (Workpiece plate thickness: 0.6 mm), 120 N (Workpiece plate thickness: 1.4 mm) ・Residual holding force: 0.3 N or less (Reduces workpiece release time) |
Other Data |
---|
Series | Holding force (Workpiece plate thickness: 0.6 mm) |
---|---|
MHM-32D1-X6400 | 80 N |
MHM-32D2-X6400 | 50 N |
MHM-32D3-X6400 | 30 N |
Magnet GripperMHM-X6400
Series | Download |
---|---|
MHM-32D1-X6400 |
|
MHM-32D2-X6400 |
|
MHM-32D3-X6400 |
|

■Steel plates can be transferred without a vacuum.
Supports workpieces with holes and uneven surfaces where a vacuum pad cannot be used.
■Holds workpieces even when air is shut off.
■High holding force: 80 N (Workpiece plate thickness: 0.6 mm), 120 N (Workpiece plate thickness: 1.4 mm)
■Holding force can be adjusted with a bumper with 3 types of
thicknesses.
Prevents deformation of workpieces and accidental adsorption of a second piece.
Fluororubber with excellent oil resistance is used.
Has a contact surface structure which reduces sideslip.
Bumper can be replaced without a tool.

マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: