WEB Catalog
Air Dryers
Refrigerated Air Dryer IDF
![]() |
・Applicable for the high-temperature environments
Ambient temperature : Max. 45℃ Inlet air temperature : Max. 65℃ ・Increased air flow capacity |
Other Data |
---|
Series | Rated inlet condition |
Air flow capacity (m3/min[ANR]) 50 Hz |
Air flow capacity (m3/min[ANR]) 60 Hz |
Refrigerant | Port size |
---|---|---|---|---|---|
IDF60 |
35℃ 0.7 MPa |
5.6 | 6.5 |
R410A(HFC) GWP:2088 |
R1 |
IDF70 |
35℃ 0.7 MPa |
8 | 9.1 |
R410A(HFC) GWP:2088 |
R1 1/2 |
IDF80 |
40℃ 0.7 MPa |
11.6 | 13.6 |
R410A(HFC) GWP:2088 |
R2 |
IDF90 |
40℃ 0.7 MPa |
14.3 | 16.4 |
R410A(HFC) GWP:2088 |
R2 |
Refrigerated Air DryerIDF
Series | Download |
---|---|
IDF60 |
|
IDF70 |
|
IDF80 |
|
IDF90 |
|
Refrigerated Air Dryer IDF □E/F/D
![]() |
∗ The IDF22E to IDF75E series was discontinued in June 2022.
Please select the IDF60 to IDF90 series. |
Other Data |
---|
Series | Rated inlet condition | Air flow capacity (m3/min[ANR]) 50 Hz |
Air flow capacity (m3/min[ANR]) 60 Hz |
Applicable air compressor (kW) | Refrigerant | Port size |
---|---|---|---|---|---|---|
IDF1E |
35℃ 0.7 MPa |
0.1 | 0.12 | 0.75 |
R134a (HFC) |
Rc3/8 |
IDF2E |
35℃ 0.7 MPa |
0.2 | 0.235 | 1.5 |
R134a (HFC) |
Rc3/8 |
IDF3E |
35℃ 0.7 MPa |
0.32 | 0.37 | 2.2 |
R134a (HFC) |
Rc3/8 |
IDF4E |
35℃ 0.7 MPa |
0.52 | 0.57 | 3.7 |
R134a (HFC) |
Rc1/2 |
IDF6E |
35℃ 0.7 MPa |
0.75 | 0.82 | 5.5 |
R134a (HFC) |
Rc3/4 |
IDF8E |
35℃ 0.7 MPa |
1.22 | 1.32 | 7.5 |
R134a (HFC) |
Rc3/4 |
IDF11E |
35℃ 0.7 MPa |
1.65 | 1.82 | 11 |
R134a (HFC) |
Rc3/4 |
IDF15E1 |
35℃ 0.7 MPa |
2.8 | 3.1 | 15 |
R134a (HFC) |
Rc1 |
IDF22E |
35℃ 0.7 MPa |
3.9 | 4.3 | 22 |
R407C (HFC) |
R1 |
IDF37E |
35℃ 0.7 MPa |
5.7 | 6.1 | 37 |
R407C (HFC) |
R1 1/2 |
IDF55E |
40℃ 0.7 MPa |
8.4 | 9.8 | 55 |
R407C (HFC) |
R2 |
IDF75E |
40℃ 0.7 MPa |
11.0 | 12.4 | 75 |
R407C (HFC) |
R2 |
IDF100F |
40℃ 0.7 MPa |
16.0 | 18.8 | 100 |
R407C (HFC) |
R2 |
IDF125F |
40℃ 0.7 MPa |
20.1 | 23.7 | 125 |
R407C (HFC) |
65(2 1/2B) flange |
IDF150F |
40℃ 0.7 MPa |
25.0 | 30.0 | 150 |
R407C (HFC) |
80(3B) flange |
IDF190D |
40℃ 0.7 MPa |
32.0 | 38.0 | 190 |
R407C (HFC) |
80(3B) flange |
IDF240D |
40℃ 0.7 MPa |
43.0 | 50.0 | 240 |
R407C (HFC) |
100(4B) flange |
IDF370D |
35℃ 0.7 MPa |
54.0 | 65.0 | 370 |
R407C (HFC) |
150(6B) flange |
Refrigerated Air DryerIDF □E/F/D
Series | Download |
---|---|
IDF1E |
|
IDF2E |
|
IDF3E |
|
IDF4E |
|
IDF6E |
|
IDF8E |
|
IDF11E |
|
IDF15E1 |
|
IDF22E |
|
IDF37E |
|
IDF55E |
|
IDF75E |
|
IDF100F |
|
IDF125F |
|
IDF150F |
|
IDF190D |
|
IDF240D |
|
IDF370D |
|
Refrigerated Air Dryer IDU □E
![]() |
|
Other Data |
---|
Series | Rated inlet condition | Air flow capacity (m3/min[ANR]) 50 Hz |
Air flow capacity (m3/min[ANR]) 60 Hz |
Applicable air compressor (kW) | Refrigerant | Port size |
---|---|---|---|---|---|---|
IDU3E |
55℃ 0.7 MPa |
0.32 | 0.37 | 2.2 |
R134a (HFC) |
Rc3/8 |
IDU4E |
55℃ 0.7 MPa |
0.52 | 0.57 | 3.7 |
R134a (HFC) |
Rc1/2 |
IDU6E |
55℃ 0.7 MPa |
0.75 | 0.82 | 5.5 |
R134a (HFC) |
Rc3/4 |
IDU8E |
55℃ 0.7 MPa |
1.1 | 1.2 | 7.5 |
R134a (HFC) |
Rc3/4 |
IDU11E |
55℃ 0.7 MPa |
1.5 | 1.7 | 11 |
R134a (HFC) |
Rc3/4 |
IDU15E1 |
55℃ 0.7 MPa |
2.6 | 2.8 | 15 |
R134a (HFC) |
Rc1 |
IDU22E |
55℃ 0.7 MPa |
3.9 | 4.3 | 22 |
R407C (HFC) |
R1 |
IDU37E |
55℃ 0.7 MPa |
5.7 | 6.1 | 37 |
R407C (HFC) |
R1 1/2 |
IDU55E |
55℃ 0.7 MPa |
8.4 | 9.8 | 55 |
R407C (HFC) |
R2 |
IDU75E |
55℃ 0.7 MPa |
11.0 | 12.5 | 75 |
R407C (HFC) |
R2 |
Refrigerated Air DryerIDU □E
Series | Download |
---|---|
IDU3E |
|
IDU4E |
|
IDU6E |
|
IDU8E |
|
IDU11E |
|
IDU15E1 |
|
IDU22E |
|
IDU37E |
|
IDU55E |
|
IDU75E |
|
Refrigerated Air Dryer/Double Energy Saving Function Series IDF100FS/125FS/150FS
![]() |
・Energy-saving design (Second re-heater + Digital scroll compressor)
・Power consumption: Reduced by up to 76% ・Exhaust heat: Reduced by up to 25% ・Tolerant of high temperature environments! ・Ambient temperature: Up to 45ºC, Inlet air temperature: Up to 60ºC |
Other Data |
---|
Series | Applicable compressor (kW) |
Air flow capacity (m3/min[ANR]) 50 Hz |
Air flow capacity (m3/min[ANR]) 60 Hz |
---|---|---|---|
IDF100FS | 100 | 16 | 18.8 |
IDF125FS | 125 | 20.1 | 23.7 |
IDF150FS | 150 | 25 | 27 |
Refrigerated Air Dryer/Double Energy Saving Function SeriesIDF100FS/125FS/150FS
Series | Download |
---|---|
IDF100FS |
|
IDF125FS |
|
IDF150FS |
|
Refrigerated Air Dryer/For Use in Southeast Asia IDFC□
![]() |
・Applicable for the high-temperature environments of tropical regions
・Can be used in high-temperature environments Ambient temperature : Max. 45℃ Inlet air temperature : Max. 65℃ Dew point range : 3℃ to 20℃ ・Air flow capacity : 9.2 m3/min (52% increase compared to the current model) ・Power supply voltage : Single-phase 230 VAC (50 Hz) |
Other Data |
---|
Series | Rated inlet condition | Air flow capacity (m3/min [ANR] ) Outlet air pressure dew point 3℃ |
Air flow capacity (m3/min [ANR] ) Outlet air pressure dew point 10℃ |
Air flow capacity (m3/min [ANR] ) Outlet air pressure dew point 20℃ |
Refrigerant | Port size |
---|---|---|---|---|---|---|
IDFC60 |
50℃ 0.7 MPa |
0.9 | 2.8 | 4.7 |
R410A(HFC) GWP:2088 |
R1 |
IDFC70 |
50℃ 0.7 MPa |
1.6 | 4.7 | 7.8 |
R410A(HFC) GWP:2088 |
R1 1/2 |
IDFC80 |
50℃ 0.7 MPa |
2.2 | 6.5 | 10.9 |
R410A(HFC) GWP:2088 |
R2 |
IDFC90 |
50℃ 0.7 MPa |
3.1 | 9.2 | 15.4 |
R410A(HFC) GWP:2088 |
R2 |
Refrigerated Air Dryer/For Use in Southeast AsiaIDFC□
Series | Download |
---|---|
IDFC60 |
|
IDFC70 |
|
IDFC80 |
|
IDFC90 |
|
Refrigerated Air Dryer/For Use in Europe, Asia and Oceania IDFA
![]() |
・Applicable for the high-temperature environments
Ambient temperature : Max. 45℃ Inlet air temperature : Max. 65℃ ・Increased air flow capacity ・Power supply voltage: Single-phase 230 VAC (50 Hz) |
Other Data |
---|
Series | Rated inlet condition |
Air flow capacity (m3/h [ANR] ) Dew point 3℃ |
Air flow capacity (m3/h [ANR] ) Dew point 7℃ |
Air flow capacity (m3/h [ANR] ) Dew point 10℃ |
Refrigerant | Port size |
---|---|---|---|---|---|---|
IDFA60 |
35℃ 0.7 MPa |
204 | 300 | 360 |
R410A(HFC) GWP:2088 |
R1 |
IDFA70 |
35℃ 0.7 MPa |
312 | 408 | 480 |
R410A(HFC) GWP:2088 |
R1 1/2 |
IDFA80 |
35℃ 0.7 MPa |
552 | 654 | 720 |
R410A(HFC) GWP:2088 |
R2 |
IDFA90 |
35℃ 0.7 MPa |
810 | 900 | 960 |
R410A(HFC) GWP:2088 |
R2 |
Refrigerated Air Dryer/For Use in Europe, Asia and OceaniaIDFA
Series | Download |
---|---|
IDFA60 |
|
IDFA70 |
|
IDFA80 |
|
IDFA90 |
|
Refrigerated Air Dryer/For Use in Europe, Asia, and Oceania IDFA□E/F
![]() |
・EC Directive compliant product (With CE mark)
・Power supply voltage: Single-phase 230 VAC (50 Hz) ∗ The IDFA22E to IDFA75E series was discontinued in June 2022. Please select the IDFA60 to IDFA90 series. |
Other Data |
---|
Series | Rated inlet condition | Air flow capacity (m3/h [ANR] ) Outlet air pressure dew point 3℃ |
Air flow capacity (m3/h [ANR] ) Outlet air pressure dew point 7℃ |
Air flow capacity (m3/h [ANR] ) Outlet air pressure dew point 10℃ |
Refrigerant | Port size |
---|---|---|---|---|---|---|
IDFA3E |
35℃ 0.7 MPa |
12 | 15 | 17 |
R134a (HFC) |
Rc3/8 |
IDFA4E |
35℃ 0.7 MPa |
24 | 31 | 34 |
R134a (HFC) |
Rc1/2 |
IDFA6E |
35℃ 0.7 MPa |
36 | 46 | 50 |
R134a (HFC) |
Rc3/4 |
IDFA8E |
35℃ 0.7 MPa |
65 | 83 | 91 |
R134a (HFC) |
Rc3/4 |
IDFA11E |
35℃ 0.7 MPa |
80 | 101 | 112 |
R134a (HFC) |
Rc3/4 |
IDFA15E |
35℃ 0.7 MPa |
120 | 152 | 168 |
R134a (HFC) |
Rc1 |
IDFA22E |
35℃ 0.7 MPa |
182 | 231 | 254 |
R407C (HFC) |
R1 |
IDFA37E |
35℃ 0.7 MPa |
273 | 347 | 382 |
R407C (HFC) |
R1 1/2 |
IDFA55E |
35℃ 0.7 MPa |
390 | 432 | 510 |
R407C (HFC) |
R2 |
IDFA75E |
35℃ 0.7 MPa |
660 | 720 | 822 |
R407C (HFC) |
R2 |
IDFA100F-38 |
40℃ 0.7 MPa |
- | - | 960 |
R407C (HFC) |
R2 |
IDFA125F-38 |
40℃ 0.7 MPa |
- | - | 1210 |
R407C (HFC) |
R2 1/2 |
IDFA150F-38 |
40℃ 0.7 MPa |
- | - | 1500 |
R407C (HFC) |
DIN flange 80 |
IDFA100F-40 |
35℃ 0.7 MPa |
860 | - | - |
R407C (HFC) |
R2 |
IDFA125F-40 |
35℃ 0.7 MPa |
1100 | - | - |
R407C (HFC) |
R2 1/2 |
IDFA150F-40 |
35℃ 0.7 MPa |
1340 | - | - |
R407C (HFC) |
DIN flange 80 |
Refrigerated Air Dryer/For Use in Europe, Asia, and OceaniaIDFA□E/F
Series | Download |
---|---|
IDFA3E |
|
IDFA4E |
|
IDFA6E |
|
IDFA8E |
|
IDFA11E |
|
IDFA15E |
|
IDFA22E |
|
IDFA37E |
|
IDFA55E |
|
IDFA75E |
|
IDFA100F-38 |
|
IDFA125F-38 |
|
IDFA150F-38 |
|
IDFA100F-40 |
|
IDFA125F-40 |
|
IDFA150F-40 |
|
Refrigerated Air Dryer/For Use in North, Central and South America IDFB
![]() |
・Applicable for the high-temperature environments
Ambient temperature : Max. 113ºF (45ºC) Inlet air temperature : Max. 149ºF (65ºC) ・Increased air flow capacity ・Power supply voltage: Single-phase 230 VAC (60 Hz) |
Other Data |
---|
Series | Rated inlet condition |
Air flow capacity (m3/h [ANR] ) Dew point 37ºF (2.8℃) |
Air flow capacity (m3/h [ANR] ) Dew point 45ºF (7.2℃) |
Air flow capacity (m3/h [ANR] ) Dew point 50ºF (10℃) |
Refrigerant | Port size |
---|---|---|---|---|---|---|
IDFB60 |
100ºF (37.8℃) 100 psi (0.7 MPa) |
113 (192) |
155 (264) |
177 (300) |
R410A(HFC) GWP:2088 |
R1, NPT1 |
IDFB70 |
100ºF (37.8℃) 100 psi (0.7 MPa) |
166 (282) |
215 (366) |
251 (426) |
R410A(HFC) GWP:2088 |
R1 1/2, NPT1 1/2 |
IDFB80 |
100ºF (37.8℃) 100 psi (0.7 MPa) |
247 (420) |
314 (534) |
353 (600) |
R410A(HFC) GWP:2088 |
R2, NPT2 |
IDFB90 |
100ºF (37.8℃) 100 psi (0.7 MPa) |
335 (570) |
406 (690) |
459 (780) |
R410A(HFC) GWP:2088 |
R2, NPT2 |
Refrigerated Air Dryer/For Use in North, Central and South AmericaIDFB
Series | Download |
---|---|
IDFB60 |
|
IDFB70 |
|
IDFB80 |
|
IDFB90 |
|
Refrigerated Air Dryer/For Use in North, Central, and South America IDFB□E
![]() |
・UL, CSA certified product
・Power supply voltage: Single-phase 115 VAC (60 Hz), 230 VAC (60 Hz) 3-phase 460 VAC (60 Hz) Note) The air flow capacity for each dew point is indicated. ∗ The IDFB22E/37E series has been discontinued in August 2019. Please select the IDFB60/70 series. |
Other Data |
---|
Series | Rated inlet condition | Air flow capacity SCFM (m3/h [ANR] ) Outlet air pressure dew point Note) 37ºF(2.8℃) |
Air flow capacity SCFM (m3/h [ANR] ) Outlet air pressure dew point Note) 45ºF(7.2℃) |
Air flow capacity SCFM (m3/h [ANR] ) Outlet air pressure dew point Note) 50ºF(10℃) |
Refrigerant | Port size |
---|---|---|---|---|---|---|
IDFB3E |
100ºF (37.8℃) 100 psi (0.7 MPa) |
10(17) | 11(19) | 12(20) |
R134a (HFC) |
NPT3/8 |
IDFB4E |
100ºF (37.8℃) 100 psi (0.7 MPa) |
15(25) | 16(27) | 17(28) |
R134a (HFC) |
NPT1/2 |
IDFB6E |
100ºF (37.8℃) 100 psi (0.7 MPa) |
25(43) | 26(45) | 28(47) |
R134a (HFC) |
NPT3/4 |
IDFB8E |
100ºF (37.8℃) 100 psi (0.7 MPa) |
41(70) | 43(74) | 45(77) |
R134a (HFC) |
NPT3/4 |
IDFB11E |
100ºF (37.8℃) 100 psi (0.7 MPa) |
59(100) | 62(106) | 65(110) |
R134a (HFC) |
NPT3/4 |
IDFB15E |
100ºF (37.8℃) 100 psi (0.7 MPa) |
71(120) | 80(136) | 86(147) |
R134a (HFC) |
NPT1 |
IDFB22E |
100ºF (37.8℃) 100 psi (0.7 MPa) |
107(182) | 120(205) | 130(221) |
R134a (HFC) |
NPT1 |
IDFB37E |
100ºF (37.8℃) 100 psi (0.7 MPa) |
161(273) | 173(294) | 181(308) |
R134a (HFC) |
NPT1 1/2 |
IDFB55E |
100ºF (37.8℃) 100 psi (0.7 MPa) |
226(384) | 258(438) | 297(504) |
R407C (HFC) |
NPT2 |
IDFB75E |
100ºF (37.8℃) 100 psi (0.7 MPa) |
300(510) | 353(600) | 406(690) |
R407C (HFC) |
NPT2 |
Refrigerated Air Dryer/For Use in North, Central, and South AmericaIDFB□E
Series | Download |
---|---|
IDFB3E |
|
IDFB4E |
|
IDFB6E |
|
IDFB8E |
|
IDFB11E |
|
IDFB15E |
|
IDFB22E |
|
IDFB37E |
|
IDFB55E |
|
IDFB75E |
|
Thermo-dryer with Air Temperature Adjustment Function IDH□
![]() |
・Stable supply of temperature and pressure controlled dry clean air
Can supply compressed air with the same conditions and quality regardless of the season ・Application example: Supplying compressed air with constant conditions to air bearings mounted on a tool ・Built-in filter Nominal filtration: 0.01 μm (99.9% filtration efficiency) Outlet oil mist concentration: Max. 0.01 mg/m3 (ANR) Outlet cleanliness: Particles of 0.3 μm or more: 3.5 particles/L (ANR) or less ・Compatible with power supplies from around the world Single-phase 100, 200, 230 VAC (50/60 Hz) |
Other Data |
---|
Series | Air flow capacity L/min(ANR) |
Outlet air temperature adjustment range |
Outlet air set pressure range |
Outlet air temperature stability |
Cooling method |
---|---|---|---|---|---|
IDH□4 | 100 to 500 | 15 to 30℃ | 0.15 to 0.85 MPa | ±0.1 |
Heater operation PID control |
IDH□6 | 200 to 800 | 15 to 30℃ | 0.15 to 0.85 MPa | ±0.1 |
Heater operation PID control |
Thermo-dryer with Air Temperature Adjustment FunctionIDH□
Series | Download |
---|---|
IDH□4 |
|
IDH□6 |
|
Heatless Air Dryer ID
![]() |
・Can supply dry air with a low dew point below –30ºC
・Compact and lightweight without a heater or an electric control board ・It is possible to check the outlet dew point with the indicator. (Self-regenerative type allows for easy maintenance) |
Other Data |
---|
Series | Outlet flow L/min (ANR) | Inlet flow L/min (ANR) |
---|---|---|
ID | 80 to 780 | 100 to 975 |
Heatless Air DryerID
Series | Download |
---|---|
ID |
|
Membrane Air Dryer IDG□A/IDG
![]() |
・It is possible to easily supply dry air using the hollow fiber membrane.
・Non-fluorocarbon ・Power supply not required ・Compatible with low dew points (–60ºC) ・No vibration or heat discharge ・With a dew point indicator |
Other Data |
---|
Series | Outlet flow L/min (ANR) | Standard dew point (°C) |
---|---|---|
IDG□A/IDG | 10 to 1000 | -15,-20,-40,-60 |
Membrane Air DryerIDG□A/IDG
Series | Download |
---|---|
IDG□A/IDG |
|
Moisture Control Tube IDK
![]() |
・Prevents condensation in piping for small cylinders/air grippers
・Diffuses water vapor in the piping to the outside ・All you have to do is install the moisture control tube. Additional power supplies and works are not necessary. |
Other Data |
---|
Series | O.D./I.D. (mm) | Effective length (mm) | Applicable fittings |
---|---|---|---|
IDK02 Linear shape |
2/1.2 |
100 200 |
KQ2 |
IDK04 Linear shape |
4/2.5 |
100 200 |
KQ2 |
IDK06 Linear shape |
6/4 |
100 200 |
KQ2 |
IDK04-100-C1 Coil shape |
4/2.5 | 100 | KQ2 |
Moisture Control TubeIDK
Series | Download |
---|---|
IDK02 Linear shape |
|
IDK04 Linear shape |
|
IDK06 Linear shape |
|
IDK04-100-C1 Coil shape |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: