Product Information »
New Products:In-line Air Filter ZFD Series
New Product Information
In-line Air Filter ZFD Series
Updated Apr-25
- Operating pressure range: −100 kPa to 0.5 MPa
- Able to capture foreign matter in both vacuum adsorption and vacuum release directions.
Prevents foreign matter from scattering again - Space saving
Installation area: 41% reduction - Check valve enclosure
Flow order: Filter ➡ Check valve
Prevents foreign matter from getting caught in the check valve - Applicable tubing O.D.: ø4, ø6, ø8