Product Information »
New Products:Pulse Blow Unit PU Series
New Product Information
Pulse Blow Unit PU Series
Updated Jun-25
- Intermittent pulse blow improves removal efficiency by 35% compared with continuous blow. (∗ Based on the test by SMC.)
- CO2 emissions (Air consumption): 50% reduction
- Possible to adjust operating frequency
- External power supply is unnecessary.
A pulse blow is possible by the air supply. - Low pressure loss is achieved.
A large effective area (10.3 mm2) helps reduce the air consumption. - Possible to use it with its bracket mounted
- Combined use with a blow gun
- Compact, Lightweight
Weight:47 g
Valve volume:59.4 mm×24mm×28mm
Product Features
Intermittent pulse blow improves removal efficiency by 35% compared with continuous blow.
Possible to adjust operating frequency
External power supply is unnecessary.
A pulse blow is possible by the air supply.
Low pressure loss is achieved.
A large effective area (10.3mm2) helps reduce the air consumption.
Possible to use it with its bracket mounted
Combined use with a blow gun
Compact, Lightweight
Weight: Max. 97% reduction
PU: 47 g ← AXTS040: 1400 g
Volume: Max. 86% reduction
111152
111153
newproducts/ja-jp/25/pu