Product Information » 
New Products:Remote control valve (Electric speed controller) PFES Series
New Product Information
Remote Control Valve (Electric speed controller) PFES Series
 
     
Updated Jun-25
- The speed controller is equipped with a motor
- Speed controller capable of “remote control” by “electrification”
- Large reduction in equipment setup time and downtime
- Easy maintenance
- Reduced adjustable work-hours
- Improved productivity
- Reduced down time
Product Features
Avoid speed adjustment problems
 
Easy, simple operation
・Set-up can be made quantitatively using electrical control.
・Opens and closes with one electrical signal pulse
・Simply input the flow rate UP/DOWN signal from a PLC or touch panel.
・No dedicated controller or PLC positioning unit is required, making installation easy.
 
Knob operation
・If electrical signals cannot be sent immediately, on-site manual adjustment is possible using the knob.
(Conventional equipment startup is also possible)
 
The needle valve angle is maintained even when the power is turned OFF.
・The needle valve angle does not change even before and after power failure, so readjustment is not required when restarting.
・Once the needle valve angle is set, no power supply is required, allowing for energy saving.
Grease-free
Application Examples