New Product Information
Digital Flow Switch for Large Flow PF3A□H(-L) Series
Updated Jun-25
- Applicable fluid: Air, N2, Ar, CO2 [New]
- 500 L/4000 L/8000 L types have been added to the modular type. [New]
- The display range has been expanded. (1.5 times the rated flow range) [New]
- Accumulated pulse conversion value: Select from 4 types based on the flow range [New]
- Accumulated pulse width: Select a setting between 50 to 100 ms [New]
- A wide range of flow measurement is possible with 1 product.
- Supports the IO-Link communication protocol
Product Features
Flow ratio* 100:1 A wide range of flow measurement is possible with 1 product.
* he flow ratio is 20:1 for the existing model (PF2A7□H/Large flow type).
500 L/4000 L/8000 L types have been added to the modular type. New
The display range has been expanded. (1.5 times the rated flow range) New
Improved resistance to moisture and foreign matter
The bypass construction reduces the moist air or foreign matter in contact with the sensor, reducing sensor accuracy deterioration and damage.
Through bore construction (Excludes the modular type)
・Pressure loss: 75% reduction* (20 kPa → 5 kPa)
* Compared with the existing model (PF2A7□H/Large flow type)
・Maintenance-free fluid passage
Can be used with carbon dioxide and argon, in addition to air and nitrogen New
∗ It is possible to select the gas in settings.
3-color/2-screen display
* 2-screen display: 2-row display of main screen and sub screen
Expanded the set point range/display range New
It is possible to display/set a range of up to 150% of the rated flow range.
∗ Existing model: 105%
∗ For a list of setting ranges for each series, refer to the “Flow Range” table on page 24.
Display rotates 90° and can be reversed.
The display can be rotated in increments of 90° according to the installation. The display can be reversed for easy operation.
Smallest settable increment
1L/min ∗ For the PF3A7/8R5H, PF3A7/801H
2L/min ∗ For the PF3A703H
∗ 5 L/min for the existing model (PF2A703H/Large flow type)
Grease-free
Functions
- Output operation
- External input function
- Reversible display mode
- Simple setting mode
- Forced output function
- Zero cut-off function
- Display color
- Accumulated value hold
- Selection of the display on the sub screen
- Reference condition
- Peak/Bottom value display
- Response time (Digital filter)
- Display OFF mode
- Analog output free range function
- FUNC output switching function
(Analog output ⇔ External input) - Setting of a security code
- Key-lock function
- Error display function
- Reset to the default settings
- Zero-clear function
- Display fine adjustment function
- Selectable analog output function
- Measurement display setting
Select a digital flow switch to increase energy savings!
Flow control is necessary for promoting energy saving in any application.
Saving energy starts from numerical control of the flow consumption of equipment and lines and clarification of the purpose and effect.
Accumulated pulse conversion value: Select from 4 types based on the flow range New
Accumulated pulse width: Select a setting between 50 to 100 ms
IO-Link Compatible PF3A□H-□□-L□-□□
3-Color Display Modular Type Digital Flow Switch PF3A701H/702H(-L) Series
4-Screen Display Modular Type Digital Flow Switch with Pressure/Temperature Sensor PF3A801H/802H-L Series
3-Screen Display Digital Flow Monitor PFG300 Series
・Allows for the monitoring of remote lines
・Visualization of settings
The sub screen (label) shows the item to be set.
・Easy screen switching
It is possible to change the settings while checking the measured value.
・Simple 3-step setting
設定値(P_1)When the S button is pressed and the set value (P_1) is being displayed, the set value (threshold value) can be set. When the S button is pressed and the hysteresis (H_1) is being displayed, the hysteresis value can be set.
・NPN/PNP switch function
The number of stock items can be reduced.
・Analog output of 0 to 10 V is also available.
・Input range selection (for Pressure/Flow rate)
The displayed value to the sensor input can be set as required. (Voltage input: 1 to 5 V/Current input: 4 to 20 mA)
Pressure switch/Flow switch can be displayed.
・Convenient functions
・Compact & Lightweight
Output operation
- Output operation
- Forced output function
- Analog output free range function
- Simple setting mode
- Accumulated value hold
- Display color
- Peak/Bottom value display
- Error display function
- Delay time setting
- Setting of a security code
- Copy function
- Digital filter setting
- Key-lock function
- Selection of power saving mode
- FUNC output switching function
- Reset to the default settings
- Display with zero cut-off setting
- Selectable analog output function
- External input function
- Selection of the display on the sub screen
・Mounting
The bracket configuration allows for mounting in four orientations.
Flow Switch Flow Rate Variations
Flow Switch Variations / Basic Performance Table

