New products

Product Information »  New Products:Pinch Valve Air Operated Type LPVA Series

New Product Information

Pinch Valve/Air Operated Type LPVA Series

New

Updated Sep-25

  • Easy tube replacement from front access
  • Removal together is possible. Max. 40% work time reduction
  • Compact, Lightweight
    Small pitch mounting is possible.
  • With cover
  • Selectable port position according to the installation conditions
  • Tube size can be changed.

Product Features

Easy tube replacement from front access

Just open cover and insert tube

Max. 40% work time reduction

Removal together is possible: No need to remove each tube individually

Compact, Lightweight

With cover

A structure that can be easily opened and closed

Selectable port position according to the installation conditions

Tube size can be changed.

Compatible with 3 tube sizes by exchanging tube adapter

ON/OFF auto switch can be installed on all 4 body sides.

Tube pinching condition can be monitored.

Application Examples

Related Equipment

Click here for details

Go Top