Product Information »
New Products:Air Servo Cylinder IN-777
New Product Information
Air Servo Cylinder IN-777
New


Updated Jul-25
- Capable of air cylinder multipoint positioning and control
- Fast response and high positioning repeatability
Positioning repeatability: ±0.5 mm - Easier maintenance due to unitization
- Built-in self-diagnosis function (LED lamp and signal output)
- Emergency stop of the piston when the air or power supply is cut
- Supports 4-20 mA/HART communication as the communication protocol
- FOUNDATION Fieldbus communication has been added as a communication protocol. [New]
Produced upon receipt of order
Product Features
Capable of air cylinder multipoint positioning and control

Fast response and high positioning repeatability
With a built-in position sensor, the servo valve can be used to control the flow rate on both the head side and the rod side of the cylinder, and it can also be used to position the cylinder.
Cylinder with an integrated servo valve and controller

Easier maintenance due to unitization

Easy initial setting
Input an I/O signal to move the rod forward, and set the rod stop position to 20 mA (or 4 mA).

Speed adjustment function
Capable of 10-level speed setting

Built-in self-diagnosis function (LED lamp and signal output)

Fail-safe ports
If the air servo cylinder air or power supply is cut, air from the emergency tank can be supplied via the FA/FB port in order to allow for the manual operation of the air cylinder rod.