Product Information » 
New Products:Refrigerated Air Dryer/For Use in North, Central and South America IDFB□E Series
New Product Information
Refrigerated Air Dryer/For Use in North, Central and South America IDFB□E Series
New
 
     
Updated Jul-25
- Low GWP Refrigerant [New]
- UL, CSA certified product
- Power supply voltage: Single-phase 115 VAC (60 Hz), 230 VAC (60 Hz)
 3-phase 460 VAC (60 Hz)
 Note) The air flow capacity for each dew point is indicated.
 ∗ The IDFB22E/37E series has been discontinued in August 2019.
 Please select the IDFB60/70 series.