Product Information » 
New Products:Refrigerated Air Dryer/For Use in North, Central and South America IDFB Series
New Product Information
Refrigerated Air Dryer/For Use in North, Central and South America IDFB Series
New
 
     
Updated Jul-25
- Low GWP Refrigerant [New]
- Applicable for the high-temperature environments
 Ambient temperature: Max. 113°F (45°C)
 Inlet air temperature: Max. 149°F (65°C)
- Increased air flow capacity
- Power supply voltage: Single-phase 230 VAC (60 Hz)