Product Information »
New Products:Stainless Steel Cylinder/Non-adjustable Air Cushion Type HF2A-CG5 Series
New Product Information
Stainless Steel Cylinder/Non-adjustable Air Cushion Type HF2A-CG5 Series
Updated Apr-25
- Equipment for the Food Manufacturing Industry
- All stainless steel specifications (External parts: Stainless steel 304)
- 4 times better durability in environments where it may come into contact with water droplets
- Non-adjustable air cushion
- Mounting interchangeability between the stainless steel cylinder, CG5-S series
Product Features
All stainless steel specifications (External parts: Stainless steel 304)
4 times better durability in environments where it may come into contact with water droplets
Water-resistant construction by seals (Scraper, Tube gasket: FKM)
Scraper: Blue FKM
Using materials compliant with the US FDA.
The scraper material complies with regulation (EC) No. 1935/2004 for food contact applications.
Grease used: NSF H1 grease
∗ The durability test is conducted under SMC's test conditions.
Equipment for the Food Manufacturing Industry
Non-adjustable air cushion
・Smooth stopping at the end surface is realized resulting in reduced noise and impact at end of stroke. (Compared with the rubber bumper)
・Air cushion adjustment is not required.
Mounting interchangeability between the stainless steel cylinder, CG5-S series
Clean design
Mounting Brackets
Equipment for the Food Manufacturing Industry
Related Products

