New Product Information
Safety Communication Fieldbus System EX600 Series
New
Updated Aug-25
- Safety/General purpose I/O integrated into one manifold
EtherNet/IP™, CIP Safety™
IEC 61508/IEC 62061 SIL3
ISO 13849 PL e - Safety/General purpose I/O modules can be connected.
- Improving the efficiency of equipment startup and maintenance work
- Simplified layout and reduced wiring
Product Features
Safety / General purpose I/O integrated into one manifold
EtherNet/IP™, CIP Safety™
IEC 61508/IEC 62061 SIL3
ISO 13849 PL e
Safety Output
■Features
Safety Output (3 outputs)
By turning off the safety output according to a command from the safety PLC, the power supply to the valve and external devices is cut off and a safe state is entered.
Redundant safety switch
The safety output of this product is made redundant by two safety switches, one on the 24 V side and one on the 0 V
side. Diagnostics is performed continuously, and if an abnormality is detected in the safety output, the safety switch is turned OFF and the system transitions to a safe state.
■Variations
Safety Input
■Features
Up to 16 Safety Input compatible devices can be connected, such as residual pressure exhaust valve and other main valve position detection devices, and laser curtains.
The safety input can be obtained in 2 ways:
Single Input (1oo1): 16 Safety Inputs (SIL2, PL d)
Dual Input (1oo2): 8 Safety Inputs (SIL3, PL e)
Improving the efficiency of equipment startup and maintenance work
Can be configured directly on the Fieldbus module without a PLC/PC.
Simplified layout and reduced wiring
No need for a Safety Input/Output unit (commercially available)