Product Information »
New Products:Magnetically Coupled Rodless Cylinder/Direct Mount Type CY3R Series
New Product Information
Magnetically Coupled Rodless Cylinder/Direct Mount Type CY3R Series
New


Updated Sep-25
- Improved lubrication
A Lube-retainer is installed to support lubrication retention on the piston and to ensure a lubrication film.
(Bore size: ø15 to ø63) - Stable operation
Lengthening of the wear ring on the body side by, 30% at maximum, helps to achieve smooth movement. - Improved piping flexibility
Improved piping flexibility with the addition of a right side centralized piping type - The specifications, magnet holding force, and mounting dimensions are the same as those of the existing CY3R series model.
Product Features
Improved lubrication
A Lube-retainer is installed to support lubrication retention on the piston and to ensure a lubrication film.
(Bore size: ø15 to ø63)
Stable operation
Lengthening of the wear ring on the body side by, 30% at maximum, helps to achieve smooth movement.

Improved piping flexibility
Improved piping flexibility with the addition of a right side centralized piping type

The specifications, magnet holding force, and mounting dimensions are the same as those of the existing CY3R series model.
Small auto switches can be directly mounted. (All sizes)

Series Variations
