Product Information » 
New Products:Stainless Steel Cylinder CM5□ Series
New Product Information
Stainless Steel Cylinder CM5□ Series
 
     
Updated Jun-25
- External parts made of stainless steel
 Stainless steel is used for the cylinder body, mounting bracket, mounting bolt, and accessories.
- Compact and lightweight (Compact type)
 Overall length reduced by 21%* (175 mm→139 mm)
 Weight: Max. 50% reduction* (0.75 kg→0.38 kg)
 ∗ Compared with the existing CG5-S series at 32 mm bore and 50 mm stroke
- 4 times or more life expectancy under the water droplet scattering environment*
 (Improved water-resistant type)
 ∗ Compared to the standard CM2 product series
 Grease for use in food machinery: NSF-H1 certified greases are available.
 Seal material: FKM or NBR are available.




