New products

Product Information »  New Products:Micro Mist Separator with Pre-filter AMH Series

New Product Information

Micro Mist Separator with Pre-filter AMH Series

New

Updated Jul-25

  • Pressure drop reduced by up to 50%. Contributes to energy saving
  • Easier replacement of the element. The clogging switch notifies when replacement is required.
  • Lightweight: Max. 50% lighter (Compared with the existing model)
  • Color-identifiable elements
  • Transparent bowl guard (2-layer construction)
    The inside is visible from 360°.
    The bowl is completely protected from the environment, allowing for improved safety.
  • Flow capacity increased by up to 50% (Compared with the existing model)

Product Features

Modular Connection Type Compressed Air Preparation Filter/Activated Carbon Filter

Reduced pressure drop contributes to energy saving.

Space-saving design and reduced piping labor

The differential pressure check mode (PSE200A series) allows for the quantification of the clogging state of each filter element.

Easier replacement of the element

The time for replacement can be checked visually.

Lightweight

Color-identifiable elements

This eliminates the accumulation of condensate. Even high-velocity fluid is not spattered. The result is a compact bowl design.

Transparent bowl guard (2-layer construction)

Improved flow capacity

Variations

Compliant with ISO 8573 Compressed Air Purity Class

Certified by a third party organization

Simple Specials System



Please contact your local sales representative for more details.details.

Go Top